| 测量原理 | 玻璃电极 | |
| 应用 | 化工行业、油气行业、电力行业、水和污水行业。 | |
| 安装 | 可伸缩式过程安装支架 | |
| 特点 | 敞口罐和密闭罐、管路 | |
| 设计 | - 坚固耐用,使用安全 - 手动或气动操作 | |
| 材质 | 支座:不锈钢1.4435 (AISI 316L)、Alloy C22合金; 密封圈:EPDM-FDA、FKM-FDA、FFKM-FDA | |
| 外形尺寸 | 插入深度:34...135 mm (1.35...5.30 inch),取决于实际过程 | |
| 过程温度 | - 10...140 C (14...284 F) | |
| 过程压力 | 气动驱动:16 bar (232 psi) 手动驱动:8 bar (116 psi) | |
| 连接 | ISO2852 2"、3"卡箍;ASME BPE2012 2、3"接头;EN1092-1 DN40、DN50、DN80法兰;ASME B16.5 2" 150 lbs、3" 150lbs法兰;NPT 11/2"螺纹 | |
| 测量原理 | 溶解氧传感器 | |
| 应用 | Water and wastewater including sea water, chemical industry, oil and gas, electricity and energy, hazardous areas, mining, minerals & metals | |
| 安装 | Retractable process assembly | |
| 特点 | Open and closed tanks, piping | |
| 设计 | Robust and safe style Manual or pneumatic | |
| 材质 | Seals: EPDM, FPM (Viton) or FFKM Immersion tube, process connection, service chamber: Stainless steel 1.4404 Ra < 0.76, PEEK, Alloy C22 Ra <0.76, PVDF, conductive PVDF | |
| 外形尺寸 | Immersion depth: 32.2 to 188.6 mm (1.27 to 7.40 inch), depending on process adaption | |
| 过程温度 | -10 to 140 °C (14 to 284 °F) for all materials except PVDF and conductive PVDF -10 to 100 / 90 °C (14 to 212 / 194 °F) for PVDF and conductive PVDF materials | |
| 过程压力 | Stainless steel, Alloy C22, PEEK: 16 bar up to 140 °C (232 psi up to 284 °F) PVDF, conductive PVDF: Basic version: 16 bar up to 100 °C (232 psi up to 212 °F) Immersion chamber version: 4 bar to 90 °C (58 psi up to 194 °F) | |
| 连接 | Clamp 2", ISO2852, ASME BPE-2012, Clamp 2½", Flange DN 40, DN50, DIN65, DN80, EN1092-1, ASME B16.5, 10K50, JIS B2220, 10K80, Thread NPT 1½", Thread ISO 228 G1¼ | |
| 测量原理 | ORP电极 | |
| 应用 | Water and wastewater including sea water, chemical industry, oil and gas, electricity and energy, hazardous areas, mining, minerals & metals | |
| 安装 | Retractable process assembly | |
| 特点 | Open and closed tanks, piping | |
| 设计 | Robust and safe style Manual or pneumatic | |
| 材质 | Seals: EPDM, FPM (Viton) or FFKM Immersion tube, process connection, service chamber: Stainless steel 1.4404 Ra < 0.76, PEEK, Alloy C22 Ra <0.76, PVDF, conductive PVDF | |
| 外形尺寸 | Immersion depth: 32.2 to 188.6 mm (1.27 to 7.40 inch), depending on process adaption | |
| 过程温度 | -10 to 140 °C (14 to 284 °F) for all materials except PVDF and conductive PVDF -10 to 100 / 90 °C (14 to 212 / 194 °F) for PVDF and conductive PVDF materials | |
| 过程压力 | Stainless steel, Alloy C22, PEEK: 16 bar up to 140 °C (232 psi up to 284 °F) PVDF, conductive PVDF: Basic version: 16 bar up to 100 °C (232 psi up to 212 °F) Immersion chamber version: 4 bar to 90 °C (58 psi up to 194 °F) | |
| 连接 | Clamp 2", ISO2852, ASME BPE-2012, Clamp 2½", Flange DN 40, DN50, DIN65, DN80, EN1092-1, ASME B16.5, 10K50, JIS B2220, 10K80, Thread NPT 1½", Thread ISO 228 G1¼ | |