技术参数

氧气
测量原理溶解氧传感器
应用Typical applications are:
- Pharmaceuticals and biotechnology: process control in enzyme production, control of culture preparations
. - Water treatment: boiler feed water, WFI (Water for Injection)
- Residual oxygen measurement in processes
特点Digital hygienic amperometric oxygen sensor with maximum measurement stability over several sterilization cycles available in two measuring ranges
测量范围Standard sensor: 0 to 60 mg/l, 0 to 600 %SAT, 0 to 1200 hPa, 0 to 100 Vol%
Trace sensor: 0 to 10 mg/l, 0 to 120 %SAT, 0 to 250 hPa, 0 to 25 Vol%

材质Sensor shaft: Stainless steel 1.4435 (AISI 316L)
Process seal: FKM (USP<87>, <88> Class VI and FDA)
Process seal for Ex versions: FKM (not FDA compliant)
Seals/O-rings: EPDM (USP<87>, <88> Class VI and FDA), FKM (FDA)
Shaft sleeve: Stainless steel 1.4435 (AISI 316L) or Titanium or Hastelloy
Membrane cover layer: Silicone (USP<87>, <88> Class VI and FDA)

外形尺寸Diameter: 12 mm (0.47 inch)
Shaft length: 120, 160, 220, 320, 420 mm
(4.72, 6.30, 8.66, 12.60 und 16.54 inch)
过程温度-5 to 135 °C (23 to 275 °F)
过程压力1 to 12 bar abs (14.5 to 174 psi)
温度传感器NTC 22k
连接Inductive, contactless connection head with Memosens 2.0 technology
防护等级IP68