技术参数

氧气
测量原理Optical oxygen measurement
应用Measurements in the field of surface water, wastewater and process water
特点Agile digital Memosens 2.0 optical oxygen sensor for laboratory measurements and random sampling in the field

测量范围0 to 330 %SAT
材质Stainless steel
外形尺寸Diameter: 12 mm (0.47 inch)
Shaft length: 120 mm (4.72 inch)
过程温度–5 to +60 ˚C (23 to 140 ˚F)
过程压力1 bar, not intended for continues measurment in process
温度传感器Pt1000
连接Inductive, digital connection head with Memosens 2.0 technology
防护等级IP68