技术参数

氧气
测量原理溶解氧传感器
应用Calibration of oxygen sensors with defined test gases
安装for 12 mm sensors with standard process connection Pg13.5
for lengths from 120 mm to 420 mm
材质POM (flow cell)
Stainless steel (hose connections)
TPE (edge protection)
TSE/BSE compliant
外形尺寸Diameter of flow cell: 56 mm
Height of flow cell (without stand base): 195 mm
Height of stand base: 54 mm
Diameter of stand base: 98 mm

过程温度0 to 50 °C (32 to 122 °F)
过程压力 1 to 10 bar (abs) (14.5 to 145 psi)
连接4 mm OD hose connection