| 测量原理 | 玻璃电极 | |
| 应用 | All sectors, supporting all sensors with the blue Memosens plug-in head, enviromental sector | |
| 安装 | Connection of digital sensors with Memosens-Protocol | |
| 特点 | Liquiline CM82 is a two-wire transmitter for all areas of process engineering | |
| 设计 | Liquiline CM82 is optionally equipped with Bluetooth for comfortable remote commissioning via Smartphone/Tablets | |
| 材质 | Housing, cover: Peek 151 Strain relief: EPDM Axial ring Peek 450 G | |
| 外形尺寸 | Diameter: 18.95 mm (0.75 inch) Length: 114.7 mm (4.52 inch) | |
| 连接 | Connection of digital sensors with Memosens-Protocol | |
| 防护等级 | IP67, IP68, NEMA Type 6 | |
| 输入 | One channel transmitter | |
| 输出 | 4 to 20 mA, HART | |
| 测量原理 | 玻璃电极 | |
| 应用 | All sectors, supporting all sensors with the blue Memosens plug-in head, enviromental sector | |
| 安装 | Connection of digital sensors with Memosens-Protocol | |
| 特点 | Liquiline CM82 is a two-wire transmitter for all areas of process engineering | |
| 设计 | Liquiline CM82 is optionally equipped with Bluetooth for comfortable remote commissioning via Smartphone/Tablets | |
| 材质 | Housing, cover: Peek 151 Strain relief: EPDM Axial ring Peek 450 G | |
| 外形尺寸 | Diameter: 18.95 mm (0.75 inch) Length: 114.7 mm (4.52 inch) | |
| 连接 | Connection of digital sensors with Memosens-Protocol | |
| 防护等级 | IP67, IP68, NEMA Type 6 | |
| 输入 | One channel transmitter | |
| 输出 | 4 to 20 mA, HART | |
| 其他证书 | CE, CSA C/US GP | |
| 测量原理 | 玻璃电极 | |
| 应用 | All sectors, supporting all sensors with the blue Memosens plug-in head, enviromental sector | |
| 安装 | Connection of digital sensors with Memosens-Protocol | |
| 特点 | Liquiline CM82 is a two-wire transmitter for all areas of process engineering | |
| 设计 | Liquiline CM82 is optionally equipped with Bluetooth for comfortable remote commissioning via Smartphone/Tablets | |
| 材质 | Housing, cover: Peek 151 Strain relief: EPDM Axial ring Peek 450 G | |
| 外形尺寸 | Diameter: 18.95 mm (0.75 inch) Length: 114.7 mm (4.52 inch) | |
| 连接 | Connection of digital sensors with Memosens-Protocol | |
| 输入 | One channel transmitter | |
| 输出 | 4 to 20 mA, HART | |
| 测量原理 | 玻璃电极 | |
| 应用 | All sectors, supporting all sensors with the blue Memosens plug-in head, enviromental sector | |
| 安装 | Connection of digital sensors with Memosens-Protocol | |
| 特点 | Liquiline CM82 is a two-wire transmitter for all areas of process engineering | |
| 设计 | Liquiline CM82 is optionally equipped with Bluetooth for comfortable remote commissioning via Smartphone/Tablets | |
| 材质 | Housing, cover: Peek 151 Strain relief: EPDM Axial ring Peek 450 G | |
| 外形尺寸 | Diameter: 18.95 mm (0.75 inch) Length: 114.7 mm (4.52 inch) | |
| 连接 | Connection of digital sensors with Memosens-Protocol | |
| 防护等级 | IP67, IP68, NEMA Type 6 | |
| 输入 | One channel transmitter | |
| 输出 | 4 to 20 mA, HART | |