测量原理 | ORP电极 | |
应用 | Modular 4 wire controller Multichannel: 1 to 8 digital channels for Memosens protocol Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity 8 sensors connectable in any combination Functionality modular extendable at any time Plug and play for modules and sensors | |
特点 | Robust plastic housing All non-ex applications | |
设计 | 8x Memosens input, 2 to 8x current output, Alarmrelay, 2x relay, SD card for software update and copy & paste of setup | |
材质 | Housing base: PC-FR Housing seal EPDM | |
外形尺寸 | 237 x 194 x 162 mm 9.33 x 7.64 x 6.38 inch | |
过程温度 | -20 to 55 °C (0 to 130 °F) | |
防护等级 | IP66 / IP67 | |
输入 | 1 to 8x Memosens digital input 2x 0/4 to 20mA Input optional 2 to 4x Digital input optional | |
输出 | 2 to 8x 0/4 to 20 mA current outputs, alarmrelay 4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet | |
其他证书 | EAC, cCSAus |
测量原理 | 玻璃电极 | |
应用 | 模块化四线制控制器 多通道:1至-8个数字式通道,连接传感器Memosens 多参数:pH、ORP、ISFET、电感式电导率和电导式电导率、溶解氧、硝酸盐和浊度 允许同时连接任意两个传感器 随时进行功能模块扩展 模块和传感器即插即用 | |
特点 | 坚固耐用的塑料外壳 适用所有非防爆应用 | |
设计 | 8路Memosens输入 2...8路电流输出 报警继电器 2路继电器 SD卡,用于软件升级、复制和粘贴设置 | |
材质 | 聚碳酸酯 | |
外形尺寸 | 237 (9.33) x 194 (7.64) x 162 (6.38) mm (inch) | |
过程温度 | -20...55°C / 0...130°F | |
防护等级 | IP67 | |
输入 | 1...8路Memosens数字量输入
2路0/4..20mA输入(可选)
2...4路数字量输入(可选) | |
输出 | 2...8路0/4...20 mA电流输出 报警继电器 4路继电器 ProfibusDP Modbus RS485 Modbus TCP 以太网 | |
其他证书 | EAC, cCSAus |
测量原理 | 电位计/ ISE | |
特点 | Robust plastic housing All non-ex applications | |
过程温度 | -20 to 55 °C (0 to 130 °F) | |
应用 | Modular 4 wire controller Multichannel: 1 to 8 digital channels for Memosens protocol Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity 8 sensors connectable in any combination Functionality modular extendable at any time Plug and play for modules and sensors | |
输出 | 2 to 8x 0/4 to 20 mA current outputs, alarmrelay 4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet | |
输入 | 1 to 8x Memosens digital input 2x 0/4 to 20mA Input optional 2 to 4x Digital input optional |
测量原理 | 溶解氧传感器 | |
应用 | Modular 4 wire controller Multichannel: 1 to 8 digital channels for Memosens protocol Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity 8 sensors connectable in any combination Functionality modular extendable at any time Plug and play for modules and sensors | |
特点 | Robust plastic housing All non-ex applications | |
设计 | 8x Memosens input, 2 to 8x current output, Alarmrelay, 2x relay, SD card for software update and copy & paste of setup | |
材质 | Housing base: PC-FR Housing seal EPDM | |
外形尺寸 | 237 x 194 x 162 mm 9.33 x 7.64 x 6.38 inch | |
过程温度 | -20 to 55 °C (0 to 130 °F) | |
输入 | 1 to 8x Memosens digital input 2x 0/4 to 20mA Input optional 2 to 4x Digital input optional | |
输出 | 2 to 8x 0/4 to 20 mA current outputs, alarmrelay 4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet | |
其他证书 | EAC, cCSAus |
测量原理 | 余氯 | |
应用 | Modular 4 wire controller Multichannel: 1 to 8 digital channels for Memosens protocol Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity 8 sensors connectable in any combination Functionality modular extendable at any time Plug and play for modules and sensors | |
特点 | Robust plastic housing All non-ex applications | |
设计 | 8x Memosens input, 2 to 8x current output, Alarmrelay, 2x relay, SD card for software update and copy & paste of setup | |
材质 | Housing base: PC-FR Housing seal EPDM | |
外形尺寸 | 237 x 194 x 162 mm 9.33 x 7.64 x 6.38 inch | |
过程温度 | -20 to 55 °C (0 to 130 °F) | |
输入 | 1 to 8x Memosens digital input 2x 0/4 to 20mA Input optional 2 to 4x Digital input optional | |
输出 | 2 to 8x 0/4 to 20 mA current outputs, alarmrelay 4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet | |
其他证书 | EAC, cCSAus |
测量原理 | 单波束散射光 | |
应用 | Modular 4 wire controller Multichannel: 1 to 8 digital channels for Memosens protocol Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity 8 sensors connectable in any combination Functionality modular extendable at any time Plug and play for modules and sensors | |
特点 | Robust plastic housing All non-ex applications | |
设计 | 8x Memosens input, 2 to 8x current output, Alarmrelay, 2x relay, SD card for software update and copy & paste of setup | |
材质 | Housing base: PC-FR Housing seal EPDM | |
外形尺寸 | 237 x 194 x 162 mm 9.33 x 7.64 x 6.38 inch | |
过程温度 | -20 to 55 °C (0 to 130 °F) | |
防护等级 | IP66 / IP67 | |
输入 | 1 to 8x Memosens digital input 2x 0/4 to 20mA Input optional 2 to 4x Digital input optional | |
输出 | 2 to 8x 0/4 to 20 mA current outputs, alarmrelay 4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet | |
其他证书 | EAC, cCSAus |
测量原理 | 导电性 | |
应用 | Modular 4 wire controller Multichannel: 1 to 8 digital channels for Memosens protocol Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity 8 sensors connectable in any combination Functionality modular extendable at any time Plug and play for modules and sensors | |
特点 | Robust plastic housing All non-ex applications | |
设计 | 8x Memosens input, 2 to 8x current output, Alarmrelay, 2x relay, SD card for software update and copy & paste of setup | |
材质 | Housing base: PC-FR Housing seal EPDM | |
外形尺寸 | 237 x 194 x 162 mm 9.33 x 7.64 x 6.38 inch | |
防护等级 | IP66 / IP67 | |
输入 | 1 to 8x Memosens digital input 2x 0/4 to 20mA Input optional 2 to 4x Digital input optional | |
输出 | 2 to 8x 0/4 to 20 mA current outputs, alarmrelay 4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet | |
其他证书 | EAC, cCSAus |