技术参数

电导率
测量原理导电性
应用Phase seperation, chromotography, fermentation
CIP monitoring in small pipes
Ultrafiltration
Final rinse
特点Conductivity sensor with a broad measurement range for all hygienic applications with advanced requirements to process safety
测量范围1 µS/cm to 500 mS/cm
测量原理Hygienic 4-electrode conductivity sensor
设计Certified hygienic design with FDA compliant materials, 3-A and EHEDG certified, available as 120 mm sensor with PG13.5 and in many other standard process connections
材质Process connection: stainless steel 1.4435 (316L)
Sensor element: platinum and ceramic
外形尺寸Sensor diameter: 12 mm (0.47 inch)
Electrode length: depending on process connection
过程温度-5 to 120 °C (23 to 248 °F)
Sterilization: max. 140 °C at 6 bar for max. 45 min
(Max. 284 °F at 87 psi for max. 45 min)
过程压力17 bar abs at 20 °C (247 psi at 68 °F)
9 bar abs at 120 °C (131 psi at 248 °F)
温度传感器Pt1000
防爆认证ATEX, NEPSI, CSA, IECE, EAC Ex, INMETRO
连接Clamp 1,5", Clamp 2", Varivent F DN25,Varivent N DN40-DN125, BioControl DN25, PG13,5, DN25 standard/40mm, DN25 B.Braun port/65mm, Threat G1", Thread NPT 1"
Sensor connection: Inductive, digital connection head with Memosens 2.0 technology
防护等级IP 68 / NEMA Type 6P
其他证书Material certification 3.1
3-A and EHEDG certified, hygienic design
ASME BPE
Conformity to cGMP derived requirements
ASME BPE
FDA approved
Regulation (EC) No. 1935/2004
China Food