| 测量原理 | 导电性 | |
| 应用 | Surface water + water Waste water Process industry Media separation Industrial water | |
| 特点 | Digital 2-electrode conductivity sensor | |
| 测量范围 | k=1: 10 µS/cm to 20 mS/cm | |
| 测量原理 | Conductive conductivity cell with graphite electrodes | |
| 设计 | 2-electrode conductivity cell with parallel arranged electrodes | |
| 材质 | Sensor shaft: PES Electrodes: graphite | |
| 外形尺寸 | Diameter: 24 mm (0.94 inch) Length: 61 mm (2.40 inch) | |
| 过程温度 | -20 to 135 °C at 3.5 bar abs (-4 to 275 °F at 50 psi) | |
| 过程压力 | 17 bar abs at 20 °C (246 psi at 68 °F) | |
| 温度传感器 | Pt1000 | |
| 防爆认证 | ATEX, CSA, NEPSI, EAC Ex, IECEx, INMETRO | |
| 连接 | Process connection: DN25, DN40, G1, NPT 1" Sensor connection: Inductive, digital connection head with Memosens 2.0 technology | |
| 防护等级 | IP68 | |