测量原理 | 导电性 | |
应用 | Pure and ultrapure water Pharmaceutical industry Final rinse WFI | |
特点 | Hygienic 2-electrode conductivity sensor | |
测量范围 | k=0,1: 0,04 to 500 µS/cm | |
测量原理 | Conductive conductivity cell with electropolished stainless steel electrodes | |
设计 | Hygienic 2-electrode conductivity sensor with coaxially arranged electrodes, electropolished | |
材质 | n contact with medium Sensor depending on order execution: Electropolished, stainless steel 1.4435 (AISI 316L) PEEK Sealing depending on order execution: Form seal ISOLAST (FFKM) Form seal EPDM | |
外形尺寸 | Electrode diameter: 17 mm (0.66 inch) Electrode length: 54 mm (2.13 inch) | |
过程温度 | -5 to 120 °C (23 to 248 °F) For Sterilizsation: max. 150 °C at 5 bar (Max. 302 °F at 73 psi) | |
过程压力 | 13 bar at 20 °C (188 psi at 68 °F) 9 bar at 120 °C (130 psi at 248 °F) | |
温度传感器 | Pt1000 | |
防爆认证 | ATEX, NEPSI, CSA, IECEx, INMETRO, EAC Ex | |
连接 | Process connection: Varivent, Neumo, BioControl, Clamp Sensor connection: Inductive, digital connection head with Memosens 2.0 technology | |
防护等级 | IP68 | |
其他证书 | Material certification 3.1 EHEDG certified, hygienic design CoC ASME BPE Conformity to cGMP derived |