| 测量原理 | Ozone | |
| 应用 | Drinking water - ensures adequate disinfection Process water - for hygienic packaging and filling Wastewater - to ensure safe discharge water | |
| 特点 | Amperometric measurement of dissolved ozone | |
| 测量范围 | 0 to 2 mg/l | |
| Measuring method | - closed 2 electrode system - conversion of ozone into a signal current in nA - signal current is proportional to the concentration of ozone - the measurement is not pH dependent | |
| 设计 | - exchangeable, electrolyte-filled membrane cap - working and counter electrode - adaptable shaft for flexible installation in assemblies | |
| 材质 | Sensor shaft: PVC Membrane: Silicone Membrane cap: PVC | |
| 外形尺寸 | Diameter: 25 mm (0.98 in) Length: 161 mm (6.34 in) | |
| 过程温度 | +0 to 45 °C (32 to 110 °F), non freezing | |
| 过程压力 | 1 bar (14.5 psi), 2 bar (29 psi) absolute | |
| 温度传感器 | 10k NTC integrated (Memosens) | |
| 连接 | Inductive, digital connection head with Memosens | |