技术参数

氯气
测量原理
应用Drinking water - ensures adequate disinfection
Process water - for hygienic packaging and filling
Wastewater - to ensure safe discharge water

特点Amperometric measurement of dissolved ozone
测量范围0 to 2 mg/l
Measuring method- closed 2 electrode system
- conversion of ozone into a signal current in nA
- signal current is proportional to the concentration of ozone
- the measurement is not pH dependent

设计- exchangeable, electrolyte-filled membrane cap
- working and counter electrode
- adaptable shaft for flexible installation in assemblies

材质Sensor shaft: PVC
Membrane: Silicone
Membrane cap: PVC

外形尺寸Diameter: 25 mm (0.98 in)
Length: 161 mm (6.34 in)
过程温度+0 to 45 °C (32 to 110 °F), non freezing
过程压力1 bar (14.5 psi), 2 bar (29 psi) absolute
温度传感器10k NTC integrated (Memosens)
连接Inductive, digital connection head with Memosens