| 测量原理 | ||
| 应用 | Seawater - to ensure reliable disinfection Process water - wide range of application due to large measuring range Pool water - efficient dosing thanks to precise measurement | |
| 特点 | Amperometric measurement of dissolved free bromine | |
| 测量范围 | Trace: 0 ... 5 mg/l HOBr Standard: 0 ... 20 mg/l HOBr High: 0 ... 200 mg/l HOBr | |
| 测量原理 | Closed, membrane covered measuring cell Reduction of free bromine at the working electrode | |
| 设计 | Closed amperometric 2-electrode measuring cell with PET membrane | |
| 材质 | Sensor shaft: POM Membrane: PET Membrane cap: PVDF | |
| 外形尺寸 | Diameter: 25 mm (0.98 in) Length: 161 mm (6.34 in) | |
| 过程温度 | +0...55 °C (32 ... 130°F), non-freezing | |
| 过程压力 | Max. 1 bar (max. 14.5 psi) | |
| 温度传感器 | 10k NTC integrated (Memosens) | |
| 连接 | Inductive, digital connection head with Memosens technology | |