技术参数

氯气
测量原理Free bromine
应用Seawater - to ensure reliable disinfection
Process water - wide range of application due to large measuring range
Pool water - efficient dosing thanks to precise measurement
特点Amperometric measurement of dissolved free bromine
测量范围Trace: 0 ... 5 mg/l HOBr
Standard: 0 ... 20 mg/l HOBr
High: 0 ... 200 mg/l HOBr
测量原理Closed, membrane covered measuring cell
Reduction of free bromine at the working electrode
设计Closed amperometric 2-electrode measuring cell with PET membrane
材质Sensor shaft: POM
Membrane: PET
Membrane cap: PVDF
外形尺寸Diameter: 25 mm (0.98 in)
Length: 161 mm (6.34 in)
过程温度+0...55 °C (32 ... 130°F), non-freezing
过程压力Max. 1 bar (max. 14.5 psi)
温度传感器10k NTC integrated (Memosens)
连接Inductive, digital connection head with Memosens technology