技术参数

氯气
测量原理总氯
应用Wastewater treatment plants, disinfection monitoring and control in wastewater outlet, reuse of outlet water
utilities of all industries
drinkingwater to regulate disinfection
all disinfection measuring points
swimming pool with efficient disinfection
Food and Beverage, cleaning water or zero chlorine applications for reverse osmosis,
特点Amperometric measurement of total chlorine
测量范围0 to 5 mg/l total chlorine or
0 to 20 mg/l total chlorine
Measuring methodTotal chlorine consists of free chlorine (HOCl, OCl-) and bound chlorine (chloramines)
All components are reduced at the working electrode
Almost pH independent
设计Closed amperometric 2-electrode measuring cell with PET membrane
材质Sensor shaft: POM
Membrane: PET/PVDF
Mebrane cap: PVDF
外形尺寸Diameter: 25 mm (0.98 in)
Length: 161 mm (6.34 in)
过程温度0 to 55 °C , non-freezing
(32 to 130 °F)
过程压力 1 bar relative (14,5 psi relativ)
Max. 2 bar (max. 29 psi)
温度传感器10k NTC integrated (Memosens)
连接Inductive, digital connection head with Memosens 2.0