| 测量原理 | 余氯 | |
| 应用 | Drinking water - to ensure reliable disinfection Process water - wide range of application due to large measuring range Food - to secure absence/presence of free chlorine Pool water -efficient dosing thanks to precise measurement | |
| 特点 | Amperometric measurement of dissolved free chlorine
| |
| 测量范围 | Trace: 0 to 5 mg/l HOCl Standard: 0 to 20 mg/l HOCl | |
| Measuring method | - Closed, membrane covered measuring cell
- Reduction of free chlorine at the cathode | |
| 设计 | Closed amperometric 2-electrode measuring cell with PVDF membrane
| |
| 材质 | Sensor shaft: POM Membrane: PVDF Membrane cap: PVDF | |
| 外形尺寸 | Diameter: 25 mm (0.98 in) Length: 161 mm (6.34 in) | |
| 过程温度 | +0 to 55 °C (32 to 130°F), non-freezing | |
| 过程压力 | 1 bar (14.5 psi) | |
| 温度传感器 | 10k NTC
| |
| 连接 | analog with fixed cable
| |