| 测量原理 | 二氧化氯 | |
| 应用 | Guarantees reliable disinfection in drinking water Prevents the growth of biofilms and pathogens in cooling water Ensures food quality Ensures the absence or presence of chlorine dioxide in Utilities | |
| 特点 | Amperometric measurement of dissolved chlorine dioxide | |
| 测量范围 | Trace: 0 to 5 mg/l ClO2 Standard: 0 to 20 mg/l ClO2 | |
| Measuring method | Closed, membrane covered measuring cell Reduction of chlordioxide at the cathode | |
| 设计 | Closed amperometric 2-electrode measuring cell with PVDF membrane | |
| 材质 | Sensor shaft: POM Membrane: PVDF Membrane cap: PVDF Sealing ring: FKM | |
| 外形尺寸 | Diameter: 25 mm (0.98 inch) Length: 126 mm (4.96 inch) | |
| 过程温度 | 0 to 55 °C (32 to 130°F), non-freezing | |
| 过程压力 | Max.1 bar (max. 14.5 psi)
| |
| 温度传感器 | 10k NTC
| |
| 连接 | Analog with fixed cable | |