技术参数

氯气
测量原理二氧化氯
应用Guarantees reliable disinfection in drinking water
Prevents the growth of biofilms and pathogens in cooling water
Ensures food quality
Ensures the absence or presence of chlorine dioxide in Utilities
特点Amperometric measurement of dissolved chlorine dioxide
测量范围Trace: 0 to 5 mg/l ClO2
Standard: 0 to 20 mg/l ClO2
Measuring methodClosed, membrane covered measuring cell
Reduction of chlordioxide at the cathode
设计Closed amperometric 2-electrode measuring cell with PVDF membrane
材质Sensor shaft: POM
Membrane: PVDF
Membrane cap: PVDF
Sealing ring: FKM
外形尺寸Diameter: 25 mm (0.98 inch)
Length: 126 mm (4.96 inch)
过程温度0 to 55 °C (32 to 130°F), non-freezing
过程压力Max.1 bar (max. 14.5 psi)
温度传感器10k NTC
连接Analog with fixed cable