| 测量原理 | 总氯 | |
| 应用 | Wastewater treatment plants, disinfection monitoring and control in wastewater outlet, reuse of outlet water, utilities of all industries, all disinfection measuring points
| |
| 特点 | Amperometric measurement of total chlorine | |
| 测量范围 | 0.1 to 10 mg/l total chlorine | |
| Measuring method | Total chlorine consists of free chlorine (HOCl, OCl-) and bound chlorine (chloramines) All components are reduced at the working electrode Almost pH independent | |
| 设计 | Closed, membrane covered measuring cell | |
| 材质 | Sensor shaft: PVC Membrane: PET Membrane cap: PPE | |
| 外形尺寸 | Diameter: 25 mm (0.98 inch) Length: 148 mm (5.83 inch) | |
| 过程温度 | 5 to 45 °C (41 to 113 °F) | |
| 过程压力 | 1 to 4 bar (14.5 to 58 psi) | |
| 温度传感器 | 10k NTC integrated (Memosens) | |
| 连接 | Inductive, digital connection head with Memosens
| |