| 测量原理 | 紫外光吸收(UV) | |
| 特点 | Insitu (immersion in process), extractive with sample and flow cell UV/VIS spectrometer for measurement of TOCeq, CODeq, BODeq, SAC254, TU/TSS, Nitrate, APHA/Hazen color
| |
| Measuring method | UV/VIS Absorbance at 200 to 800 nm
| |
| 尺寸 | 571.4 x 40 mm 21.5 x 1.6 in | |
| 设计 | 40 mm | |
| 过程温度 | 0 to 50°C 32 to 122 °F | |
| 环境温度 | -20 to 60°C -4 to 140 °F | |
| 过程压力 | 0.5 to 10 bar abs. 7.3 to 145 psi | |
| 特殊要求 | G1, NPT3/4 IP68 (1m/3,3ft) water column with 1N KCl during 60 days
| |
| 应用 | Monitoring of WWTP in- and outlet Drinking water and surface water | |
| 测量范围 | Depending on the path length and the application the measuring range vary: TOCeq: 0 to 400 mg/l CODeq: 0 to 20 000 mg/l BODeq: 0 to 5000 mg/l SAC254: 0 to 1000 /m TU: 0 to 800 FAU TSS: 0 to 10 000 mg/l NO3-N: 0 to 500 mg/l APHA/Hazen: 0 to 500 Hazen | |
| 测量原理 | Absorption | |
| 应用 | Monitoring of WWTP in- and outlet Drinking water and surface water | |
| 安装 | Insitu (immersion in process), extractive with sample and flow cell
| |
| 特点 | Insitu (immersion in process), extractive with sample and flow cell UV/VIS spectrometer for measurement of TOCeq, CODeq, BODeq, SAC254, TU/TSS, Nitrate, APHA/Hazen color | |
| 测量范围 | "Depending on the path length and the application the measuring range vary: TOCeq: 0 to 400 mg/l CODeq: 0 to 20 000 mg/l BODeq: 0 to 5000 mg/l SAC254: 0 to 1000 /m TU: 0 to 800 FAU TSS: 0 to 10 000 mg/l NO3-N: 0 to 500 mg/l APHA/Hazen: 0 to 500 Hazen | |
| 测量原理 | UV/VIS absorbance at 200 to 800 nm
| |
| 设计 | 40 mm
| |
| 材质 | Housing: stainless steel or titanium Windows: sapphire or quartz O-rings: EPDM | |
| 外形尺寸 | 571.4 x 40 mm 21.5 x 1.6 in | |
| 过程温度 | 0 to 50°C 32 to 122 °F | |
| 过程压力 | 0.5 to 10 bar abs. 7.3 to 145 psi | |
| 温度传感器 | -20 to 60°C -4 to 140 °F | |
| 连接 | G1 and NPT 3/4"
| |
| 防护等级 | IP68 | |
| 测量原理 | 紫外光吸收(UV) | |
| 应用 | Monitoring of WWTP in- and outlet, drinking water and surface water
| |
| 特点 | Insitu (immersion in process) Extractive with sample and flow cell UV/VIS spectrometer for measurement of TOCeq, CODeq, BODeq, SAC254, TU/TSS, Nitrate, APHA/Hazen color | |
| 测量范围 | Depending on the path length and the application the measuring range vary: TOCeq: 0 to 400 mg/l CODeq: 0 to 20 000 mg/l BODeq: 0 to 5000 mg/l SAC254: 0 to 1000 /m TU: 0 to 800 FAU TSS: 0 to 10 000 mg/l NO3-N: 0 to 500 mg/l APHA/Hazen: 0 to 500 Hazen | |
| 设计 | 40 mm | |
| 材质 | Housing: stainless steel or titanium Windows: sapphire or quartz O-rings: EPDM | |
| 过程温度 | 0 to 50°C 32 to 122 °F | |
| 过程压力 | 0.5 to 10 bar abs. 7.3 to 145 psi | |
| 温度传感器 | -20 to 60°C -4 to 140 °F | |
| 连接 | G1 and NPT 3/4"
| |
| 防护等级 | IP68
| |