| 测量原理 | 比色 | |
| 特点 | Analyzer for silica in aqueous solutions
| |
| Measuring method | Comply with standard colorimetric measuring principle - heteropoly blue method | |
| 尺寸 | Housing (open version): 793 x 530 x 417 mm 31.22 x 20.87 x 16.42 in Housing (closed version): 793 x 530 x 463 mm 31.22 x 20.87 x 18.23 in Housing with base: 1723 x 530 x 463 mm 67.83 x 20.87 x 18.23 in | |
| 设计 | Open design / cabinet Plastic ASA-PC | |
| 过程温度 | 5 to 45 °C (41 to 113 °F)
| |
| 环境温度 | 5 to 40 °C (41 to 104 °F)
| |
| 过程压力 | 1 to 5 bar (14.5 to 72.5 psi) | |
| 探头处的流速 | 60 to 250 ml/min (2.03 to 8.45 fl.oz/min) | |
| 探头的一致性 | Particle free | |
| 特殊要求 | Easy upgrade to measuring station with up to four digital Memosens sensors Automatic calibration and cleaning User-configurable measuring, cleaning and calibration intervals optional up to 6 sample channels Flexible functionality and modular expandable Digital communication for remote access | |
| 应用 | Determination of silica concentration in boiler feed water Monitoring of water-steam-circuit and condensate Monitoring and optimization of reverse osmosis and desalination | |
| 电源 | 100 to 120 VAC / 200 to 240 VAC ± 10% 50 ± 1 or 60 ± 1.2 Hz | |
| 输出 | 2x 0/4 to 20 mA Optional: Webserver, Modbus, Ethernet/IP, Profibus DP | |
| 输入 | 1, 2, 4 or 6 measuring channels Optional 1 to 4 digital inputs for sensors with Memosens protocol | |
| 测量范围 | 0 to 500 µg/l (ppb) 50 to 5000 µg/l (ppb) | |
| 耗材 | Reagents and standard solutions CY80SI Maintenance kit CAV800 | |