技术参数

气体
测量原理超声波流量测量
产品标题Highly robust gas specialist for fluctuating process conditions as remote version with up to 4 I/Os. Flexible device with user-definable gas mixtures for demanding measuring tasks. Accurate measurement of natural and process gas in the chemical as well as oil and gas industries.
传感器特点Maximum reliability even with humid or wet gas – sensor design insensitive to condensate. High-performance process control – real-time pressure- and temperature-compensated values. Efficient solution – multivariable, no pressure loss. Direct measurement: flow, pressure & temperature. Wetted parts: titanium / 316L. Maximum measuring accuracy: 0.5 %.
变送器特点Full access to process and diagnostic information – numerous, freely combinable I/Os. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access. Standard cable between sensor and transmitter.
公称口径范围 DN 25 to 300 (1 to 12")
接液部件材质 Measuring tube: 1.4408/1.4409 (CF3M)
Transducer: 1.4404 (316, 316L, Titan Grade 2
测量变量 Volume flow, corrected volume flow, mass flow, flow velocity, speed of sound, pressure, temperature, density, dynamic viscosity, energy flow, Wobbe index, methane fraction, calorific value, molar mass
最大测量误差Volume flow (standard):
‐ ±1.0 % o.r. for 3 to 40 m/s (9.84 to 131.23 ft/s)
‐ ±2 % o.r. for 0.3 to 3 m/s (0.98 to 9.84 ft/s)
Volume flow (optional calibration):
‐ ±0.5 % o.r. for 3 to 40 m/s (9.84 to 131.23 ft/s)
‐ ±1.0 % o.r. for 0.3 to 3 m/s (0.98 to 9.84 ft/s)
Corrected volume flow (standard):
‐ ±1.2 % o.r. for 3 to 40 m/s (9.84 to 131.23 ft/s)
‐ ±2.1 % o.r. for 0.3 to 3 m/s (0.98 to 9.84 ft/s)
Corrected volume flow (optional calibration):
‐ ±0.8 % o.r. for 3 to 40 m/s (9.84 to 131.23 ft/s)
‐ ±1.2 % o.r. for 0.3 to 3 m/s (0.98 to 9.84 ft/s)


Sound Velocity: ±0.2 % o.r.
测量范围 Gas: 0.3 m/s to 40 m/s
最大过程压力 0.7 to 101 bar a (10.15 to 1464.88 psi a)
介质温度范围 -50 to 150 °C (-58 to +302°F)
-50 to 100 °C (-58 to +212°F) with integrated pressure cell
环境温度范围-40 to 60 °C(-40 to +140 °F)
Optional: -50 to 60 °C(-58 to +140 °F)
传感器外壳材质 Stainless Steel, 1.4404(316/316L), 1.4408/1.4409 (CF3M)
变送器外壳材质 AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L
Polycarbonate
防护等级 Sensor remote version: IP66/67, type 4X enclosure
Transmitter remote version: IP66/67, Type 4X enclosure
显示/操作 4-line backlit display with Touch Control (operation from outside)
Configuration via local display and operating tools possible
输出4 outputs:
4-20 mA HART (active/passive)
4-20 mA (active/passive)
Pulse/frequency/switch output (active/passive)
Double pulse output (active/passive)
Relay output
输入 Status input
4-20 mA input
数字通信 HART, Modbus RS485
电源 AC 100 to 230 V / DC 24 V (non-hazardous area)
防爆认证 ATEX, IECEx, cCSAus, JPN, EAC, UK Ex, KC
产品安全性 CE, C-tick
功能安全性 Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
计量认证和证书 Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a
压力认证和证书 PED, CRN
材料证书 3.1 material
NACE MR0175/MR0103