技术参数

液体
测量原理
产品标题Device with automatic frequency scan for maximum measuring performance and cost-effective transmitter. Clamp-on flow measurement of process water, salt water, demineralized water, drinking & wastewater.
传感器特点Low capital investment – cost-effectiveness increases with pipe diameter (up to DN 2000/80"). Long-term stable signal – maintenance-free permanent mounting from outside with coupling pads. Process transparency – diagnostic capability. Medium temperature: –20 to +80 °C (-4 to +176 °F). Degree of protection IP68 (Type 6P enclosure) for pipes under water. Shock and vibration resistance according to IEC 68-2-6.
变送器特点Economical transmitter – designed for easy applications. Fast and reliable commissioning – Quick Setup menu for installation. Automatic recovery of data for servicing. Aluminium field transmitter housing. 2-line display with push buttons. HART.
公称口径范围单通道,单声路或双声路:DN15...2000 (1/2...80")
接液部件材质捆绑式系统:
传感器座 1.4308/CF-8
传感器外壳1.4301/304
捆绑带1.4301/304
测量变量体积流量、声速、流速、信号强度、累积量
最大测量误差体积流量:
±3% o.r.,适用口径DN15
±2% o.r.,适用口径DN25...200
±2% o.r.,口径大于DN200
测量范围0.3...10 m/s (1...33 ft/s)
最大过程压力不适用
介质温度范围 -20...+80 °C (-4...+176 °F)
可选:0...+130 °C (32...+265 °F)
环境温度范围-20...+60 °C (-4...+140 °F)
传感器外壳材质不适用
变送器外壳材质 带铝合金AlSi10Mg涂层
防护等级IP67 type 4X(变送器)
IP67 type 4X(传感器)
IP68 type 6P(可选传感器)IP67 NEMA 4X
显示/操作两行背光显示,3个按键
输出1路4...20 mA HART
1路脉冲/频率/开关量输出(无源)
输入不适用
数字通信HART

电源 85...250 VAC
20...28 VAC
11...40 VDC
防爆认证非危险区
FM、CSA
其他认证和证书流量计校验仅适用于口径DN15、25、40、50和100
EAC认证
产品安全性CE认证、C-tick认证、EAC认证
计量认证和证书流量计校验仅适用于口径DN15、25、40、50和100