| 测量原理 | 科里奥利质量流量 | |
| 产品标题 | Single-use specialist for Biotech applications, with a remote version with up to 4 I/Os.
Modern fieldbus communication protocols (2-wire).
Highest measurement performance for liquids in single-use processes for the Life Sciences Industry. | |
| 传感器特点 | One sensor fits all DN – single variant with 4 disposable line sizes provides highest turndown ratio . One-hand mounting of disposable – easy
commissioning due to intuitive clamping mechanism. Mounting angle - self drainabillity or air bubble escape.
Disposable made of 1.4435 (316L) and polycarbonate. Fully traceable cGMP compliance. One sensor fits four line sizes: ¹⁄₈ to 1". | |
| 变送器特点 | Full access to process and diagnostic information –
numerous, freely combinable I/Os and Ethernet. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access. Standard cable between sensor and transmitter. | |
| 公称口径范围 | ¹⁄₈" to 1" | |
| 接液部件材质 | Measuring tubes: Stainless steel 1.4435, 316L Hose connection nipple: Makrolon Rx 1805 polycarbonate | |
| 测量变量 | Mass, density, temperature | |
| 最大测量误差 | Mass flow (liquid): ±0.5% | |
| 测量范围 | 0 to 75 kg/min (0 to 165,3 lb/min) | |
| 最大过程压力 | 6 bar (87 psi) | |
| 介质温度范围 | 3 to 60°C (37.4 to 140°F) | |
| 环境温度范围 | 5 to 40°C (41 to 104°F) | |
| 变送器外壳材质 | Aluminum, AlSi10Mg, coated | |
| 防护等级 | Transmitter: IP66/67, Type 4X enclosure Sensor: IP54 | |
| 显示/操作 | 4-line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible | |
| 输出 | "4 outputs:
4-20 mA HART (active/passive) 4-20 mA WirelessHART 4-20 mA (active/passive) Pulse/frequency/switch output (active/passive) Double pulse output (active/passive) Relay output" | |
| 输入 | Status input
4-20 mA input | |
| 数字通信 | Modbus RS485, PROFINET over Ethernet-APL | |
| 电源 | AC 100 to 230 V / DC 24 V (non-hazardous area) | |
| 产品安全性 | CE, C-tick, EAC marking | |
| 功能安全性 | Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511 | |
| 卫生型认证和证书 | cGMP compliance, ASME BPE, BPOG, FDA
| |