| 测量原理 | 科里奥利质量流量 | |
| 产品标题 | Flowmeter with minimized total cost of ownership with easy-to-use operation concept.
Measurement of liquids and gases in utility processes and basic applications. | |
| 传感器特点 | Cost-effective general-purpose device – alternative to mechanical flowmeters. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space-saving installation – no in-/outlet run needs.
Compact dual-tube sensor. Medium temperature up to +150 °C (+302 °F). Process pressure up to 100 bar (1450 psi). | |
| 变送器特点 | Optimum usability – display with touch screen (HART and Modbus RS485 communication only) or operation with mobile devices and SmartBlue app. Simple, time-saving commissioning – guided parameterization in advance and in the field. Integrated verification – Heartbeat Technology.
System integration with HART, Modbus RS485, IO-Link. Flexible operation with app and optional display. | |
| 公称口径范围 | DN 8 to 80 (⅜ to 3") | |
| 接液部件材质 | Measuring tube: 1.4539 (904L)
Connection: 1.4404 (316/316L) | |
| 测量变量 | Mass flow, temperature, Density (option), volume flow, corrected volume flow | |
| 最大测量误差 | Mass flow (liquid): ±0.5 % (standard), ±0.15 % (option)
Mass flow (gas): ±0.75 % | |
| 测量范围 | 0 to 180 000 kg/h (0 to 6615 lb/min) | |
| 最大过程压力 | PN 40, Class 300, 40K | |
| 介质温度范围 | –40 to +150 °C (–40 to +302 °F) | |
| 环境温度范围 | Standard: –20 to +60 °C (–4 to +140 °F) | |
| 传感器外壳材质 | Stainless steel 1.4301 (304) | |
| 变送器外壳材质 | AlSi10Mg, coated | |
| 防护等级 | Standard: IP66/67, Type 4X enclosure | |
| 显示/操作 | 2.4" LCD display with touch & auto rotate; Configuration and operation via Bluetooth technology possible | |
| 输出 | 4-20 mA HART (active/passive), Pulse/frequency/switch output
Modbus RS485, 4-20 mA | |
| 数字通信 | HART, MODBUS RS485, IO-Link | |
| 电源 | DC 24 V
AC 100 to 230 V AC 100 to 230 V / DC 24 V (non-hazardous area) | |
| 防爆认证 | ATEX
IECEx cCSAus EAC NEPSI INMETRO IND Ex JPN Uk Ex KC | |
| 计量认证和证书 | Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) | |
| 压力认证和证书 | CRN, PED | |
| 材料证书 | 3.1 material | |
| 卫生型认证和证书 | EC 1935, FDA, GB4806, cGMP, 3-A | |
| 测量原理 | 科里奥利质量流量 | |
| 产品标题 | Flowmeter with minimized total cost of ownership with easy-to-use operation concept.
Measurement of liquids and gases in utility processes and basic applications. | |
| 传感器特点 | Cost-effective general-purpose device – alternative to mechanical flowmeters. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space-saving installation – no in-/outlet run needs.
Compact dual-tube sensor. Medium temperature up to +150 °C (+302 °F). Process pressure up to 100 bar (1450 psi). | |
| 变送器特点 | Optimum usability – display with touch screen (HART and Modbus RS485 communication only) or operation with mobile devices and SmartBlue app. Simple, time-saving commissioning – guided parameterization in advance and in the field. Integrated verification – Heartbeat Technology.
System integration with HART, Modbus RS485, IO-Link. Flexible operation with app and optional display. | |
| 公称口径范围 | DN 8 to 80 (⅜ to 3") | |
| 接液部件材质 | Measuring tube: 1.4539 (904L)
Connection: 1.4404 (316/316L) | |
| 测量变量 | Mass flow, temperature, Density (option), volume flow, corrected volume flow | |
| 最大测量误差 | Mass flow (liquid): ±0.5 % (standard), ±0.15 % (option)
Mass flow (gas): ±0.75% | |
| 测量范围 | 0 to 180 000 kg/h (0 to 6615 lb/min) | |
| 最大过程压力 | PN 40, Class 300, 40K | |
| 介质温度范围 | –40 to +150 °C (–40 to +302 °F) | |
| 环境温度范围 | Standard: –20 to +60 °C (–4 to +140 °F) | |
| 传感器外壳材质 | Stainless steel 1.4301 (304) | |
| 变送器外壳材质 | AlSi10Mg, coated | |
| 防护等级 | Standard: IP66/67, Type 4X enclosure | |
| 显示/操作 | 2.4" LCD display with touch & auto rotate; Configuration and operation via Bluetooth technology possible | |
| 输出 | 4-20 mA HART (active/passive), Pulse/frequency/switch output
Modbus RS485, 4-20 mA | |
| 数字通信 | HART, MODBUS RS485, IO-Link | |
| 电源 | DC 24 V
AC 100 to 230 V AC 100 to 230 V / DC 24 V (non-hazardous area) | |
| 防爆认证 | ATEX
IECEx cCSAus EAC NEPSI INMETRO IND Ex JPN UK Ex KC | |
| 计量认证和证书 | Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) | |
| 压力认证和证书 | CRN, PED | |
| 材料证书 | 3.1 material | |
| 卫生型认证和证书 | EC 1935, FDA, GB4806, cGMP, 3-A | |