| 测量原理 | 科里奥利质量流量 | |
| 产品标题 | Combines in-line viscosity and flow measurement with an ultra-compact transmitter.
Measuring liquids and gases in applications requiring low pressure loss and gentle fluid treatment. | |
| 传感器特点 | Energy‐saving – full-bore design enables minimal pressure loss. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Straight, easy-to-clean single-tube system. TMB technology. Measuring tube made of Titanium. | |
| 变送器特点 | Space‐saving transmitter – full functionality on the smallest footprint. Time‐saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology.
Robust, ultra-compact transmitter housing. Highest degree of protection: IP69. Local display available. | |
| 公称口径范围 | DN 8 to 80 (⅜ to 3") | |
| 接液部件材质 | Measuring tube: Titanium grade 9 Connection: Titanium grade 2 | |
| 测量变量 | Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration, viscosity | |
| 最大测量误差 | Mass flow (liquid): ±0.1 % Volume flow (liquid): ±0.1 % Mass flow (gas): ±0.5 % Density (liquid): ±0.0005 g/cm³ | |
| 测量范围 | 0 to 180 000 kg/h (0 to 6600 lb/min) | |
| 最大过程压力 | PN 100, Class 600, 63K | |
| 介质温度范围 | –50 to +150 °C (–58 to +302 °F) | |
| 环境温度范围 | Standard: –40 to +60 °C (–40 to +140 °F) Option: –50 to +60 °C (–58 to +140 °F) | |
| 传感器外壳材质 | 1.4301/1.4307 (304L), corrosion resistant | |
| 变送器外壳材质 | Compact: AlSi10Mg, coated Compact/ultra‐compact: 1.4301 (304) | |
| 防护等级 | Standard: IP66/67, type 4X enclosure Option: IP69 | |
| 显示/操作 | 4‐line backlit display available (no local operation) Configuration via web browser and operating tools possible | |
| 输出 | 4‐20 mA HART (active) Pulse/frequency/switch output (passive) | |
| 输入 | None | |
| 数字通信 | HART, Modbus RS485, EtherNet/IP, PROFIBUS DP, PROFINET | |
| 电源 | DC 20 to 30 V | |
| 防爆认证 | ATEX, IECEx, cCSAus, INMETRO, NEPSI, EAC | |
| 产品安全性 | CE, C-Tick, EAC marking | |
| 计量认证和证书 | Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) | |
| 压力认证和证书 | PED, CRN | |
| 材料证书 | 3.1 material | |
| 卫生型认证和证书 | 3-A, EHEDG, cGMP | |
| 测量原理 | 科里奥利质量流量 | |
| 产品标题 | Combines in-line viscosity and flow measurement with an ultra-compact transmitter.
Measuring liquids and gases in applications requiring low pressure loss and gentle fluid treatment. | |
| 传感器特点 | Energy‐saving – full-bore design enables minimal pressure loss. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Straight, easy-to-clean single-tube system. TMB technology. Measuring tube made of Titanium. | |
| 变送器特点 | Space‐saving transmitter – full functionality on the smallest footprint. Time‐saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology.
Robust, ultra-compact transmitter housing. Highest degree of protection: IP69. Local display available. | |
| 公称口径范围 | DN 8...80 (⅜...3") | |
| 接液部件材质 | 测量管:9级钛 连接部件:2级钛 | |
| 测量变量 | 质量流量、密度、温度、体积流量、校正体积流量、参考密度、浓度、粘度 | |
| 最大测量误差 | 质量流量(液体):±0.1 % 体积流量(液体):±0.1 % 质量流量(气体):±0.5 % 密度(液体):±0.0005 g/cm³ | |
| 测量范围 | 0...180 000 kg/h (0...6600 lb/min) | |
| 最大过程压力 | PN 100,Cl. 600,63K | |
| 介质温度范围 | –50...+150 °C (–58...+302 °F) | |
| 环境温度范围 | 标准:–40...+60 °C (–40...+140 °F) 可选:–50...+60 °C (–58...+140 °F) | |
| 传感器外壳材质 | 1.4301/1.4307 (304L),耐腐蚀 | |
| 变送器外壳材质 | 一体式:铝合金AlSi10Mg涂层 一体式/超紧凑型一体式:1.4301 (304) | |
| 防护等级 | 标准:IP66/67,Type 4X 可选:IP69 | |
| 显示/操作 | 四行背光显示(无现场操作) 通过网页服务器和调试软件设置 | |
| 输出 | 4...20 mA HART(有源) 脉冲/频率/开关量输出(无源) | |
| 输入 | 无 | |
| 数字通信 | HART、Modbus RS485、EtherNet/IP、PROFIBUS DP、PROFINET | |
| 电源 | 20...30 VDC | |
| 防爆认证 | ATEX、IECEx、cCSAus、INMETRO、NEPSI | |
| 计量认证和证书 | 在认证标定装置上执行标定(符合ISO/IEC 17025标准)
Heartbeat Technology(心跳技术)符合ISO 9001:2008标准章节7.6 a的溯源校验要求(TÜV认证) | |
| 压力认证和证书 | PED、CRN | |
| 材料证书 | 3.1材料证书 | |
| 卫生型认证和证书 | 3-A、EHEDG | |
| 测量原理 | 科里奥利质量流量 | |
| 产品标题 | Combines in-line viscosity and flow measurement with an ultra-compact transmitter.
Measuring liquids and gases in applications requiring low pressure loss and gentle fluid treatment. | |
| 传感器特点 | Energy‐saving – full-bore design enables minimal pressure loss. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Straight, easy-to-clean single-tube system. TMB technology. Measuring tube made of Titanium. | |
| 变送器特点 | Space‐saving transmitter – full functionality on the smallest footprint. Time‐saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology.
Robust, ultra-compact transmitter housing. Highest degree of protection: IP69. Local display available. | |
| 公称口径范围 | DN 8...80 (⅜...3") | |
| 接液部件材质 | 测量管:9级钛 连接部件:2级钛 | |
| 测量变量 | 质量流量、密度、温度、体积流量、校正体积流量、参考密度、浓度、粘度 | |
| 最大测量误差 | 质量流量(液体):±0.1 % 体积流量(液体):±0.1 % 质量流量(气体):±0.5 % 密度(液体):±0.0005 g/cm³ | |
| 测量范围 | 0...180 000 kg/h (0...6600 lb/min) | |
| 最大过程压力 | PN 100,Cl. 600,63K | |
| 介质温度范围 | –50...+150 °C (–58...+302 °F) | |
| 环境温度范围 | 标准:–40...+60 °C (–40...+140 °F) 可选:–50...+60 °C (–58...+140 °F) | |
| 传感器外壳材质 | 1.4301/1.4307 (304L),耐腐蚀 | |
| 变送器外壳材质 | 一体式:铝合金AlSi10Mg涂层 一体式/超紧凑型一体式:1.4301 (304) | |
| 防护等级 | 标准:IP66/67,Type 4X 可选:IP69 | |
| 显示/操作 | 四行背光显示(无现场操作) 通过网页服务器和调试软件设置 | |
| 输出 | 4...20 mA HART(有源) 脉冲/频率/开关量输出(无源) | |
| 输入 | 无 | |
| 数字通信 | HART、Modbus RS485、EtherNet/IP、PROFIBUS DP、PROFINET | |
| 电源 | 20...30 VDC | |
| 防爆认证 | ATEX、IECEx、cCSAus、INMETRO、NEPSI、EAC | |
| 产品安全性 | CE认证、C-tick认证、EAC认证 | |
| 计量认证和证书 | 在认证标定装置上执行标定(符合ISO/IEC 17025标准)
Heartbeat Technology(心跳技术)符合ISO 9001:2008标准章节7.6 a的溯源校验要求(TÜV认证) | |
| 压力认证和证书 | PED、CRN | |
| 材料证书 | 3.1材料证书 | |
| 卫生型认证和证书 | 3-A、EHEDG | |
| 测量原理 | 科里奥利质量流量 | |
| 产品标题 | Combines in-line viscosity and flow measurement with an ultra-compact transmitter.
Measuring liquids and gases in applications requiring low pressure loss and gentle fluid treatment. | |
| 传感器特点 | Energy‐saving – full-bore design enables minimal pressure loss. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Straight, easy-to-clean single-tube system. TMB technology. Measuring tube made of Titanium. | |
| 变送器特点 | Space‐saving transmitter – full functionality on the smallest footprint. Time‐saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology.
Robust, ultra-compact transmitter housing. Highest degree of protection: IP69. Local display available. | |
| 公称口径范围 | DN 8...80 (⅜...3") | |
| 接液部件材质 | 测量管:9级钛 连接部件:2级钛 | |
| 测量变量 | 质量流量、密度、温度、体积流量、校正体积流量、参考密度、浓度、粘度 | |
| 最大测量误差 | 质量流量(液体):±0.1 % 体积流量(液体):±0.1 % 质量流量(气体):±0.5 % 密度(液体):±0.0005 g/cm³ | |
| 测量范围 | 0...180 000 kg/h (0...6600 lb/min) | |
| 最大过程压力 | PN 100,Class 600,63K | |
| 介质温度范围 | –50...+150°C (–58...+302°F) | |
| 环境温度范围 | 标准:–40...+60°C (–40...+140°F) 可选:–50...+60°C (–58...+140°F) | |
| 传感器外壳材质 | 不锈钢1.4301/1.4307 (304L),耐腐蚀 | |
| 变送器外壳材质 | 一体型:铝AlSi10Mg,带涂层 超紧凑一体型:不锈钢1.4301 (304) | |
| 防护等级 | 标准:IP66/67, Type 4X 可选:IP69 | |
| 显示/操作 | 四行背光显示屏(不支持现场操作) 通过网页浏览器和调试工具执行仪表设置 | |
| 输出 | 4...20 mA HART输出(有源信号) 脉冲/频率/开关量输出(无源信号) | |
| 输入 | 无 | |
| 数字通信 | HART、Modbus RS485、EtherNet/IP、PROFIBUS DP、PROFINET | |
| 电源 | 20...30 VDC | |
| 防爆认证 | ATEX、IECEx、cCSAus、INMETRO、NEPSI、EAC | |
| 产品安全性 | CE、C-tick、EAC | |
| 计量认证和证书 | 在认证标定装置上执行仪表校准操作(符合ISO/IEC 17025标准) 采用Heartbeat Technology技术,测量结果可溯源,符合ISO 9001:2015 – 章节7.1.5.2 a标准(TÜV SÜD认可) | |
| 压力认证和证书 | PED、CRN | |
| 材料证书 | 3.1材料证书 | |
| 卫生型认证和证书 | 3-A、EHEDG、cGMP | |