| 测量原理 | 科里奥利质量流量 | |
| 产品标题 | Chemically resistant single-tube flowmeter, as remote version with up to 4 I/Os.
Highly accurate measurement of liquids and gases in applications requiring highest corrosion resistance. | |
| 传感器特点 | Maximum safety for chemically aggressive fluids – corrosion‐resistant wetted parts. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Measuring tube made of Tantalum, Zirconium. Nominal diameter: DN 8 to 50 (³⁄₈ to 2"). Medium temperature up to +205 °C (+401 °F). | |
| 变送器特点 | Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access. Standard cable between sensor and transmitter. | |
| 公称口径范围 | DN 8 to 50 (³⁄₈ to 2") | |
| 接液部件材质 | Measuring tube: Tantalum 2.5W; 702 (UNS R60702) Connection: Tantalum; 702 (UNS R60702) | |
| 测量变量 | Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration | |
| 最大测量误差 | Mass flow (liquid): ±0.10 % Volume flow (liquid): ±0.10 % Mass flow (gas, Tantalum only): ±0.50 % Density (liquid): ±0.0005 g/cm³ | |
| 测量范围 | 0 to 70 000 kg/h (0 to 2570 lb/min) | |
| 最大过程压力 | PN 40, Class 300, 20K | |
| 介质温度范围 | Tantalum: –50 to +150 °C (–58 to +302 °F) Zirconium: –50 to +205 °C (–58 to +401 °F) | |
| 环境温度范围 | Standard: –40 to +60 °C (–40 to +140 °F) Option: –50 to +60 °C (–58 to +140 °F) | |
| 传感器外壳材质 | 1.4301 (304), corrosion resistant Sensor connection housing (standard): AlSi10Mg, coated Sensor connection housing (option): 1.4301 (304); 1.4404 (316L); 1.4409 (CF3M) similar to 316L | |
| 变送器外壳材质 | AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; Polycarbonat | |
| 防护等级 | Sensor remote version (standard): IP66/67, type 4X enclosure Sensor remote version (option): IP69. Transmitter remote version: IP66/67, Type 4X enclosure | |
| 显示/操作 | 4-line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible | |
| 输出 | 4 outputs: 4-20 mA HART (active/passive) 4-20 mA WirelessHART 4-20 mA (active/passive) Pulse/frequency/switch output (active/passive) Double pulse output (active/passive) Relay output | |
| 输入 | Status input 4-20 mA input | |
| 数字通信 | HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, MODBUS TCP over Ethernet-APL, PROFINET, PROFINET over Ethernet-APL, Ethernet/IP, OPC-UA | |
| 电源 | DC 24 V AC 100 to 230 V AC 100 to 230 V / DC 24 V (non-hazardous area) | |
| 防爆认证 | ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC, KC | |
| 产品安全性 | CE, C-tick, EAC marking | |
| 功能安全性 | Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511 | |
| 计量认证和证书 | Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) | |
| 压力认证和证书 | PED, CRN | |
| 材料证书 | 3.1 material | |
| 测量原理 | 科里奥利质量流量 | |
| 产品标题 | Chemically resistant single-tube flowmeter, as remote version with up to 4 I/Os.
Highly accurate measurement of liquids and gases in applications requiring highest corrosion resistance. | |
| 传感器特点 | Maximum safety for chemically aggressive fluids – corrosion‐resistant wetted parts. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Measuring tube made of Tantalum, Zirconium. Nominal diameter: DN 8 to 50 (³⁄₈ to 2"). Medium temperature up to +205 °C (+401 °F). | |
| 变送器特点 | Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access. Standard cable between sensor and transmitter. | |
| 测量原理 | 科里奥利质量流量 | |
| 产品标题 | Chemically resistant single-tube flowmeter, as remote version with up to 4 I/Os.
Highly accurate measurement of liquids and gases in applications requiring highest corrosion resistance. | |
| 传感器特点 | Maximum safety for chemically aggressive fluids – corrosion‐resistant wetted parts. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Measuring tube made of Tantalum, Zirconium. Nominal diameter: DN 8 to 50 (³⁄₈ to 2"). Medium temperature up to +205 °C (+401 °F). | |
| 变送器特点 | Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access. Standard cable between sensor and transmitter. | |
| 公称口径范围 | DN 8...50 (³⁄₈...2⁄") | |
| 接液部件材质 | 测量管:钽2.5W;702 (UNS R60702)
连接部件:钽;702 (UNS R60702) | |
| 测量变量 | 质量流量、密度、温度、体积流量、校正体积流量、参考密度、浓度 | |
| 最大测量误差 | 质量流量(液体):±0.10 %
体积流量(液体):±0.10 % 质量流量(气体):±0.50 % 密度(液体):±0.0005 g/cm³ | |
| 测量范围 | 0...70 000 kg/h (0...2570 lb/min) | |
| 最大过程压力 | PN 40、Cl. 300、20K | |
| 介质温度范围 | 钽:–50...+150 °C (–58...+302 °F)
锆:–50...+205 °C (–58...+401 °F) | |
| 环境温度范围 | 标准:–40...+60 °C (–40...+140 °F)
可选:–50...+60 °C (–58...+140 °F) | |
| 传感器外壳材质 | 1.4301 (304L),耐腐蚀 传感器接线盒(标准):铝合金AlSi10Mg涂层 传感器接线盒(可选):1.4301 (304)、1.4404 (316L)、1.4409 (CF3M),类同316L | |
| 变送器外壳材质 | 铝合金AlSi10Mg涂层,类同316L;聚碳酸酯 | |
| 防护等级 | 分体式传感器(标准):IP66/67,Type 4X
分体式传感器(可选):IP69。分体式变送器:IP66/67, Type 4X | |
| 显示/操作 | 四行背光显示,触摸键操作(外部操作)
通过现场显示单元和调试软件设置 | |
| 输出 | 4路输出:
4...20 mA HART(有源/无源) 4...20 mA WirelessHART 4...20 mA(有源/无源) 脉冲/频率/开关量输出(有源/无源) 双脉冲输出(有源/无源) 继电器输出 | |
| 输入 | 状态输入
4...20 mA输入 | |
| 数字通信 | HART、PROFIBUS PA、FOUNDATION Fieldbus、Modbus RS485、Profinet、Ethernet/IP、OPC-UA | |
| 电源 | 24 VDC
100...230 VAC 100...230 VAC / 24 VDC(非危险区) | |
| 防爆认证 | ATEX、IECEx、cCSAus、NEPSI、INMETRO、EAC | |
| 产品安全性 | CE认证、C-tick认证、EAC认证 | |
| 功能安全性 | 功能安全遵循IEC 61508标准,允许在IEC 61511标准规定的安全应用中使用 | |
| 计量认证和证书 | 在认证标定装置上执行标定(符合ISO/IEC 17025标准) Heartbeat Technology(心跳技术)符合ISO 9001:2008标准章节7.6 a的溯源校验要求(TÜV认证) | |
| 压力认证和证书 | PED、CRN | |
| 材料证书 | 3.1材料证书 | |
| 测量原理 | 科里奥利质量流量 | |
| 产品标题 | Chemically resistant single-tube flowmeter, as remote version with up to 4 I/Os.
Highly accurate measurement of liquids and gases in applications requiring highest corrosion resistance. | |
| 传感器特点 | Maximum safety for chemically aggressive fluids – corrosion‐resistant wetted parts. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Measuring tube made of Tantalum, Zirconium. Nominal diameter: DN 8 to 50 (³⁄₈ to 2"). Medium temperature up to +205 °C (+401 °F). | |
| 变送器特点 | Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access. Standard cable between sensor and transmitter. | |
| 公称口径范围 | DN 8...50 (³⁄₈...2⁄") | |
| 接液部件材质 | 测量管:钽2.5W;702 (UNS R60702)
连接部件:钽;702 (UNS R60702) | |
| 测量变量 | 质量流量、密度、温度、体积流量、校正体积流量、参考密度、浓度 | |
| 最大测量误差 | 质量流量(液体):±0.10 %
体积流量(液体):±0.10 % 质量流量(气体):±0.50 % 密度(液体):±0.0005 g/cm³ | |
| 测量范围 | 0...70 000 kg/h (0...2570 lb/min) | |
| 最大过程压力 | PN 40、Cl. 300、20K | |
| 介质温度范围 | 钽:–50...+150 °C (–58...+302 °F)
锆:–50...+205 °C (–58...+401 °F) | |
| 环境温度范围 | 标准:–40...+60 °C (–40...+140 °F)
可选:–50...+60 °C (–58...+140 °F) | |
| 传感器外壳材质 | 1.4301 (304L),耐腐蚀 传感器接线盒(标准):铝合金AlSi10Mg涂层 传感器接线盒(可选):1.4301 (304)、1.4404 (316L)、1.4409 (CF3M),类同316L | |
| 变送器外壳材质 | 铝合金AlSi10Mg涂层;1.4409 (CF3M),类同316L;聚碳酸酯 | |
| 防护等级 | 分体式传感器(标准):IP66/67,Type 4X
分体式传感器(可选):IP69。分体式变送器:IP66/67, Type 4X | |
| 显示/操作 | 四行背光显示,触摸键操作(外部操作)
通过现场显示单元和调试软件设置 | |
| 输出 | 4路输出:
4...20 mA HART(有源/无源) 4...20 mA WirelessHART 4...20 mA(有源/无源) 脉冲/频率/开关量输出(有源/无源) 双脉冲输出(有源/无源) 继电器输出 | |
| 输入 | 状态输入
4...20 mA输入 | |
| 数字通信 | HART、PROFIBUS PA、FOUNDATION Fieldbus、Modbus RS485、Profinet、Ethernet/IP、OPC-UA | |
| 电源 | 24 VDC
100...230 VAC 100...230 VAC / 24 VDC(非危险区) | |
| 防爆认证 | ATEX、IECEx、cCSAus、NEPSI、INMETRO、EAC | |
| 产品安全性 | CE认证、C-tick认证、EAC认证 | |
| 功能安全性 | 功能安全遵循IEC 61508标准,允许在IEC 61511标准规定的安全应用中使用 | |
| 计量认证和证书 | 在认证标定装置上执行标定(符合ISO/IEC 17025标准)
Heartbeat Technology(心跳技术)符合ISO 9001:2008标准章节7.6 a的溯源校验要求(TÜV认证) | |
| 压力认证和证书 | PED、CRN | |
| 材料证书 | 3.1材料证书 | |