测量原理 | 科里奥利质量流量 | |
产品标题 | Chemically resistant single-tube flowmeter with an ultra-compact transmitter.
Measuring highly accurately liquids and gases in applications requiring highest corrosion resistance. | |
传感器特点 | Maximum safety for chemically aggressive fluids – corrosion‐resistant wetted parts. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Measuring tube made of Tantalum, Zirconium. Nominal diameter: DN 8 to 50 (³⁄₈ to 2"). Medium temperature up to +205 °C (+401 °F). | |
变送器特点 | Space-saving transmitter – full functionality on the smallest footprint. Time‐saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology.
Robust, ultra-compact transmitter housing. Highest degree of protection: IP69. Local display available. | |
公称口径范围 | DN 8 to 50 (³⁄₈ to 2") | |
接液部件材质 | Measuring tube: Tantalum 2.5W; 702 (UNS R60702) Connection: Tantalum; 702 (UNS R60702) | |
测量变量 | Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration | |
最大测量误差 | Mass flow (liquid): ±0.1 % Volume flow (liquid): ±0.1 % Mass flow (gas, Tantalum only): ±0.5 % Density (liquid): ±0.0005 g/cm³ | |
测量范围 | 0 to 70 000 kg/h (0 to 2570 lb/min) | |
最大过程压力 | PN 40, Class 300, 20K | |
介质温度范围 | Tantalum: –50 to +150 °C (–58 to +302 °F) Zirconium: –50 to +205 °C (–58 to +401 °F) | |
环境温度范围 | Standard: –40 to +60 °C (–40 to +140 °F) Option: –50 to +60 °C (–58 to +140 °F) | |
传感器外壳材质 | 1.4301 (304), corrosion resistant | |
变送器外壳材质 | Compact: AlSi10Mg, coated Compact/ultra‐compact: 1.4301 (304) | |
防护等级 | Standard: IP66/67, type 4X enclosure Option: IP69 | |
显示/操作 | 4‐line backlit display available (no local operation) Configuration via web browser and operating tools possible | |
输出 | 4‐20 mA HART (active) Pulse/frequency/switch output (passive) | |
输入 | None | |
数字通信 | HART, Modbus RS485, EtherNet/IP, PROFIBUS DP, PROFINET | |
电源 | DC 20 to 30 V | |
防爆认证 | ATEX, IECEx, cCSAus, INMETRO, NEPSI, EAC | |
产品安全性 | CE, C-Tick, EAC marking | |
计量认证和证书 | Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for traceable verification cording to ISO 9001:2008 – Section 7.6a (TÜV SÜD attestation) | |
压力认证和证书 | PED, CRN | |
材料证书 | 3.1 material |
测量原理 | 科里奥利质量流量 | |
产品标题 | Chemically resistant single-tube flowmeter with an ultra-compact transmitter.
Measuring highly accurately liquids and gases in applications requiring highest corrosion resistance. | |
传感器特点 | Maximum safety for chemically aggressive fluids – corrosion‐resistant wetted parts. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Measuring tube made of Tantalum, Zirconium. Nominal diameter: DN 8 to 50 (³⁄₈ to 2"). Medium temperature up to +205 °C (+401 °F). | |
变送器特点 | Space-saving transmitter – full functionality on the smallest footprint. Time‐saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology.
Robust, ultra-compact transmitter housing. Highest degree of protection: IP69. Local display available. | |
公称口径范围 | DN 8...50 (³⁄₈...2⁄") | |
接液部件材质 | 测量管:钽2.5W;702 (UNS R60702) 连接部件:钽;702 (UNS R60702) | |
测量变量 | 质量流量、密度、温度、体积流量、校正体积流量、参考密度、浓度 | |
最大测量误差 | 质量流量(液体):±0.1 % 体积流量(液体):±0.1 % 质量流量(气体,仅适用钽材):±0.5 % 密度(液体):±0.0005 g/cm³ | |
测量范围 | 0...70 000 kg/h (0...2570 lb/min) | |
最大过程压力 | PN 40、Cl. 300、20K | |
介质温度范围 | 钽:–50...+150 °C (–58...+302 °F)
锆:–50...+205 °C (–58...+401 °F) | |
环境温度范围 | 标准:–40...+60 °C (–40...+140 °F) 可选:–50...+60 °C (–58...+140 °F) | |
传感器外壳材质 | 1.4301 (304),耐腐蚀 | |
变送器外壳材质 | 一体式:铝合金AlSi10Mg涂层 一体式/超紧凑型一体式:1.4301 (304) | |
防护等级 | 标准:IP66/67,Type 4X 可选:IP69 | |
显示/操作 | 四行背光显示(无现场操作) 通过网页服务器和调试软件设置 | |
输出 | 4...20 mA HART(有源) 脉冲/频率/开关量输出(无源) | |
输入 | 无 | |
数字通信 | HART、Modbus RS485、EtherNet/IP、PROFIBUS DP、PROFINET | |
电源 | 20...30 VDC | |
防爆认证 | ATEX, IECEx, cCSAus, INMETRO, NEPSI | |
产品安全性 | CE认证、C-tick认证、EAC认证 | |
计量认证和证书 | 在认证标定装置上标定(符合ISO/IEC 17025标准)、NAMUR
Heartbeat Technology(心跳技术)符合溯源校验要求,符合ISO 9001:2008标准章节7.6 a(TÜV认证) | |
压力认证和证书 | PED、CRN | |
材料证书 | 3.1材料证书 |
测量原理 | 科里奥利质量流量 | |
产品标题 | Chemically resistant single-tube flowmeter with an ultra-compact transmitter.
Measuring highly accurately liquids and gases in applications requiring highest corrosion resistance. | |
传感器特点 | Maximum safety for chemically aggressive fluids – corrosion‐resistant wetted parts. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Measuring tube made of Tantalum, Zirconium. Nominal diameter: DN 8 to 50 (³⁄₈ to 2"). Medium temperature up to +205 °C (+401 °F). | |
变送器特点 | Space-saving transmitter – full functionality on the smallest footprint. Time‐saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology.
Robust, ultra-compact transmitter housing. Highest degree of protection: IP69. Local display available. | |
公称口径范围 | DN 8...50 (³⁄₈...2⁄") | |
接液部件材质 | 测量管:钽2.5W;702 (UNS R60702) 连接部件:钽;702 (UNS R60702) | |
测量变量 | 质量流量、密度、温度、体积流量、校正体积流量、参考密度、浓度 | |
最大测量误差 | 质量流量(液体):±0.1 % 体积流量(液体):±0.1 % 质量流量(气体,仅适用钽材):±0.5 % 密度(液体):±0.0005 g/cm³ | |
测量范围 | 0...70 000 kg/h (0...2570 lb/min) | |
最大过程压力 | PN 40、Cl. 300、20K | |
介质温度范围 | 钽:–50...+150 °C (–58...+302 °F)
锆:–50...+205 °C (–58...+401 °F) | |
环境温度范围 | 标准:–40...+60 °C (–40...+140 °F) 可选:–50...+60 °C (–58...+140 °F) | |
传感器外壳材质 | 1.4301 (304),耐腐蚀 | |
变送器外壳材质 | 一体式:铝合金AlSi10Mg涂层 一体式/超紧凑型一体式:1.4301 (304) | |
防护等级 | 标准:IP66/67,Type 4X 可选:IP69 | |
显示/操作 | 四行背光显示(无现场操作) 通过网页服务器和调试软件设置 | |
输出 | 4...20 mA HART(有源) 脉冲/频率/开关量输出(无源) | |
输入 | 无 | |
数字通信 | HART、Modbus RS485、EtherNet/IP、PROFIBUS DP、PROFINET | |
电源 | 20...30 VDC | |
防爆认证 | ATEX、IECEx、cCSAus、INMETRO、NEPSI、EAC | |
产品安全性 | CE认证、C-tick认证、EAC认证 | |
计量认证和证书 | 在认证标定装置上执行标定(符合ISO/IEC 17025标准)
Heartbeat Technology(心跳技术)符合ISO 9001:2008标准章节7.6 a的溯源校验要求(TÜV认证) | |
压力认证和证书 | PED、CRN | |
材料证书 | 3.1材料证书 |