| 测量原理 | 科里奥利质量流量 | |
| 产品标题 | Genuine loop-powered flowmeter for minimized cost of ownership.
Accurate measurement of liquids and gases for a wide range of standard applications. | |
| 传感器特点 | Cost‐effective – multi‐purpose device; an alternative to conventional volumetric flowmeters. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Compact dual-tube sensor. Medium temperature up to +150 °C (+302 °F). Process pressure up to 100 bar (1450 psi). | |
| 变送器特点 | Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology.
Loop-powered technology. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area). | |
| 公称口径范围 | DN 8 to 50 (⅜ to 2") | |
| 接液部件材质 | Measuring tube: 1.4539 (904L) Connection: 1.4404 (316/316L) | |
| 测量变量 | Mass flow, density, temperature, volume flow, corrected volume flow, reference density | |
| 最大测量误差 | Mass flow (liquid): ±0.25 % (standard) Volume flow (liquid): ±0.25 % Mass flow (gas): ±0.50 % Density (liquid): ±0.0005 g/cm³ | |
| 测量范围 | 0 to 70 000 kg/h (0 to 2570 lb/min) | |
| 最大过程压力 | PN 100, Class 600, 63K | |
| 介质温度范围 | –40 to +150 °C (–40 to +302 °F) | |
| 环境温度范围 | –40 to +60 °C (–40 to +140 °F) | |
| 传感器外壳材质 | 1.4301 (304), corrosion resistant | |
| 变送器外壳材质 | AlSi10Mg, coated | |
| 防护等级 | IP66/67, type 4X enclosure | |
| 显示/操作 | 4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available | |
| 输出 | 4‐20 mA HART (passive) 4‐20 mA (passive) Pulse/frequency/switch output (passive) | |
| 输入 | None | |
| 数字通信 | HART, PROFIBUS PA, FOUNDATION Fieldbus | |
| 电源 | DC 18 to 35 V (4‐20 mA HART with/without pulse/frequency/switch) DC 18 to 30 V (20 mA HART, 4‐20 mA) DC 9 to 32 V (PROFIBUS PA) | |
| 防爆认证 | ATEX, IECEx, cCSAus, JPN, UK Ex, KC | |
| 产品安全性 | CE, C-Tick | |
| 功能安全性 | Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511 | |
| 计量认证和证书 | Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) | |
| 压力认证和证书 | PED, CRN | |
| 材料证书 | 3.1 material | |
| 卫生型认证和证书 | 3-A, EHEDG, cGMP | |
| 测量原理 | 科里奥利质量流量 | |
| 产品标题 | Genuine loop-powered flowmeter for minimized cost of ownership.
Accurate measurement of liquids and gases for a wide range of standard applications. | |
| 传感器特点 | Cost‐effective – multi‐purpose device; an alternative to conventional volumetric flowmeters. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Compact dual-tube sensor. Medium temperature up to +150 °C (+302 °F). Process pressure up to 100 bar (1450 psi). | |
| 变送器特点 | Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology.
Loop-powered technology. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area). | |
| 公称口径范围 | DN 8...50 (⅜...2") | |
| 接液部件材质 | 测量管:1.4539 (904L) 连接部件:1.4404 (316/316L) | |
| 测量变量 | 质量流量、密度、温度、体积流量、校正体积流量、参考密度 | |
| 最大测量误差 | 质量流量(液体):±0.25 % 体积流量(液体):±0.25 % 质量流量(气体):±0.5 % 密度(液体):±0.0005 g/cm³ | |
| 测量范围 | 0...70 000 kg/h (0...2570 lb/min) | |
| 最大过程压力 | PN 100,Cl. 600,63K | |
| 介质温度范围 | –40...+150 °C (–40...+302 °F) | |
| 环境温度范围 | –40...+60 °C (–40...+140 °F) | |
| 传感器外壳材质 | 1.4301 (304),耐腐蚀 | |
| 变送器外壳材质 | 带铝合金AlSi10Mg涂层 | |
| 防护等级 | IP66/67,Type 4X (外壳) | |
| 显示/操作 | 四行背光显示,触摸键操作(外部操作)
通过现场显示屏和调试软件设置 提供分离型显示单元 | |
| 输出 | 4...20 mA HART(无源) 4...20 mA(无源) 脉冲/频率/开关量输出(无源) | |
| 输入 | 无 | |
| 数字通信 | HART、PROFIBUS PA、FOUNDATION Fieldbus | |
| 电源 | 18...35 VDC(4...20 mA HART,带/不带脉冲/频率/开关量)
18...30 VDC(20 mA HART,4...20 mA) 9...32 VDC(PROFIBUS PA) | |
| 防爆认证 | ATEX、IECEx、cCSAus、TIIS | |
| 产品安全性 | CE认证、C-tick认证、EAC认证 | |
| 功能安全性 | 功能安全遵循IEC 61508标准,允许在IEC 61511标准规定的安全应用中使用 | |
| 计量认证和证书 | 在认证标定装置上标定(符合ISO/IEC 17025标准) | |
| 压力认证和证书 | PED、CRN | |
| 材料证书 | 3.1材料证书 | |
| 卫生型认证和证书 | 3-A、EHEDG | |
| 测量原理 | 科里奥利质量流量 | |
| 产品标题 | Genuine loop-powered flowmeter for minimized cost of ownership.
Accurate measurement of liquids and gases for a wide range of standard applications. | |
| 传感器特点 | Cost‐effective – multi‐purpose device; an alternative to conventional volumetric flowmeters. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Compact dual-tube sensor. Medium temperature up to +150 °C (+302 °F). Process pressure up to 100 bar (1450 psi). | |
| 变送器特点 | Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology.
Loop-powered technology. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area). | |
| 公称口径范围 | DN 8...50 (⅜...2") | |
| 接液部件材质 | 测量管:1.4539 (904L) 连接部件:1.4404 (316/316L) | |
| 测量变量 | 质量流量、密度、温度、体积流量、校正体积流量、参考密度 | |
| 最大测量误差 | 质量流量(液体):±0.25 % 体积流量(液体):±0.25 % 质量流量(气体):±0.5 % 密度(液体):±0.0005 g/cm³ | |
| 测量范围 | 0...70 000 kg/h (0...2570 lb/min) | |
| 最大过程压力 | PN 100,Cl. 600,63K | |
| 介质温度范围 | –40...+150 °C (–40...+302 °F) | |
| 环境温度范围 | –40...+60 °C (–40...+140 °F) | |
| 传感器外壳材质 | 1.4301 (304),耐腐蚀 | |
| 变送器外壳材质 | 带铝合金AlSi10Mg涂层 | |
| 防护等级 | IP66/67,Type 4X | |
| 显示/操作 | 四行背光显示,触摸键操作(外部操作)
通过现场显示屏和调试软件设置 提供分离型显示单元 | |
| 输出 | 4...20 mA HART(无源) 4...20 mA(无源) 脉冲/频率/开关量输出(无源) | |
| 输入 | 无 | |
| 数字通信 | HART、PROFIBUS PA、FOUNDATION Fieldbus | |
| 电源 | 18...35 VDC(4...20 mA HART,带/不带脉冲/频率/开关量)
18...30 VDC(20 mA HART,4...20 mA) 9...32 VDC(PROFIBUS PA) | |
| 防爆认证 | ATEX、IECEx、cCSAus、TIIS | |
| 产品安全性 | CE认证、C-Tick认证 | |
| 功能安全性 | 功能安全遵循IEC 61508标准,允许在IEC 61511标准规定的安全应用中使用 | |
| 计量认证和证书 | 在认证标定装置上标定(符合ISO/IEC 17025标准) | |
| 压力认证和证书 | PED、CRN | |
| 材料证书 | 3.1材料证书 | |
| 卫生型认证和证书 | 3-A、EHEDG | |