| 测量原理 | 科里奥利质量流量 | |
| 产品标题 | Flowmeter with minimized total cost of ownership and an ultra-compact transmitter.
Accurate measurement of liquids and gases for a wide range of standard applications. | |
| 传感器特点 | Cost‐effective – multi‐purpose device; an alternative to conventional volumetric flowmeters. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Compact dual-tube sensor. Medium temperature up to +150 °C (+302 °F). Process pressure up to 100 bar (1450 psi). | |
| 变送器特点 | Space‐saving transmitter – full functionality on the smallest footprint. Time‐saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology.
Robust, ultra-compact transmitter housing. Highest degree of protection: IP69. Local display available. | |
| 公称口径范围 | DN 8...80 (⅜...3")
| |
| 接液部件材质 | 测量管:1.4539 (904L) 连接部件:1.4404 (316/316L) | |
| 测量变量 | 质量流量、密度、温度、体积流量、校正体积流量、参考密度、浓度
| |
| 最大测量误差 | 质量流量(液体):±0.15 %(标准)、±0.10 %(可选) 体积流量(液体):±0.15 % 质量流量(气体):±0.5 % 密度(液体):±0.0005 g/cm³ | |
| 测量范围 | 0...180 000 kg/h (0...6600 lb/min)
| |
| 最大过程压力 | PN 100,Cl. 600,63K
| |
| 介质温度范围 | –40...+150 °C (–40...+302 °F)
| |
| 环境温度范围 | 标准:–40...+60 °C (–40...+140 °F) 可选:–50...+60 °C (–58...+140 °F) | |
| 传感器外壳材质 | 1.4301 (304),耐腐蚀
| |
| 变送器外壳材质 | 一体式:铝合金AlSi10Mg涂层 一体式/超紧凑型一体式:1.4301 (304) | |
| 防护等级 | 标准:IP66/67,Type 4X 可选:IP69 | |
| 显示/操作 | 4行背光显示(无现场操作) 通过网页服务器和调试软件设置 | |
| 输出 | 4...20 mA HART(有源) 脉冲/频率/开关量输出(无源) | |
| 输入 | 无
| |
| 数字通信 | HART、Modbus RS485、EtherNet/IP、PROFIBUS DP、PROFINET
| |
| 电源 | 20...30 VDC
| |
| 防爆认证 | ATEX, IECEx, cCSAus, INMETRO, NEPSI
| |
| 产品安全性 | CE认证、C-tick认证、EAC认证
| |
| 计量认证和证书 | 在认证标定装置上执行标定(符合ISO/IEC 17025标准) Heartbeat Technology(心跳技术)符合ISO 9001:2008标准章节7.6 a的溯源校验要求(TÜV认证) | |
| 船级认证和证书 | LR approval, DNV approval, ABS approval, BV approval, CCS approval | |
| 压力认证和证书 | PED、CRN
| |
| 材料证书 | 3.1材料证书
| |
| 卫生型认证和证书 | 3-A、EHEDG
| |
| 测量原理 | 科里奥利质量流量 | |
| 产品标题 | Flowmeter with minimized total cost of ownership and an ultra-compact transmitter.
Accurate measurement of liquids and gases for a wide range of standard applications. | |
| 传感器特点 | Cost‐effective – multi‐purpose device; an alternative to conventional volumetric flowmeters. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
Compact dual-tube sensor. Medium temperature up to +150 °C (+302 °F). Process pressure up to 100 bar (1450 psi). | |
| 变送器特点 | Space‐saving transmitter – full functionality on the smallest footprint. Time‐saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology.
Robust, ultra-compact transmitter housing. Highest degree of protection: IP69. Local display available. | |
| 公称口径范围 | DN 8...80 (⅜...3") | |
| 接液部件材质 | 测量管:1.4539 (904L) 连接部件:1.4404 (316/316L) | |
| 测量变量 | 质量流量、密度、温度、体积流量、校正体积流量、参考密度、浓度 | |
| 最大测量误差 | 质量流量(液体):±0.15 %(标准)、±0.10 %(可选) 体积流量(液体):±0.15 % 质量流量(气体):±0.5 % 密度(液体):±0.0005 g/cm³ | |
| 测量范围 | 0...180 000 kg/h (0...6600 lb/min) | |
| 最大过程压力 | PN 100,Cl. 600,63K | |
| 介质温度范围 | –40...+150 °C (–40...+302 °F) | |
| 环境温度范围 | 标准:–40...+60 °C (–40...+140 °F) 可选:–50...+60 °C (–58...+140 °F) | |
| 传感器外壳材质 | 1.4301 (304),耐腐蚀 | |
| 变送器外壳材质 | 一体式:铝合金AlSi10Mg涂层 一体式/超紧凑型一体式:1.4301 (304) | |
| 防护等级 | 标准:IP66/67,Type 4X 可选:IP69 | |
| 显示/操作 | 4行背光显示(无现场操作) 通过网页服务器和调试软件设置 | |
| 输出 | 4...20 mA HART(有源) 脉冲/频率/开关量输出(无源) | |
| 输入 | 无
| |
| 数字通信 | HART、Modbus RS485、EtherNet/IP、PROFIBUS DP、PROFINET | |
| 电源 | 20...30 VDC | |
| 防爆认证 | ATEX, IECEx, cCSAus, INMETRO, NEPSI | |
| 产品安全性 | CE认证、C-tick认证、EAC认证 | |
| 计量认证和证书 | 在认证标定装置上执行标定(符合ISO/IEC 17025标准) Heartbeat Technology(心跳技术)符合ISO 9001:2008标准章节7.6 a的溯源校验要求(TÜV认证) | |
| 船级认证和证书 | LR approval, DNV approval, ABS approval, BV approval, CCS approval | |
| 压力认证和证书 | PED、CRN | |
| 材料证书 | 3.1材料证书 | |
| 卫生型认证和证书 | 3-A、EHEDG | |