| 测量原理 | 科里奥利质量流量 | |
| 产品标题 | Compact sensor for smallest quantities with easy system integration.
Measuring accurately smallest quantities of liquids and gases. | |
| 传感器特点 | Space-saving installation – compact single-tube design. Fewer process measuring points – multivariable measurement (flow, density, temperature). Suitable for skids – lightweight sensor.
Nominal diameter: DN 1 to 6 (¹⁄₂₄ to ¹⁄₄"). Process pressure up to 400 bar (5800 psi). Medium temperature up to +200 °C (+392 °F). | |
| 变送器特点 | Cost savings – very low power consumption. Fast commissioning – pre-configured devices. Automatic recovery of data for servicing.
Robust transmitter housing. Modbus RS485. Pulse output. | |
| 公称口径范围 | DN 1...6 (¹⁄₂₄...¹⁄₄") | |
| 接液部件材质 | 测量管:1.4539 (904L) 连接部件:1.4539 (904L)、1.4404 (316/316L) | |
| 测量变量 | 质量流量、密度、温度、体积流量、校正体积流量、参考密度、浓度 | |
| 最大测量误差 | 质量流量(液体):±0.1 % 体积流量(液体):±0.1 % 质量流量(气体):±0.5 % 密度(液体):±0.0005 g/cm3 | |
| 测量范围 | 0...1000 kg/h (0...37 lb/min) | |
| 最大过程压力 | PN 40,Cl. 300,10K,400 bar (5800 psi) | |
| 介质温度范围 | –50...+200 °C (–58...+392 °F) | |
| 环境温度范围 | 标准:–20...+60 °C (–4...+140 °F) 可选:–40...+60 °C (–40...+140 °F) | |
| 传感器外壳材质 | 1.4301 (304),耐腐蚀 | |
| 变送器外壳材质 | 粉末压铸铝 | |
| 防护等级 | IP67,Type 4X | |
| 显示/操作 | 无现场操作 可以通过调试软件设置 | |
| 输出 | 脉冲/频率/开关量输出(无源),相移脉冲 | |
| 输入 | 无 | |
| 数字通信 | Modbus RS485
| |
| 电源 | 10...30 VDC 20...28 VAC | |
| 防爆认证 | ATEX、IECEx、NEC/CEC、NEPSI | |
| 其他认证和证书 | 3.1材料证书,在认证标定装置上标定(符合ISO/IEC 17025标准),NAMUR CRN | |
| 测量原理 | 科里奥利质量流量 | |
| 产品标题 | Compact sensor for smallest quantities with easy system integration.
Measuring accurately smallest quantities of liquids and gases. | |
| 传感器特点 | Space-saving installation – compact single-tube design. Fewer process measuring points – multivariable measurement (flow, density, temperature). Suitable for skids – lightweight sensor.
Nominal diameter: DN 1 to 6 (¹⁄₂₄ to ¹⁄₄"). Process pressure up to 400 bar (5800 psi). Medium temperature up to +200 °C (+392 °F). | |
| 变送器特点 | Cost savings – very low power consumption. Fast commissioning – pre-configured devices. Automatic recovery of data for servicing.
Robust transmitter housing. Modbus RS485. Pulse output. | |
| 公称口径范围 | DN 1...6 (¹⁄₂₄...¹⁄₄") | |
| 接液部件材质 | 测量管:1.4539 (904L) 连接部件:1.4539 (904L)、1.4404 (316/316L) | |
| 测量变量 | 质量流量、密度、温度、体积流量、校正体积流量、参考密度、浓度 | |
| 最大测量误差 | 质量流量(液体):±0.1 % 体积流量(液体):±0.1 % 质量流量(气体):±0.5 % 密度(液体):±0.0005 g/cm3 | |
| 测量范围 | 0...1000 kg/h (0...37 lb/min) | |
| 最大过程压力 | PN 40,Cl. 300,10K,400 bar (5800 psi) | |
| 介质温度范围 | –50...+200 °C (–58...+392 °F) | |
| 环境温度范围 | 标准:–20...+60 °C (–4...+140 °F) 可选:–40...+60 °C (–40...+140 °F) | |
| 传感器外壳材质 | 1.4301 (304),耐腐蚀 | |
| 变送器外壳材质 | 粉末压铸铝 | |
| 防护等级 | IP67,Type 4X | |
| 显示/操作 | 无现场操作 可以通过调试软件设置 | |
| 输出 | 脉冲/频率/开关量输出(无源),相移脉冲 | |
| 输入 | 无 | |
| 数字通信 | Modbus RS485 | |
| 电源 | 10...30 VDC 20...28 VAC | |
| 防爆认证 | ATEX、IECEx、NEC/CEC、NEPSI | |
| 其他认证和证书 | 3.1材料证书,在认证标定装置上标定(符合ISO/IEC 17025标准) CRN | |
| 计量认证和证书 | 3.1材料证书 | |
| 压力认证和证书 | CRN | |