| 测量原理 | 科里奥利质量流量 | |
| 产品标题 | Accurate single-tube flowmeter for lowest flow rates, as remote version with up to 4 I/Os.
Suitable for applications with smallest flow quantities in all industries. | |
| 传感器特点 | Space-saving installation – compact, lightweight sensor. Highest product quality – self-drainable measuring tube design in all line sizes. Optimum process safety – resistant to corrosive ambient conditions and internal clogging.
Nominal diameter: DN 1 to 4 (¹⁄₂₄ to ¹⁄₈"). Process pressure up to 430.9 bar (6250 psi). Medium temperature up to +205 °C (+401 °F). | |
| 变送器特点 | Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access. Standard cable between sensor and transmitter. | |
| 公称口径范围 | DN 1 to 4 (¹⁄₂₄ to ¹⁄₈") | |
| 接液部件材质 | Measuring tube: stainless steel, 1.4435 (316/316L); Alloy C22 | |
| 测量变量 | Mass flow, density, temperature, volume flow, corrected volume flow, reference density | |
| 最大测量误差 | Mass flow (liquid): ±0.1 % Volume flow (liquid): ±0.1 % Mass flow (gas): ±0.35 % Density (liquid): ±0.0005 g/cm³ | |
| 测量范围 | 0 to 450 kg/h (0 to 16.54 lb/min) | |
| 最大过程压力 | 430.9 bar (6250 psi) | |
| 介质温度范围 | -50 to 205 °C (-58 to 401 °F) | |
| 环境温度范围 | -40 to 60 °C (-40 to +140 °F) | |
| 传感器外壳材质 | Stainless steel, 1.4404 (316L) | |
| 变送器外壳材质 | AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; Polycarbonat | |
| 防护等级 | Sensor remote version (standard): IP66/67, type 4X enclosure Sensor remote version (option): IP69. Transmitter remote version: IP66/67, Type 4X enclosure | |
| 显示/操作 | 4-line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible | |
| 输出 | 4 outputs:
4-20 mA HART (active/passive) 4-20 mA WirelessHART 4-20 mA (active/passive) Pulse/frequency/switch output (active/passive) Double pulse output (active/passive) Relay output | |
| 输入 | Status input
4-20 mA input | |
| 数字通信 | HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, MODBUS TCP over Ethernet-APL, PROFINET, PROFINET over Ethernet-APL, Ethernet/IP, OPC-UA | |
| 电源 | DC 24 V AC 100 to 230 V AC 100 to 230 V / DC 24 V (non-hazardous area) | |
| 防爆认证 | ATEX, IECEx, cCSAus, INMETRO, NEPSI | |
| 产品安全性 | CE, C-TICK | |
| 功能安全性 | Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511 | |
| 计量认证和证书 | Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) | |
| 压力认证和证书 | PED, CRN | |
| 材料证书 | 3.1 material | |
| 卫生型认证和证书 | 3-A, cGMP | |
| 测量原理 | 科里奥利质量流量 | |
| 产品标题 | Accurate single-tube flowmeter for lowest flow rates, as remote version with up to 4 I/Os.
Suitable for applications with smallest flow quantities in all industries. | |
| 传感器特点 | Space-saving installation – compact, lightweight sensor. Highest product quality – self-drainable measuring tube design in all line sizes. Optimum process safety – resistant to corrosive ambient conditions and internal clogging.
Nominal diameter: DN 1 to 4 (¹⁄₂₄ to ¹⁄₈"). Process pressure up to 430.9 bar (6250 psi). Medium temperature up to +205 °C (+401 °F). | |
| 变送器特点 | Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access. Standard cable between sensor and transmitter. | |
| 公称口径范围 | DN 1 to 4 (¹⁄₂₄ to ¹⁄₈") | |
| 接液部件材质 | Measuring tube: stainless steel, 1.4435 (316/316L); Alloy C22 | |
| 测量变量 | Mass flow, density, temperature, volume flow, corrected volume flow, reference density | |
| 最大测量误差 | Mass flow (liquid): ±0.1 % Volume flow (liquid): ±0.1 % Mass flow (gas): ±0.35 % Density (liquid): ±0.0005 g/cm³ | |
| 测量范围 | 0 to 450 kg/h (0 to 16.54 lb/min) | |
| 最大过程压力 | 430.9 bar (6250 psi) | |
| 介质温度范围 | -50 to 205 °C (-58 to 401 °F) | |
| 环境温度范围 | -40 to 60 °C (-40 to +140 °F) | |
| 传感器外壳材质 | Stainless steel, 1.4404 (316L) | |
| 变送器外壳材质 | AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; Polycarbonat | |
| 防护等级 | Sensor remote version (standard): IP66/67, type 4X enclosure Sensor remote version (option): IP69. Transmitter remote version: IP66/67, Type 4X enclosure | |
| 显示/操作 | 4-line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible | |
| 输出 | 4 outputs:
4-20 mA HART (active/passive) 4-20 mA WirelessHART 4-20 mA (active/passive) Pulse/frequency/switch output (active/passive) Double pulse output (active/passive) Relay output | |
| 输入 | Status input
4-20 mA input | |
| 数字通信 | HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, MODBUS TCP over Ethernet-APL, PROFINET, PROFINET over Ethernet-APL, Ethernet/IP, OPC-UA | |
| 电源 | DC 24 V AC 100 to 230 V AC 100 to 230 V / DC 24 V (non-hazardous area) | |
| 防爆认证 | ATEX, IECEx, cCSAus, INMETRO, NEPSI | |
| 产品安全性 | CE, C-TICK | |
| 功能安全性 | Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511 | |
| 计量认证和证书 | Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) | |
| 压力认证和证书 | CRN | |
| 材料证书 | 3.1 material | |
| 卫生型认证和证书 | 3-A, cGMP | |
| 测量原理 | 科里奥利质量流量 | |
| 产品标题 | Accurate single-tube flowmeter for lowest flow rates, as remote version with up to 4 I/Os.
Suitable for applications with smallest flow quantities in all industries. | |
| 传感器特点 | Space-saving installation – compact, lightweight sensor. Highest product quality – self-drainable measuring tube design in all line sizes. Optimum process safety – resistant to corrosive ambient conditions and internal clogging.
Nominal diameter: DN 1 to 4 (¹⁄₂₄ to ¹⁄₈"). Process pressure up to 430.9 bar (6250 psi). Medium temperature up to +205 °C (+401 °F). | |
| 变送器特点 | Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access. Standard cable between sensor and transmitter. | |
| 公称口径范围 | DN 1 to 4 (¹⁄₂₄ to ¹⁄₈") | |
| 接液部件材质 | Measuring tube: stainless steel, 1.4435 (316/316L); Alloy C22 | |
| 测量变量 | Mass flow, density, temperature, volume flow, corrected volume flow, reference density | |
| 最大测量误差 | Mass flow (liquid): ±0.1 % Volume flow (liquid): ±0.1 % Mass flow (gas): ±0.35 % Density (liquid): ±0.0005 g/cm³ | |
| 测量范围 | 0 to 450 kg/h (0 to 16.54 lb/min) | |
| 最大过程压力 | 430.9 bar (6250 psi) | |
| 介质温度范围 | -50 to 205 °C (-58 to 401 °F) | |
| 环境温度范围 | -40 to 60 °C (-40 to +140 °F) | |
| 传感器外壳材质 | Stainless steel, 1.4404 (316L) | |
| 变送器外壳材质 | AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; Polycarbonat | |
| 防护等级 | Sensor remote version (standard): IP66/67, type 4X enclosure Sensor remote version (option): IP69. Transmitter remote version: IP66/67, Type 4X enclosure | |
| 显示/操作 | 4-line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible | |
| 输出 | 4 outputs:
4-20 mA HART (active/passive) 4-20 mA WirelessHART 4-20 mA (active/passive) Pulse/frequency/switch output (active/passive) Double pulse output (active/passive) Relay output | |
| 输入 | Status input
4-20 mA input | |
| 数字通信 | HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, MODBUS TCP over Ethernet-APL, PROFINET, PROFINET over Ethernet-APL, Ethernet/IP, OPC-UA | |
| 电源 | DC 24 V AC 100 to 230 V AC 100 to 230 V / DC 24 V (non-hazardous area) | |
| 防爆认证 | ATEX, IECEx, cCSAus, INMETRO, NEPSI | |
| 产品安全性 | CE, C-TICK | |
| 功能安全性 | Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511 | |
| 计量认证和证书 | Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) | |
| 压力认证和证书 | CRN | |
| 材料证书 | 3.1 material | |
| 卫生型认证和证书 | 3-A, cGMP | |