| 测量原理 | 涡街 | |
| 产品标题 | Cost-effective wafer flowmeter, available as compact or remote version.
Integrated temperature measurement for mass/energy flow of saturated steam.
For all basic applications and for 1-to-1 replacement of orifice plates. | |
| 传感器特点 | Easy alignment of the sensor – included centering rings. High availability – proven robustness, resistance to vibrations, temperature shocks & water hammer. Long-term stability – robust drift-free capacitive sensor.
Face-to-face length of 65 mm (2.56 in). No flanges. Low weight. | |
| 变送器特点 | Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology.
Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area). | |
| 公称口径范围 | DN 15 to 150 (½ to 6") | |
| 接液部件材质 | Measuring tube: 1.4408 (CF3M) DSC sensor: 1.4435 (316/316L) | |
| 测量变量 | Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature | |
| 最大测量误差 | Volume flow (liquid): ±0.75 % Volume flow (steam, gas): ±1.00 % Mass flow (liquid): ±0.85% Mass flow (steam, gas): ±1.7 % | |
| 测量范围 | Liquid: 0.25 to 625 m³/h (0.15 to 365 ft³/min) depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F) Steam, gas: 2.1 to 8335 m³/h (1.2 to 4906 ft³/min) depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a) | |
| 最大过程压力 | PN 40, Class 300, 20K | |
| 介质温度范围 | Standard: –40 to +260 °C (–40 to +500 °F) High/low temperature (option): –200 to +400 °C (–328 to +752 °F) High/low temperature (on request): –200 to +450 °C (–328 to +842 °F) | |
| 环境温度范围 | Compact version (standard): –40 to +80 °C (–40 to +176 °F) Compact version (option): –50 to +80 °C (–58 to +176 °F) Remote version (standard): –40 to +85 °C (–40 to +185 °F) Remote version (option): –50 to +85 °C (–58 to +185 °F) | |
| 传感器外壳材质 | Sensor connection housing: AlSi10Mg, coated; 1.4408 (CF3M) | |
| 变送器外壳材质 | AlSi10Mg, coated; 1.4404 (316L) | |
| 防护等级 | Compact version: IP66/67, type 4X enclosure Sensor remote version: IP66/67, type 4X enclosure Transmitter remote version: IP66/67, type 4X enclosure | |
| 显示/操作 | 4‐line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible Remote display available | |
| 输出 | 4‐20 mA HART (passive) 4‐20 mA (passive) Pulse/frequency/switch output (passive) | |
| 输入 | Current input 4‐20 mA (passive) | |
| 数字通信 | HART, PROFIBUS PA, FOUNDATION Fieldbus, PROFINET over Ethernet-APL, Modbus TCP over Ethernet-APL | |
| 电源 | DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output) DC 12 to 30 V (4‐20 mA HART, 4‐20 mA) DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input) DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output) | |
| 防爆认证 | ATEX, IECEx, cCSAus, JPN, EAC, UK Ex, KC | |
| 产品安全性 | CE, C-TICK, EAC | |
| 功能安全性 | Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511 | |
| 计量认证和证书 | Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) | |
| 船级认证和证书 | ABS, LR, BV, DNV, CCS | |
| 压力认证和证书 | PED, CRN | |
| 材料证书 | 3.1 material NACE MR0175/MR0103, PMI (on request) | |
| 测量原理 | 涡街 | |
| 产品标题 | Cost-effective wafer flowmeter, available as compact or remote version.
Integrated temperature measurement for mass/energy flow of saturated steam.
For all basic applications and for 1-to-1 replacement of orifice plates. | |
| 传感器特点 | Easy alignment of the sensor – included centering rings. High availability – proven robustness, resistance to vibrations, temperature shocks & water hammer. Long-term stability – robust drift-free capacitive sensor.
Face-to-face length of 65 mm (2.56 in). No flanges. Low weight. | |
| 变送器特点 | Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology.
Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area). | |
| 公称口径范围 | DN 15...150 (½...6") | |
| 接液部件材质 | 测量管:1.4408 (C3FM) DSC传感器:1.4435 (316/316L) | |
| 测量变量 | 体积流量、质量流量、校正体积流量、能量流、热流量差值、温度 | |
| 最大测量误差 | 体积流量(液体):±0.75 % 体积流量(蒸汽、气体):±1.00 % 质量流量(液体):±0.85% 质量流量(蒸汽、气体):±1.7 % | |
| 测量范围 | 液体:0.16...625 m³/h (0.09...368 ft³/min) 取决于介质:水,1 bar (14.5 psi)绝压,20 °C (68° F) 蒸汽、气体:2...8342 m³/h (1.18...4910 ft³/min) 取决于介质:蒸汽,180 °C (356 °F),10 bar (145 psi)绝压;空气,25 °C (77 °F),4.4 bar (63.8 psi)绝压 | |
| 最大过程压力 | PN 40、Cl. 300、20K | |
| 介质温度范围 | 标准型:–40...+260 °C (–40...+500 °F) 高温/低温型(可选):–200...+400 °C (–328...+752 °F) 高温/低温型(特殊选型):–200...+450 °C (–328...+842 °F) | |
| 环境温度范围 | 一体式(标准):–40...+80 °C (–40...+176 °F) 一体式(可选):–50...+80 °C (–58...+176 °F) 分体式(标准):–40...+85 °C (–40...+185 °F) 分体式(可选):–50...+85 °C (–58...+185 °F) | |
| 传感器外壳材质 | 传感器接线盒:铝合金AlSi10Mg涂层;1.4408 (CF3M) | |
| 变送器外壳材质 | 铝合金AlSi10Mg涂层:1.4404 (316L) | |
| 防护等级 | 一体式仪表:IP66/67, type 4X 分体式传感器:IP66/67, type 4X 分体式变送器:IP66/67, type 4X | |
| 显示/操作 | 四行背光显示,触摸键操作(外部操作)
通过现场显示屏和调试软件设置 提供分离型显示单元 | |
| 输出 | 4...20 mA HART(无源) 4...20 mA(无源) 脉冲/频率/开关量输出(无源) | |
| 输入 | 4...20 mA电流输入(无源) | |
| 数字通信 | HART、PROFIBUS PA、FOUNDATION Fieldbus | |
| 电源 | 12...35 VDC(4...20 mA HART,带/不带脉冲/频率/开关量输出) 12...30 VDC(4...20 mA HART,4...20 mA) 12...35 VDC(4...20 mA HART,脉冲/频率/开关量输出,4...20 mA输入) 9...32 VDC(PROFIBUS PA,脉冲/频率/开关量输出) | |
| 防爆认证 | ATEX、IECEx、cCSAus、TIIS | |
| 产品安全性 | CE认证、C-Tick认证 | |
| 功能安全性 | 功能安全遵循IEC 61508标准,允许在IEC 61511标准规定的安全应用中使用 | |
| 计量认证和证书 | 在认证标定装置上执行标定(符合ISO/IEC 17025标准) Heartbeat Technology(心跳技术)符合ISO 9001:2008标准章节7.6 a的溯源校验要求(TÜV认证) | |
| 船级认证和证书 | ABS、LR、BV | |
| 压力认证和证书 | PED、CRN | |
| 材料证书 | 3.1材质 NACE MR0175/MR0103、PMI(特殊选型) | |
| 测量原理 | 涡街 | |
| 产品标题 | Cost-effective wafer flowmeter, available as compact or remote version.
Integrated temperature measurement for mass/energy flow of saturated steam.
For all basic applications and for 1-to-1 replacement of orifice plates. | |
| 传感器特点 | Easy alignment of the sensor – included centering rings. High availability – proven robustness, resistance to vibrations, temperature shocks & water hammer. Long-term stability – robust drift-free capacitive sensor.
Face-to-face length of 65 mm (2.56 in). No flanges. Low weight. | |
| 变送器特点 | Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology.
Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area). | |
| 公称口径范围 | DN 15 to 150 (½ to 6") | |
| 接液部件材质 | Measuring tube: 1.4408 (CF3M) DSC sensor: 1.4435 (316/316L) | |
| 测量变量 | Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature | |
| 最大测量误差 | Volume flow (liquid): ±0.75 % Volume flow (steam, gas): ±1.00 % Mass flow (liquid): ±0.85% Mass flow (steam, gas): ±1.7 % | |
| 测量范围 | Liquid: 0.25 to 625 m³/h (0.15 to 365 ft³/min) depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F) Steam, gas: 2.1 to 8335 m³/h (1.2 to 4906 ft³/min) depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a) | |
| 最大过程压力 | PN 40, Class 300, 20K | |
| 介质温度范围 | Standard: –40 to +260 °C (–40 to +500 °F) High/low temperature (option): –200 to +400 °C (–328 to +752 °F) High/low temperature (on request): –200 to +450 °C (–328 to +842 °F) | |
| 环境温度范围 | Compact version (standard): –40 to +80 °C (–40 to +176 °F) Compact version (option): –50 to +80 °C (–58 to +176 °F) Remote version (standard): –40 to +85 °C (–40 to +185 °F) Remote version (option): –50 to +85 °C (–58 to +185 °F) | |
| 传感器外壳材质 | Sensor connection housing: AlSi10Mg, coated; 1.4408 (CF3M) | |
| 变送器外壳材质 | AlSi10Mg, coated; 1.4404 (316L) | |
| 防护等级 | Compact version: IP66/67, type 4X enclosure Sensor remote version: IP66/67, type 4X enclosure Transmitter remote version: IP66/67, type 4X enclosure | |
| 显示/操作 | 4‐line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible Remote display available | |
| 输出 | 4‐20 mA HART (passive) 4‐20 mA (passive) Pulse/frequency/switch output (passive) | |
| 输入 | Current input 4‐20 mA (passive) | |
| 数字通信 | HART, PROFIBUS PA, FOUNDATION Fieldbus, PROFINET over Ethernet-APL, Modbus TCP over Ethernet-APL | |
| 电源 | DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output) DC 12 to 30 V (4‐20 mA HART, 4‐20 mA) DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input) DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output) | |
| 防爆认证 | ATEX, IECEx, cCSAus, JPN, EAC, UK Ex, KC | |
| 产品安全性 | CE, C-TICK, EAC | |
| 功能安全性 | Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511 | |
| 计量认证和证书 | Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) | |
| 船级认证和证书 | ABS, LR, BV, DNV, CCS | |
| 压力认证和证书 | PED, CRN | |
| 材料证书 | 3.1 material NACE MR0175/MR0103, PMI (on request) | |