| 测量原理 | 电磁 | |
| 产品标题 | Specialist for hygienic applications, as remote version with up to 4 I/Os.
Dedicated to demanding applications in the food and beverage as well as in life sciences industries. | |
| 传感器特点 | Flexible installation concept – numerous hygienic process connections. Energy‐saving flow measurement – no pressure loss due to cross section constriction. Maintenance‐free – no moving parts.
Liner made of PFA. Sensor housing made of stainless steel (3-A, EHEDG). Wetted materials CIP, SIP cleanable. | |
| 变送器特点 | Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
| |
| 公称口径范围 | DN 2...150 (¹⁄₁₂...6⁄") | |
| 接液部件材质 | 内衬:PFA
电极:1.4435 (316L)、Alloy C22 2.4602 (UNS N06022)合金、钽、铂 | |
| 测量变量 | 体积流量、温度、电导率、质量流量、校正体积流量、校正电导率 | |
| 最大测量误差 | 体积流量(标准):±0.5 % o.r. ± 1 mm/s (0.04 in/s) 体积流量(可选):±0.2 % o.r. ± 2 mm/s (0.08 in/s) | |
| 测量范围 | 0.06...600 m³/h (0.015...2 650 gal/min) | |
| 最大过程压力 | PN 40,Cl. 150,20K | |
| 介质温度范围 | –20...+150 °C (–4...+302 °F) | |
| 环境温度范围 | –40...+60 °C (–40...+140 °F) | |
| 传感器外壳材质 | 1.4301 (304),耐腐蚀 传感器接线盒(标准):铝合金AlSi10Mg涂层 传感器接线盒(可选):1.4301 (304)、1.4409 CF3M,类同(316L) | |
| 变送器外壳材质 | 铝合金AlSi10Mg涂层;1.4409 (CF3M),类同316L;聚碳酸酯 | |
| 防护等级 | 分体式传感器(标准):IP66/67,Type 4X
分体式传感器(可选):IP69。分体式变送器:IP66/67, Type 4X | |
| 显示/操作 | 四行背光显示,触摸键操作(外部操作)
通过现场显示单元和调试软件设置 | |
| 输出 | 4路输出:
4...-20 mA HART(有源/无源) 4...-20 mA(有源/无源) 脉冲/频率/开关量输出(有源/无源) 继电器输出 | |
| 输入 | 状态输入
4...20 mA输入 | |
| 数字通信 | HART、PROFIBUS PA、FOUNDATION Fieldbus、Modbus RS485、Profinet、Ethernet/IP、OPC-UA | |
| 电源 | 24 VDC
100...230 VAC 100...230 VAC / 24 VDC(非危险区) | |
| 防爆认证 | ATEX、IECEx、cCSAus、INMETRO、NEPSI、EAC | |
| 产品安全性 | CE认证、C-tick认证、EAC认证 | |
| 功能安全性 | 功能安全遵循IEC 61508标准,允许在IEC 61511标准规定的安全应用中使用 | |
| 计量认证和证书 | 在认证标定装置上执行标定(符合ISO/IEC 17025标准) Heartbeat Technology(心跳技术)符合ISO 9001:2008标准章节7.6 a的溯源校验要求(TÜV认证) | |
| 船级认证和证书 | LR approval, DNV approval, ABS approval, BV approval | |
| 压力认证和证书 | PED、CRN | |
| 材料证书 | 3.1材料证书 | |
| 卫生型认证和证书 | EHEDG、3-A,内衬和密封圈符合FDA认证 | |