| 测量原理 | 电磁 | |
| 产品标题 | Specialist for hygienic applications with an ultra-compact transmitter.
Multivariable measurement of flow, temperature and conductivity.
Dedicated to demanding applications in the food and beverage as well as in life sciences industries. | |
| 传感器特点 | Flexible installation concept – numerous hygienic process connections. Energy‐saving flow measurement – no pressure loss due to cross section constriction. Maintenance‐free – no moving parts.
Integrated temperature measurement. Sensor housing made of stainless steel (3-A, EHEDG). Wetted materials CIP, SIP cleanable. | |
| 变送器特点 | Space‐saving transmitter – full functionality on the smallest footprint. Time‐saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology.
Robust, ultra-compact transmitter housing. High degree of protection: IP69. Local display available. | |
| 公称口径范围 | DN 2...150 (¹⁄₁₂...6⁄") | |
| 接液部件材质 | 内衬:PFA 电极:1.4435 (316L)、Alloy C22 2.4602 (UNS N06022)合金、钽、铂 | |
| 测量变量 | 体积流量、温度、电导率、质量流量、校正体积流量、校正电导率 | |
| 最大测量误差 | 体积流量(标准):±0.5 % o.r. ± 1 mm/s (0.04 in/s) 体积流量(可选):±0.2 % o.r. ± 2 mm/s (0.08 in/s) | |
| 测量范围 | 0.06 dm³...600 m³/h (0.015...2650 gal/min) | |
| 最大过程压力 | PN 40,Cl. 150,20K | |
| 介质温度范围 | –20...+150 °C (–4...+302 °F) | |
| 环境温度范围 | –40...+60 °C (–40...+140 °F) | |
| 传感器外壳材质 | 1.4301 (304),耐腐蚀 | |
| 变送器外壳材质 | 一体式:铝合金AlSi10Mg涂层 一体式/超紧凑型一体式:1.4301 (304) | |
| 防护等级 | 标准:IP66/67,Type 4X 可选:IP69 | |
| 显示/操作 | 四行背光显示(无现场操作) 通过网页服务器和调试软件设置 | |
| 输出 | 4...20 mA HART(有源) 脉冲/频率/开关量输出(无源) | |
| 输入 | 无 | |
| 数字通信 | HART、PROFIBUS DP、Modbus RS485、EtherNet/IP、PROFINET | |
| 电源 | 20...30 VDC | |
| 防爆认证 | ATEX、IECEx、cCSAus、INMETRO、EAC | |
| 产品安全性 | CE认证、C-Tick认证 | |
| 计量认证和证书 | 在认证标定装置上执行标定(符合ISO/IEC 17025标准) Heartbeat Technology(心跳技术)符合ISO 9001:2008标准章节7.6 a的溯源校验要求(TÜV认证)
| |
| 船级认证和证书 | LR approval, DNV approval, ABS approval, BV approval | |
| 压力认证和证书 | PED、CRN | |
| 材料证书 | 3.1材料证书 | |
| 卫生型认证和证书 | 3-A、EHEDG,内衬和密封圈符合FDA标准 | |