测量原理 | 电磁 | |
产品标题 | Highly cost-effective wafer flowmeter with easy-to-use operation concept.
For basic water applications, optimized for limited space and plastic pipe installations. | |
传感器特点 | Easy, fast centering of the sensor – innovative housing construction. Energy‐saving flow measurement – no pressure loss due to cross section constriction. Maintenance‐free – no moving parts.
Short face-to-face length and low weight. Integrated ground disks made of stainless steel. International drinking water approvals. | |
变送器特点 | Optimum usability – display with touch screen (HART and Modbus RS485 communication only) or operation with mobile devices and SmartBlue app. Simple, time-saving commissioning – guided parameterization in advance and in the field. Integrated verification – Heartbeat Technology.
2-line display with push buttons. Device as compact or remote version. HART. | |
公称口径范围 | DN 25 to 100 (1 to 4") | |
接液部件材质 | Liner material polyamide: 0 to +60°C (+32 to +140°F)
Electrodes: 1.4435 (316L) | |
测量变量 | Volume flow, mass flow | |
最大测量误差 | Volume flow (standard): ±0.5 % o.r. ± 1 mm/s (0.04 in/s) | |
测量范围 | 9 dm³/min to 282 m³/h (2.5 gal/min to 1250 gal/min) | |
最大过程压力 | PN 16, Class 150, 10K | |
介质温度范围 | Liner material polyamide: 0 to +60°C (+32 to +140°F) | |
环境温度范围 | -40 to 60°C (-40 to 140°F) | |
传感器外壳材质 | DN 25 to 100 (1 to 12"): AlSi10Mg, coated | |
变送器外壳材质 | Polycarbonat; AlSi10Mg, coated | |
防护等级 | Compact version: IP66/67, type 4X enclosure
Sensor remote version (standard): IP66/67, type 4X enclosure | |
显示/操作 | LCD display with touch & auto rotate | |
输出 | 4-20 mA HART (active/passive), Pulse/frequency/switch output
Modbus RS485, 4-20 mA | |
数字通信 | HART, MODBUS RS485 | |
电源 | DC 24 V
AC 100 to 230 V AC 100 to 230 V / DC 24 V (non-hazardous area) | |
防爆认证 | CSA, GP | |
计量认证和证书 | Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) |