| 测量原理 | 电磁 | |
| 产品标题 | std_productprofile_product_usp_34684_1508942319.
Dedicated to chemical and process applications with corrosive liquids and high medium temperatures. | |
| 传感器特点 | Diverse applications – wide variety of wetted materials. Energy‐saving flow measurement – no pressure loss due to cross section constriction. Maintenance‐free – no moving parts.
Nominal diameter: max. DN 600 (24"). All common Ex approvals. Liner made of PTFE or PFA. | |
| 变送器特点 | std_productprofile_product_benefits_34681_1508942231. std_productprofile_product_benefits_34683_1508942232. std_productprofile_product_benefits_34682_1508942239.
std_successorproducts_product_differentiating_tech_features_35305_1509527304. std_successorproducts_product_differentiating_tech_features_35308_1509527353. std_successorproducts_product_differentiating_tech_features_35309_1509527353. | |
| 公称口径范围 | DN 15...600 1/2"...24" | |
| 最大测量误差 | ±0.5% ±0.2%(可选) | |
| 测量范围 | 0...9,600 m3/h | |
| 最大过程压力 | PN10...40 Cl 150...300 JIS 10...20K AS 2129表E AS 4087 PN16 | |
| 介质温度范围 | -40...+180°C (-40...+356°F) | |
| 环境温度范围 | -20...+60°C -40...+60°C(可选) | |
| 防护等级 | IP 67 (NEMA 4x) IP 68 (Nema 6P) | |
| 显示/操作 | 两行背光显示 按键操作 | |
| 输出 | 4...20 mA 脉冲/频率 状态 | |
| 输入 | 状态 | |
| 数字通信 | HART PROFIBUS PA | |
| 防爆认证 | ATEX、IECEx、NEPSI、TIIS、FM、CSA | |
| 产品安全性 | CE认证、C-tick认证、EAC认证 | |
| 压力认证和证书 | PED、CRN | |