技术参数

液体
测量原理电磁
产品标题std_productprofile_product_usp_34684_1508942319. Dedicated to chemical and process applications with corrosive liquids and high medium temperatures.
传感器特点Diverse applications – wide variety of wetted materials. Energy‐saving flow measurement – no pressure loss due to cross section constriction. Maintenance‐free – no moving parts. Nominal diameter: max. DN 600 (24"). All common Ex approvals. Liner made of PTFE or PFA.
变送器特点std_productprofile_product_benefits_34681_1508942231. std_productprofile_product_benefits_34683_1508942232. std_productprofile_product_benefits_34682_1508942239. std_successorproducts_product_differentiating_tech_features_35305_1509527304. std_successorproducts_product_differentiating_tech_features_35308_1509527353. std_successorproducts_product_differentiating_tech_features_35309_1509527353.
公称口径范围 DN 15...600
1/2"...24"
最大测量误差 ±0.5%
±0.2%(可选)
测量范围0...9,600 m3/h
最大过程压力 PN10...40
Cl 150...300
JIS 10...20K
AS 2129表E
AS 4087 PN16
介质温度范围-40...+180°C
(-40...+356°F)
环境温度范围-20...+60°C
-40...+60°C(可选)
防护等级 IP 67 (NEMA 4x)
IP 68 (Nema 6P)
显示/操作两行背光显示
按键操作
输出4...20 mA
脉冲/频率
状态
输入状态
数字通信 HART
PROFIBUS PA
防爆认证ATEX、IECEx、NEPSI、TIIS、FM、CSA
产品安全性CE认证、C-tick认证、EAC认证
压力认证和证书PED、CRN