Nr | Order code | Specification | |||||||||||||||||||||||||||||||||||||||||||||||
51004823 | Mount.bracket st.steel A4 wall/tube 2" | ||||||||||||||||||||||||||||||||||||||||||||||||
51006412 | Mounting bracket 2"tube stainless steel | ||||||||||||||||||||||||||||||||||||||||||||||||
2 | 71310423 | Display fitt. kit field housing Packing unit: 3 pieces | |||||||||||||||||||||||||||||||||||||||||||||||
2 | TMT162X-DA | Display HART5 + fitting kit + twist protection | |||||||||||||||||||||||||||||||||||||||||||||||
2 | TMT162X-DB | Display PA/FF + fitting kit + twist protection | |||||||||||||||||||||||||||||||||||||||||||||||
2 | TMT162X-DC | Display fitting kit + twist protection | |||||||||||||||||||||||||||||||||||||||||||||||
2 | TMT162X-DD | Display HART7 + fitting kit + twist protection | |||||||||||||||||||||||||||||||||||||||||||||||
8 | 51004490 | Blanks (blind) NPT1/2, 3.1655.53 | |||||||||||||||||||||||||||||||||||||||||||||||
8 | 51006888 | Blanks (blind) 1/2NPT V4A | |||||||||||||||||||||||||||||||||||||||||||||||
8 | 71502941 | O-Ring 18.77x1.78 HNBR 70° Shore PTFE Packing unit: 10 pieces | |||||||||||||||||||||||||||||||||||||||||||||||
8 | 71525620 | Blind plug M20x1.5 EEx-d+O-ring Alu | |||||||||||||||||||||||||||||||||||||||||||||||
8 | 71525621 | Blind plug G1/2" Ex-d+O-ring Alu | |||||||||||||||||||||||||||||||||||||||||||||||
8 | 71525622 | Blind plug M20x1.5 Ex-d+O-ring V4A | |||||||||||||||||||||||||||||||||||||||||||||||
8 | 71525623 | Blind plug G1/2" Ex-d+O-ring V4A | |||||||||||||||||||||||||||||||||||||||||||||||
8 | 51004653 | M20x1.5 cable gland, 2xD0.5 cables for 2 sensors | |||||||||||||||||||||||||||||||||||||||||||||||
8 | 51004654 | Cable gland NPT1/2, 2xd5 cables for 2 sensors | |||||||||||||||||||||||||||||||||||||||||||||||
8 | 51004949 | Cable entry M20x1.5 | |||||||||||||||||||||||||||||||||||||||||||||||
8 | 51006845 | Cable gland NPT1/2, D4.5-8.5 IP68 | |||||||||||||||||||||||||||||||||||||||||||||||
8 | 71638066 | Cable gland M20x1.5 ATEX/IECEx | |||||||||||||||||||||||||||||||||||||||||||||||
8 | 51004915 | Adapter M20x1.5 exter./M24x1.5 intern.VA | |||||||||||||||||||||||||||||||||||||||||||||||
8 | 71079762 | Fieldbus connector PA M20;M12 L250 | |||||||||||||||||||||||||||||||||||||||||||||||
8 | 71079763 | Fieldbus connector PA 1/2NPT; M12 L250 | |||||||||||||||||||||||||||||||||||||||||||||||
8 | 71079765 | Fieldbus connector PA M20;7/8" L250 | |||||||||||||||||||||||||||||||||||||||||||||||
8 | 71082008 | Fieldbus connector FF M20;7/8" L250 | |||||||||||||||||||||||||||||||||||||||||||||||
8 | 71082009 | Fieldbus connector FF 1/2NPT;7/8" L250 | |||||||||||||||||||||||||||||||||||||||||||||||
7 | 51004948 | Cover latch spares kit field housing Screw, washer, spring washer | |||||||||||||||||||||||||||||||||||||||||||||||
6 | 71502617 | O-Ring 88x3 HNBR 70° Shore PTFE Packing unit: 5 pieces | |||||||||||||||||||||||||||||||||||||||||||||||
5 | TMT162X-HA | Housing cover blind, 316L Exd ATEX Ex d, FM XP + O-ring CSA XP only as cover of terminal part | |||||||||||||||||||||||||||||||||||||||||||||||
5 | TMT162X-HB | Housing cover blind, 316L + O-ring | |||||||||||||||||||||||||||||||||||||||||||||||
5 | TMT162X-HH | Housing cover blind, Alu Ex d FM XP + O-ring CSA XP only as cover of terminal part | |||||||||||||||||||||||||||||||||||||||||||||||
5 | TMT162X-HI | Housing cover blind, Alu + O-ring | |||||||||||||||||||||||||||||||||||||||||||||||
5 | TMT162X-HC | Housing cover cpl. for display,Ex d,316L ATEX Ex d, FM XP, CSA XP + O-ring | |||||||||||||||||||||||||||||||||||||||||||||||
5 | TMT162X-HD | Housing cover cpl. for display, 316L + O-Ring | |||||||||||||||||||||||||||||||||||||||||||||||
5 | TMT162X-HK | Housing cover cpl. for display,Alu Ex d + O-ring | |||||||||||||||||||||||||||||||||||||||||||||||
5 | TMT162X-HL | Housing cover cpl. for display, Alu + O-ring | |||||||||||||||||||||||||||||||||||||||||||||||
DIENST- | Service
| ||||||||||||||||||||||||||||||||||||||||||||||||
XPRFID- | Spare RFID TAG Consists of: RFID TAG, fixing wire, crimp sleeve.
| ||||||||||||||||||||||||||||||||||||||||||||||||
4 | TMT162E- | Electronic TMT162 Attention: Only 1 piece per position orderable in offer/order because of item category group ZTA1.
| |||||||||||||||||||||||||||||||||||||||||||||||
1 | TMT162G- | Housing TMT162
|