Nr | 订货号 | 规格 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
52018765 | 焊座 Flush mount process connection FTL20 "1", FTL20H "GDJ", FMI51, FTI51 "GQJ" Material: 316L, EHEDG compliant Seal: Silicone O-ring Inspection cert. EN10204-3.1 material (316L wetted parts) | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
52028295 | 焊座 Flush mount process connection FTL20 "1", FTL20H "GDJ" w/o flange Material: 316L, EHEDG compliant Seal: Silicone O-ring Inspection cert. EN10204-3.1 material (316L wetted parts) | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
52021717 | O型圈 for weld-in adapter G3/4 D=50 316L Liquiphant T FTL20H | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
52001052 | 焊座 Flush mount process connection FTL50/FTL50H "GQ2" Material: 316L Seal: Silicone O-ring | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
52011897 | 焊座 Flush mount process connection. Material: 316L. Inspection cert. EN10204-3.1 material. Seal: silicone O-ring. FDA, 3-A compliant. additional EPDM O-ring. FDA, EHEDG, 3-A, USP Class VI compliant. Usage: FTL41 FTL50/FTL50H, FTL51B, FTL80, QMW43, TMR35. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
52014473 | O型圈 for weld-in adapter G3/4 Liquiphant M "GQ2" | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
71093129 | 焊座 Flush mount process connection. Material: 316L. Inspection cert. EN10204-3.1 material Seal: silicone O-ring FDA, 3-A compliant. additional EPDM O-ring. FDA, EHEDG, 3-A, USP Class VI compliant. Usage: FMI51/FMI52, FTI51/FTI52, FTL20H, FTL31/FTL33, FTL41, FTL50/FTL50H, FTL51/FTL51B/FTL51C/FTL51H, FTL80/FTL81, FTL260, FTL330H/FTL330L, FTW23, FTW33, PMP135, PTP35, QMW43. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
52014472 | O型圈 for weld-in adapter G1 (52001051) Liquiphant M "GW2" Liquiphant T "7", Liquicap M "GWJ", Cerabar T PMP135 "N", Ceraphant T PTP35 "BB" for weld-in andapter G1, 316L 3.1 (52011896) Liquiphant M "GW2", Cerabar T PMP135 "N", Ceraphant T PTP35 "BB" for sliding sleeve Soliphant T | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
52001051 | 过程连接件|Weld-in G1, d=60, 316L 齐平安装式过程连接 FTL260 "0", FTL20 "7", FTL20H "GEJ", FTL330H/FTL330L "G", FTL50/FTL51, FTL50H/FTL51H "GW2", FMI51/FMI52, FTI51/FTI52 "GWJ", PMP135 "N", PTP35 "BB" 材质: 316L 密封: 硅橡胶 O-ring | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
52011896 | 焊座,G1,d=60 ,3.1材质认证 Flush mount process connection FTL260 "0", FTL20H "GEJ", FTL50/FTL51, FTL50H/FTL51H "GW2", FMI51/FMI52, FTI51/FTI52 "GWJ", PMP135 "N", PTP35 "BB" Material: 316L Seal: Silicone O-ring Inspection cert. EN10204-3.1 material (316L wetted parts) | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
52014472 | O型圈 for weld-in adapter G1 (52001051) Liquiphant M "GW2" Liquiphant T "7", Liquicap M "GWJ", Cerabar T PMP135 "N", Ceraphant T PTP35 "BB" for weld-in andapter G1, 316L 3.1 (52011896) Liquiphant M "GW2", Cerabar T PMP135 "N", Ceraphant T PTP35 "BB" for sliding sleeve Soliphant T | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
52001221 | 焊座 Flush mount process connection FTL260 "0", FTL20 "7", FTL20H "GEJ", FTL330H/FTL330L "G", FTL50/FTL51, FTL50H/FTL51H "GW2" Liquiphant is adjustable Material: 316L Seal: Silicone O-ring | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
52011898 | 焊座 Flush mount process connection FTL260 "0", FTL20H "GEJ", FTL50/FTL51, FTL50H/FTL51H "GW2" Liquiphant is adjustable Material: 316L Seal: Silicone O-ring Inspection cert. EN10204-3.1 material (316L wetted parts) | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
52014424 | 密封垫圈 for weld-in adapter G1, adjustable, 316L (52001221) Liquiphant M "GW2" for weld-in adapter G1, adjustable, 316L (52011898) Liquiphant M "GW2" for weld-in adapter G1, adjustable Liquiphant FTL330H/FTL330L, Liquiphant T FTL20H "UPJ | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
71275424 | Grip cap flexible yellow TPE | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
51516983 | 通讯接口 FXA291 Serial USB Computer Interface Technical Data: - USB Version1.1 or higher - Power supply via USB - IP51; NEMA/Typ 3 - Ambient temperature: -20....+60oC - Ex: II(2) G (EEx ia) II C - ATEX: BVS 05 ATEX E 095 Scope of deliovery: Commubox FXA 291 MS Windows USB driver Device is submitted for CSA/FM application. The device may not be modified and may be used with intrinsically safe circuits with corresponding characteristics only (see safety certificate). | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
52024216 | 电缆插座 M12x1 plug 5m cable PVC, 316L lock Especially for sanitary applications | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
71217708 | 芯线组 4p D18 IP69K PVC cable, 4 x 0.34 mm2 (22 AWG) with M12x1 coupling nut made of epoxy coated Zinc, straight socket contact, screw plug, 5m (16.4 ft). | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
71392158 | TXU10配TM371升级适配件 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
FXA195- | 通讯接口 FXA195 Modem to connect HART field devices to a computer via USB. Commissioning of field devices with software tool. :: To connect to a intrinsically safe signal circuit. :: SIL2, IEC61508.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
TXU10- | 仪表调试包 TXU10 用于可以PC编程调试的设备 程序设置+用于带USB接口的PC的连接线
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
SFE500- | 工厂资产管理系统FieldCare SFE500 FieldCare is a software tool based on FDT/DTM technology. FieldCare is scalable which allows to fulfill tasks from Device Setup, Plant Asset Management or Condition Monitoring (Asset Health Monitoring). FieldCare includes approved Endress+Hauser and third party DTM Libraries and can be used with W@M Life-Cycle Management. Additional hardware e.g. modems, or interfaces is needed. One year update service is included to guarantee top quality and performance. (Online application update or download from Endress+Hauser Software Portal)
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
FXA42- | Fieldgate FXA42 Compact gateway for data capture of field devices, without antenna. Embedded web server, alarm / event handling. Application: remote monitoring, inventroy data monitoring, web enabled field interface. Field device interfaces 4-20mA, Modbus RTU, digital inputs/outputs. :: Meets NAMUR NE43 requirements. :: Data transition into SupplyCare.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
TM372- | TrustSens TM372 U.S. Style iTHERM TrustSens TM372 Self-calibrating thermometer with optional thermowell for applications in the food/beverages and pharmaceutical industries. 100% compliance by 0% effort. Measuring range: -40...+160oC/ -40...+320oF ::Risk reduction and cost reduction through a fully automated inline self-calibration. ::Fully automatized and audit-proof documentation. ::No risk of undetected failures through Heartbeat monitoring.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
TT412- | iTHERM TT412 Thermowell Thermowell with hygienic design. Imperial version for applications in the food/beverages and pharmaceutical industries.
|