N° | Référence | Spécification | |
52028179 | Joint 67,5x2,9x1,5 VMQ/PTFE, 5 pièces joint de couvercle profilé Utilisation: boîtier inox F15 | ||
60017971 | Afficheur LCD pour TA20J | ||
71043745 | Set de filtres de boîtier F15/T17, 3 pcs Composé d'un : bouchon avec filtre, joint torique Utilisation: boitier F15. Non Ex. | ||
F | TMT142X-HI | Pièces de rechange TMT142 | |
F | TMT142X-HL | Pièces de rechange TMT142 | |
F | TMT162X-HE | Pièces de rechange TMT162 | |
F | TMT162X-HF | Pièces de rechange TMT162 | |
F | TMT162X-HI | Pièces de rechange TMT162 | |
F | TMT162X-HL | Pièces de rechange TMT162 | |
71310423 | Install. boîtier de panneau d'aff.(3pcs) Pack = 3 pièces | ||
TMT142X-DA | Pièces de rechange TMT142 | ||
TMT142X-DB | Pièces de rechange TMT142 | ||
TMT142X-DC | Pièces de rechange TMT142 | ||
TMT162X-DA | Pièces de rechange TMT162 | ||
TMT162X-DB | Pièces de rechange TMT162 | ||
TMT162X-DC | Pièces de rechange TMT162 | ||
51006845 | Presse-étoupe NPT1/2, D4.5-8.5 IP68 | ||
51007995 | Etrier de montage 316L, tube 1,5"-3" | ||
TMT162A-MA | Accessoires TMT162 | ||
TMT162A-MB | Accessoires TMT162 | ||
TMT162A-MD | Accessoires TMT162 | ||
71386275 | |||
TMT162- | |||
71044062 | Kit de fixation cplt TMT8x/7x USA (amér) 2x vis, 1x joint de connecteur CDI | ||
A | TU121- | TC Insert TU121, General Purp, US Style Spare part. Thermocouple Insert spring loaded. Thermocouple comply with EMF tables of ASTM E-230 and IEC60584. Color codes per ASTM E-230. | |
F | TU401- | Enclosure TU401, US Style | |
XPT0004- | Spare Parts Kit Cover TA30R cover of connecting head | ||
F | TA30H- | Terminal Head TA30H Retainer for terminal block or head transmitter + optional display. Design: explosion proof. Cover: screwed, optional window. Material: aluminium. Coating: polyester powder-coating. Colour: body blue, cover grey. Ambient temp.: -50#150 oC (housing). Protection: IP66/68, NEMA 4X (housing). Protection Ex d/XP: IP66/67 (housing). | |
A | TA30R- | Terminal Head TA30R Retainer for terminal block or head transmitter + optional display. Cover: screwed, optional window. Material: Stainless Steel 316L. Colour: Steel (no coating). Ambient Temp.: -50...85/130 oC (display/standard). Protection: IP66/68, NEMA4X; IP69K (housing). :: easy wiring through best accessibility. :: compact desing and low weight. | |
TMT142E- | Electronic TMT142E | ||
F | TMT142G- | Housing TMT142G | |
TMT162E- | Electronic TMT162 | ||
F | TMT162G- | Housing TMT162 | |
TXU10- | Configuration Kit TXU10 for PC-programmable devices. set-up programme+interface cable for PC with USB-Port. | ||
READWIN- | Readwin 2000 Operation + Read. software | ||
TMT181- | **iTEMP TMT181, Head Transmitter PCP Product being phased out, limited availability. Temperature transmitter,PC-programmable. Application: RTD, TC, Ohm, mV. 2-wire 4-20mA, galvanic isolation. Fault reaction: NAMUR NE 43. Mounting: head form B, DIN EN50446. UL listed. | ||
TMT182- | **iTEMP TMT182, Head Transmitter HART Product being phased out, limited availability. Temperature transmitter, Protocol HART. Application: RTD, TC, Ohm, mV. 2-wire 4-20mA, galvanicisolation. Fault reaction: NAMUR NE 43. Mounting: head form B, DIN EN50446. UL listed. | ||
TMT71- | iTEMP TMT71, Transmitter 4-20mA 2-wire temperature transmitter. Single universal sensor input. Galvanic isolation 2kV (input/output). Application: RTD, TC, Ohm and mV. Factory setup w/o additional specification:Pt100, 4-wire, 0...+100oC. | ||
TMT72- | iTEMP TMT72, Transmitter HART 2-wire temperature transmitter. Single universal sensor input. Galvanic isolation 2kV (input/output). Application: RTD, TC, Ohm and mV. Factory setup w/o additional specification:Pt100, 4-wire, 0...+100oC. | ||
TMT82- | iTEMP TMT82, Transmitter HART 2-wire temperature transmitter. Dual universal sensor input. Galvanic isolation 2kV (input/output). Application: RTD, TC, Ohm and mV. ::Highly reliable due to drift detection and sensor back up. ::Optional also for safety critical applications by means of SIL 2/3 acc. to IEC61508. | ||
TMT84- | iTEMP TMT84, Transmitter PA Dual sensor input. Advanced diagnostics:sensor monitoring. PROFIBUS PA Profile 3.02. Galvanic isolation 2kV. Application: RTD, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN EN50446. Factory setup: CH1: Pt100, 3-wire, oC. CH2: inactive. Differing configuration optional selectable. | ||
TMT85- | iTEMP TMT85, Transmitter FF Dual sensor input. Advanced diagnostics: sensor monitoring. FOUNDATION Fieldbus protocol Galvanic isolation 2 kV. Application: RTC, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN EN50446. Factory setup: CH1: Pt100, 3-wire, oC. CH2: inactive. Differing configuration optional selectable. | ||
TID10- | Display Unit Head Transmitter to plug on. Dot-Matrix measured value display. 12 DIP-switches buttom side. Settings: FF: Simulation, Write Lock. PA: Bus address, Write Lock. Compatible: TMT85, TMT84, TMT82, TMT71, TMT72. | ||
FXA195- | Commubox FXA195 Modem to connect HART field devices to a computer via USB. Commissioning of field devices with software tool. :: To connect to a intrinsically safe signal circuit. :: SIL2, IEC61508. |