Nr | Order code | Specification | |||||||||||||||||||||||||||||||||||||||||||
TMT162X-DA | Display HART5 + fitting kit + twist protection | ||||||||||||||||||||||||||||||||||||||||||||
TMT162X-DB | Display PA/FF + fitting kit + twist protection | ||||||||||||||||||||||||||||||||||||||||||||
TMT162X-DC | Display fitting kit + twist protection | ||||||||||||||||||||||||||||||||||||||||||||
71044062 | Fixing kit cpl.TMT82/84/85 USA(american) 2x screws, 1x sealing CDI-connector | ||||||||||||||||||||||||||||||||||||||||||||
TMT162X-HE | Housing cover blind, T17 316L | ||||||||||||||||||||||||||||||||||||||||||||
TMT162X-HF | Housing cover cpl. for display, T17,316L polycarbonate | ||||||||||||||||||||||||||||||||||||||||||||
TMT162A-MB | Cable gland NPT1/2, North American region standard model,2xD0.5 cables | ||||||||||||||||||||||||||||||||||||||||||||
52028179 | Gasket 67.5x2.9x1.5 VMQ/PTFE, 5 pieces Profile gasket cover. Usage: housing F15 stainless steel. | ||||||||||||||||||||||||||||||||||||||||||||
60017971 | Display LC for TA20J | ||||||||||||||||||||||||||||||||||||||||||||
71043745 | Housing filter plastic F15, 3 pieces Consists of: filter plug plastic, Pressure compensation filter, O-ring. Usage: housing F15. Non Ex. | ||||||||||||||||||||||||||||||||||||||||||||
TU401- | Enclosure TU401, U.S.Style
| ||||||||||||||||||||||||||||||||||||||||||||
TA30H- | Terminal Head TA30H Retainer for terminal block or head transmitter + optional display. Design: explosion proof. Cover: screwed, optional window. Material: aluminium. Coating: polyester powder-coating. Colour: body blue, cover grey. Ambient temp.: -50#150 oC (housing). Protection: IP66/68, NEMA 4X (housing). Protection Ex d/XP: IP66/67 (housing).
| ||||||||||||||||||||||||||||||||||||||||||||
TMT162E- | Electronic TMT162
| ||||||||||||||||||||||||||||||||||||||||||||
TMT180- | iTEMP TMT180, Head Transmitter Pt100 Temperature transmitter,PC-programable. Application: RTD. 2-wire 4-20mA. Fault reaction: NAMUR NE 43. Mounting: head form B, DIN EN50446. UL listed.
| ||||||||||||||||||||||||||||||||||||||||||||
TMT181- | iTEMP TMT181, Head Transmitter PCP Temperature transmitter,PC-programmable. Application: RTD, TC, Ohm, mV. 2-wire 4-20mA, galvanic isolation. Fault reaction: NAMUR NE 43. Mounting: head form B, DIN EN50446. UL listed.
| ||||||||||||||||||||||||||||||||||||||||||||
TMT182- | iTEMP TMT182, Head Transmitter HART Temperature transmitter, Protocol HART. Application: RTD, TC, Ohm, mV. 2-wire 4-20mA, galvanicisolation. Fault reaction: NAMUR NE 43. Mounting: head form B, DIN EN50446. UL listed.
| ||||||||||||||||||||||||||||||||||||||||||||
TMT82- | iTEMP TMT82, Transmitter HART 2-wire temperature transmitter. Dual universal sensor input. Galvanic isolation 2kV (input/output). Application: RTD, TC, Ohm and mV. ::Highly reliable due to drift detection and sensor back up. ::Optional also for safety critical applications by means of SIL 2/3 acc. to IEC61508.
| ||||||||||||||||||||||||||||||||||||||||||||
TMT84- | iTEMP TMT84, Transmitter PA Dual sensor input. Advanced diagnostics:sensor monitoring. PROFIBUS PA Profile 3.02. Galvanic isolation 2kV. Application: RTD, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN EN50446. Factory setup: CH1: Pt100, 3-wire, oC. CH2: inactive. Differing configuration optional selectable.
| ||||||||||||||||||||||||||||||||||||||||||||
TMT85- | iTEMP TMT85, Transmitter FF Dual sensor input. Advanced diagnostics: sensor monitoring. FOUNDATION Fieldbus protocol Galvanic isolation 2 kV. Application: RTC, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN EN50446. Factory setup: CH1: Pt100, 3-wire, oC. CH2: inactive. Differing configuration optional selectable.
| ||||||||||||||||||||||||||||||||||||||||||||
TMT162G- | Housing TMT162
| ||||||||||||||||||||||||||||||||||||||||||||
READWIN- | Readwin 2000 Operation + Read. software
| ||||||||||||||||||||||||||||||||||||||||||||
TID10- | Display for head transmitter TID10 to plug on. Dot-Matrix measured value display. 12 DIP-switches buttom side. Settings: FF: Simulation, Write Lock. PA: Bus address, Write Lock. Compatible: TMT85, TMT84, TMT82.
| ||||||||||||||||||||||||||||||||||||||||||||
TXU10- | Configuration kit TXU10- for PC-programmable devices. set-up programme+interface cable for PC with USB-Port.
| ||||||||||||||||||||||||||||||||||||||||||||
FXA195- | Commubox FXA195 Modem to connect HART field devices to a computer via USB. Commissioning of field devices with software tool. :: To connect to a intrinsically safe signal circuit. :: SIL2, IEC61508.
|