Nr | Order code | Specification | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
71044061 | Fixing kit cpl.TMT8x/7x (european) 2x screws, 2x springs, 2x spring rings, 1x sealing CDI-connector | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
71600564 | Set O-ring 74x3 75° VMQ Silicon Packing unit: 5 pieces | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
F | TA50- | Compression Fitting TA50 Screw in.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
B | TMT82- | iTEMP TMT82, Transmitter HART 2-wire temperature transmitter. Dual universal sensor input. Galvanic isolation 2kV (input/output). Application: RTD, TC, Ohm and mV. ::Highly reliable due to drift detection and sensor back up. ::Optional also for safety critical applications by means of SIL 2/3 acc. to IEC61508.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
B | TMT84- | iTEMP TMT84, Transmitter PA Dual sensor input. Advanced diagnostics:sensor monitoring. PROFIBUS PA Profile 3.02. Galvanic isolation 2kV. Application: RTD, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN EN50446. Factory setup: CH1: Pt100, 3-wire, oC. CH2: inactive. Differing configuration optional selectable.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
B | TMT85- | iTEMP TMT85, Transmitter FF Dual sensor input. Advanced diagnostics: sensor monitoring. FOUNDATION Fieldbus protocol Galvanic isolation 2 kV. Application: RTC, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN EN50446. Factory setup: CH1: Pt100, 3-wire, oC. CH2: inactive. Differing configuration optional selectable.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
B | TID10- | Display Unit Head Transmitter to plug on. Dot-Matrix measured value display. 12 DIP-switches buttom side. Settings: FF: Simulation, Write Lock. PA: Bus address, Write Lock. Compatible: TMT85, TMT84, TMT82, TMT71, TMT72.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
READWIN- | Readwin 2000 Operation + Read. software
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
TXU10- | Configuration Kit TXU10 for PC-programmable devices. set-up programme+interface cable for PC with USB-Port.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
FXA195- | Commubox FXA195 Modem to connect HART field devices to a computer via USB. Commissioning of field devices with software tool. :: To connect to a intrinsically safe signal circuit. :: SIL2, IEC61508.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
D | TA30H- | Terminal Head TA30H Retainer for terminal block or head transmitter + optional display. Design: explosion proof. Cover: screwed, optional window. Material: aluminium. Coating: polyester powder-coating. Colour: body blue, cover grey. Ambient temp.: -50#150 oC (housing). Protection: IP66/68, NEMA 4X (housing). Protection Ex d/XP: IP66/67 (housing).
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
60011599 | Gasket spares TA50-GB/NB/HB/PB/BB/CB/DB D=6.1mm, AISI316, set includes 10 gaskets. |