Nr | Order code | Specification | |
71280307 | Valve Plug ISO4400 M16, 4-pole Consists of: plug connector, screw, seal, valve plug ring, adapter ring. Usage: FTL31/FTL33, FTW33, PMC11, PMC21, PMP11, PMP21/PMP23. | ||
71280349 | Valve plug ISO4400 NPTF1/2, 4-pole Consists of: plug connector, screw, seal, valve plug ring, adapter ring. Usage: FTL31/FTL33, FTW33, PMC11, PMC21, PMP11, PMP21/PMP23. | ||
71114212 | M12-female plug connec.,90deg,cable side Self-assembly connection. Usage: M12 plug socket, cable side. | ||
71337274 | O-Ring 15,54x2,62 FKM, FDA Consisting of: 5x O-ring 15,54x2,62 FKM,FDA. Usage: FMR63B, PMP23, PTP33B, QMW43. | ||
52023994 | Process adap. M24 Clamp 1...1 1/2", 316L M24 female. Material: 316L. Seal: EPDM 15.54x2.62mm. FDA, EHEDG, 3-A conform. Usage: FTL33, FTW23, FTW33, PMP23, PTP33B, QMW43. Exchange process connection PTP35. | ||
52024001 | Process adap. M24 Clamp 1 1/2, 316L, 3.1 M24 female. Material: 316L. Inspection cert. EN10204-3.1 material. Seal: EPDM 15.54x2.62mm. FDA, EHEDG, 3-A conform. Usage: FTL33, FTW23, FTW33, PMP23, PTP33B, QMW43. Exchange process connection PTP35. | ||
52023995 | Process adapter M24 Clamp 2", 316L M24 female. Material: 316L. Seal: EPDM 15.54x2.62mm. FDA, EHEDG, 3-A conform. Usage: FTL33, FTW23, FTW33, PMP23, PTP33B, QMW43. Exchange process connection PTP35. | ||
52024002 | Process adapter M24 Clamp 2", 316L, 3.1 M24 female. Material: 316L. Inspection cert. EN10204-3.1 material. Seal: EPDM 15.54x2.62mm. FDA, EHEDG, 3-A conform. Usage: FTL33, FTW23, FTW33, PMP23, PTP33B, QMW43. Exchange process connection PTP35. | ||
52023996 | Process adap. M24 Variv F DN25 PN40 316L M24 female. Material: 316L. Seal: EPDM 15.54x2.62mm. FDA, EHEDG, 3-A conform. Usage: FTL33, FTW23, FTW33, PMP23, PTP33B, QMW43. Exchange process connection PTP35. | ||
52024003 | Proc.adap.M24 Variv.F DN25 PN40 316L 3.1 M24 female. Material: 316L. Inspection cert. EN10204-3.1 material. Seal: EPDM 15.54x2.62mm. FDA, EHEDG, 3-A conform. Usage: FTL33, FTW23, FTW33, PMP23, PTP33B, QMW43. Exchange process connection PTP35. | ||
52023999 | Process adapter M24 DIN11851 DN40, 316L M24 female. Material: 316L. Seal: EPDM 15.54x2.62mm. FDA, EHEDG, 3-A conform. Usage: FTL33, FTW23, FTW33, PMP23, PTP33B, QMW43. Exchange process connection PTP35. | ||
52024006 | Process adap. M24 DIN11851 DN40,316L,3.1 M24 female. Material: 316L. Inspection cert. EN10204-3.1 material. Seal: EPDM 15.54x2.62mm. FDA, EHEDG, 3-A conform. Usage: FTL33, FTW23, FTW33, PMP23, PTP33B, QMW43. Exchange process connection PTP35. | ||
52023997 | Proc. adap. M24 Variv N DN40 PN40 316L M24 female. Material: 316L. Seal: EPDM 15.54x2.62mm. FDA, EHEDG, 3-A conform. Usage: FTL33, FTW23, FTW33, PMP23, PTP33B, QMW43. Exchange process connection PTP35. | ||
52024004 | Proc.adap.M24 Variv N DN40 PN40 316L 3.1 M24 female. Material: 316L. Inspection cert. EN10204-3.1 material. Seal: EPDM 15.54x2.62mm. FDA, EHEDG, 3-A conform. Usage: FTL33, FTW23, FTW33, PMP23, PTP33B, QMW43. Exchange process connection PTP35. | ||
52024005 | Process adap. M24 DIN11851 DN50,316L,3.1 M24 female. Material: 316L. Inspection cert. EN10204-3.1 material. Seal: EPDM 15.54x2.62mm. FDA, EHEDG, 3-A conform. Usage: FTL33, FTW23, FTW33, PMP23, PTP33B, QMW43. Exchange process connection PTP35. | ||
52026997 | Process adapter M24 SMS 1-1/2", 316L M24 female. Material: 316L. Seal: EPDM 15.54x2.62mm. FDA, EHEDG, 3-A conform. Usage: FTL33, FTW23, FTW33, PMP23, PTP33B, QMW43. Exchange process connection PTP35. | ||
52026999 | Process adapter M24 SMS 1-1/2",316L, 3.1 M24 female. Material: 316L. Inspection cert. EN10204-3.1 material. Seal: EPDM 15.54x2.62mm. FDA, EHEDG, 3-A conform. Usage: FTL33, FTW23, FTW33, PMP23, PTP33B, QMW43. Exchange process connection PTP35. | ||
52023998 | Process adapter M24 DIN11851 DN50, 316L M24 female. Material: 316L. Seal: EPDM 15.54x2.62mm. FDA, EHEDG, 3-A conform. Usage: FTL33, FTW23, FTW33, PMP23, PTP33B, QMW43. Exchange process connection PTP35. | ||
52024000 | Process adapter M24 APV-Inline, 316L M24 female. Material: 316L. Seal: EPDM 15.54x2.62mm. FDA, EHEDG, 3-A conform. Usage: FTL33, FTW23, FTW33, PMP23, PTP33B, QMW43. Exchange process connection PTP35. | ||
52024007 | Process adapter M24 APV-Inline,316L, 3.1 M24 female. Material: 316L. Inspection cert. EN10204-3.1 material. Seal: EPDM 15.54x2.62mm. FDA, EHEDG, 3-A conform. Usage: FTL33, FTW23, FTW33, PMP23, PTP33B, QMW43. Exchange process connection PTP35. | ||
52023572 | Profile gasket silicone, 5 pieces Process gasket universal process adapt. FDA listed. Usage: FMB50, FMB70, FMI51/FMI52, FTI51/FTI52/FTI55, PMC51. | ||
52024267 | EPDM O-rings process adapter M24 5x O-ring 15.54x2.62mm. FDA, EHEDG, 3-A conform. Usage: FMR63B, FTL33, FTW23, FTW33, PMP23, PTC31, PTP31/PTP33B/PTP35, QMW43. process adapter M24. | ||
71100719 | Profile gasket EPDM, 5 pieces Process gasket universal adapter. Usage: FMB50, FMB70, PMC51, PMP23. | ||
71431380 | EPDM O-ring+316L backring, EHEDG,1 piece Process gasket universal adapter. Gasket with metal ring. EHEDG approval. Usage: FMB50, FMB70, FMD71/FMD78, PMC51, PMP23. | ||
71545801 | EPDM O-ring, EHEDG, 5 pieces Process gasket universal adapter. EPDM O-ring. EHEDG approval. Usage: FMB50, FMB70, PMP23. | ||
52005087 | Weld-in adapter G1, 316L Flush mount process connection. Material: 316L. Usage: PMP23, PMP51, PMP135, PTP33B/PTP35. Correct installation only with dummy. | ||
52010171 | Weld-in adapter G1, 316L, 3.1 Flush mount process connection. Material: 316L. Inspection cert. EN10204-3.1 material. Usage: PMP23, PMP51, PMP135, PTP33B/PTP35. Correct installation only with dummy. | ||
52005272 | Weld-in dummy, adapter G1 To avoid any deformation of the adapters 52005087 / 52010171 during welding. Usage: PMP51, PMP135, PTP35. | ||
52005272 | Weld-in dummy, adapter G1 To avoid any deformation of the adapters 52005087 / 52010171 during welding. Usage: PMP51, PMP135, PTP35. | ||
52001051 | Weld-in adapter G1, d=60, 316L Flush mount process connection. Material: 316L. Seal: silicone O-ring. FDA, 3-A compliant. additional EPDM O-ring. FDA, EHEDG, 3-A, USP Class VI compliant. Usage: FMI51/FMI52, FTI51/FTI52, FTL31/FTL33, FTL50/FTL50H/FTL51/FTL51H, FTL41/FTL51B, FTL80/FTL81, FTW23/FTW33, PMP23, PTP33B, PMP51, QMW43, TMR35, TM311, TM371/TM372, TM401/TM402, TM411/ TM412, TT411/TT412. | ||
52011896 | Weld-in adapter G1, d=60, 316L, 3.1 Flush mount process connection. Material: 316L. Inspection cert. EN10204-3.1 material. Seal: silicone O-ring. FDA, 3-A compliant. additional EPDM O-ring. FDA, EHEDG, 3-A, USP Class VI compliant. Usage: FMI51/FMI52, FTI51/FTI52, FTL20H, FTL31/FTL33, FTL41, FTL50/FTL50H, FTL51/FTL51B/FTL51C/FTL51H, FTL80/FTL81, FTL260, FTW23, FTW33, PMP23, PMP51, PMP135, PTP33B/PTP35, QMW43, TM401/TM411, TMR35. | ||
71258358 | Weld-in adapter G1, d=53, 316L Flush mount process connection. Material: 316L. Seal: silicone O-ring. FDA, 3-A compliant. Additional EPDM O-ring. FDA, EHEDG, 3-A, USP Class VI compliant. Usage: FMI51/FMI52, FTI51/FTI52, FTL20H, FTL31/FTL33, FTL41, FTL50/FTL50H/FTL51/FTL51C/FTL51H, FTL51B, FTL80/FTL81, FTL260, FTL330H/FTL330L, PMP135, PTP35, PTP33B, PMP23, PMP51, FTW23, FTW33, QMW43. | ||
71041381 | Weld-in adapter M24 D65, 316L Flush mount process connection. Core hole: 65mm. Material: 316L. Seal: EPDM O-ring FDA, EHEDG, 3-A compliant. Usage: FMP53, FTL33, FTW23, FTW33, PMP23, PTP33B, QMW43. | ||
71041383 | Weld-in adapter M24 D65, 316L, 3.1 Flush mount process connection. Core hole: 65mm. Material: 316L. Inspection cert. EN10204-3.1 material. Seal: EPDM O-ring. FDA, EHEDG, 3-A compliant. Usage: FMP53, FTL33, FTW23, FTW33, PMP23, PTP33B, QMW43. | ||
214880-0002 | Weld-in adapter UNI D65, 316L Flush mount process connection. Core hole: 65mm. Material: 316L. Seal: silicone profile gasket. FDA, 3-A compliant. Usage: FMB50, FMB70, FMD71/FMD78, FMI51/FMI52, FMP52, FTI51/FTI52, PMC51, PMP23, PMP55, PMP75. | ||
52010174 | Weld-in adapter UNI D65, 316L, 3.1 Flush mount process connection. Core hole: 65mm. Material: 316L. Inspection cert. EN10204-3.1 material. Seal: silicone profile gasket. FDA, 3-A, USP Class VI compliant. Usage: FMB50, FMB70, FMD71/FMD78, FMI51/FMI52, FMP52, FTI51/FTI52, PMC51, PMP23, PMP55, PMP75. | ||
52006262 | Weld-in adapter UNI D85, 316L Flush mount process connection. Core hole: 85mm. Material: 316L. Seal: silicone profile gasket. FDA, USP Class VI compliant. Usage: FMB50, FMB70, FMD71/FMD78, FMI51/FMI52, FMP52, FTI51/FTI52 PMC51, PMP23, PMP55, PMP75. | ||
52010173 | Weld-in adapter UNI D85, 316L, 3.1 Flush mount process connection. Core hole: 85mm. Material: 316L. Inspection cert. EN10204-3.1 material. Seal: silicone profile gasket. FDA, 3-A, USP Class VI compliant. Usage: FMB50, FMB70, FMD71/FMD78, FMI51/FMI52, FMP52, FTI51/FTI52, PMC51, PMP23, PMP55, PMP75. | ||
71114210 | Weld-in dummy, adapter UNI D65/D85 Material: brass. To avoid any deformation during welding of weld-in adapters UNI 6" 52006262/52010173 and 214880-0002/52010174. | ||
71580894 | Blind plug weld-in adapter UNI D65/85 Consists of: Blind plug, 316L. Groove nut, 1.4301/304. Form seal silicon. Usage: PMP23, PTP33B, PMC51, PMP55, FMB50, FMB70, FMD71. | ||
71350314 | Adapter Uni, Clamp 3", 316L, 3.1 Process connection. Material: 316L. FDA, 3-A conform. Usage: FMB50, FMB70, FMD71, FMD78, PMC51, PMP23, PMP55. | ||
71350315 | Adapter Uni, Clamp 3", 316L Process connection. Material: 316L. FDA, 3-A conform. Usage: FMB50, FMB70, FMD71, FMD78, PMC51, PMP23, PMP55. | ||
52014472 | O-ring 28.17x3.53 VMQ, FDA, 5 pcs. Material: silicone VMQ 70. Usage: weld-in adapter G1, 316L, (52001051) flush mount, FMI51/FMI52, FTI51/FTI52, FTL31/FTL33, FTW23/FTW33, PMP23, PMP51, PTP33B, FTL50/FTL50H/FTL51/FTL51H, FTL80/FTL81, QMW43, Weld-in adapter G1, 316L, 3.1, (52011896) flush mount, FMI51/FMI52, FTI51/FTI52, FTL31/FTL33, FTW23/FTW33, PMP23, PMP51, PTP33B, FTL50/FTL50H/FTL51/FTL51H, FTL80/FTL81,QMW43, sliding sleeve FTM21. | ||
71086102 | O-ring 28.17x3.53 VMQ, FDA, USP, 3 pcs. Material: silicone VMQ. USP Class VI. Usage: weld-in adapter G1, 316L, (52001051) flush mount, FMI51/FMI52, FTI51/FTI52, FTL31/FTL33, FTW23/FTW33, PMP23, PMP51, PTP33B, FTL50/FTL50H/FTL51/FTL51H, FTL80/FTL81, QMW43, Weld-in adapter G1, 316L, 3.1, (52011896) flush mount, FMI51/FMI52, FTI51/FTI52, FTL31/FTL33, FTW23/FTW33, PMP23, PMP51, PTP33B, FTL50/FTL50H/FTL51/FTL51H, FTL80/FTL81,QMW43, sliding sleeve FTM21. | ||
71140668 | O-ring 28.17x3.53 EPDM, FDA, USP, 3 pcs. Material: EPDM 70. USP Class VI, 3-A. Usage: weld-in adapter G1, 316L, (52001051) flush mount, FMI51/FMI52, FTI51/FTI52, FTL31/FTL33, FTW23/FTW33, PMP23, PMP51, PTP33B, FTL50/FTL50H/FTL51/FTL51H, FTL80/FTL81, QMW43, Weld-in adapter G1, 316L, 3.1, (52011896) flush mounted, FMI51/FMI52, FTI51/FTI52, FTL31/FTL33, FTW23/FTW33, PMP23, PMP51, PTP33B, FTL50/FTL50H/FTL51/FTL51H, FTL80/FTL81,QMW43, sliding sleeve FTM21. | ||
71477801 | Pipe assembly DN25, flush mount Weldable, DIN11866 line A, For devices with M24 connection. Usage: FTW23/FTW33, PMP23, PTP33B, QMW43. | ||
71477803 | Pipe assembly DN32, flush mount Weldable, DIN11866 line A, For devices with M24 connection. Usage: FTW23/FTW33, PMP23, PTP33B, QMW43. | ||
71477807 | Pipe assembly DN40, flush mount Weldable, DIN11866 line A, For devices with M24 connection. Usage: FTW23/FTW33, PMP23, PTP33B, QMW43. | ||
71477808 | Pipe assembly DN50, flush mount Weldable, DIN11866 line A, For devices with M24 connection. Usage: FTW23/FTW33, PMP23, PTP33B, QMW43. | ||
71477812 | Pipe assembly Clamp DN25, flush mount For devices with M24 connection Tube: DIN11866 line A Clamp connection: DIN32676. Usage: FTW23/FTW33, PMP23, PTP33B, QMW43. | ||
71477813 | Pipe assembly Clamp DN32, flush mount For devices with M24 connection Tube: DIN11866 line A Clamp connection: DIN32676. Usage: FTW23/FTW33, PMP23, PTP33B, QMW43. | ||
71477816 | Pipe assembly Clamp DN40, flush mount For devices with M24 connection Tube: DIN11866 line A Clamp connection: DIN32676. Usage: FTW23/FTW33, PMP23, PTP33B, QMW43. | ||
71477817 | Pipe assembly Clamp DN50, flush mount For devices with M24 connection Tube: DIN11866 line A Clamp connection: DIN32676. Usage: FTW23/FTW33, PMP23, PTP33B, QMW43. |