Nr | 订货号 | 规格 | |
11 | 017803-0034 | O-ring, cover drum housing Alu, NBR Size: D120mm, d3mm. Usage: NMS5. | |
11 | 70106019 | 0型圈 D120-d3 CR Size: D120mm, d3mm. Material: CR (Chloroprene Rubber). Usage: NMS5. | |
11 | 70106020 | 0型圈 D120-d3 FPM Size: D120mm, d3mm. Usage: NMS5. | |
11 | 70106021 | 0型圈 D120-d3 硅树脂 Size: D120mm, d3mm. Usage: NMS5. | |
11 | 56004345 | 盖 Size: D120mm, d3mm. Material: PTFE. Usage: NMS5. | |
53 | 71273740 | 测量导线 Measuring wire and ring made of 316L. 0.15mm diameter with 60m length. Usage: Proservo NMS80/81. | |
11 | 017803-0066 | O-ring, cover drum housing, SS, FKM Size: D158mm, d3.5mm. Usage: NMS5/NMS7. | |
11 | 017803-0035 | O-ring, cover drum housing SS, silicone Size: D158mm, d3.5mm. Usage: NMS5/NMS7. | |
11 | 70109105 | O型圈 D158-d3.5 NBR Size: D158mm, d3.5mm. Material: NBR. Part: drum housing cover, stainl. steel. Usage: NMS5/NMS7. | |
11 | 70109106 | O型圈 Size: D158mm, d3.5mm. Material: CR (Chloroprene Rubber). Part: drum housing cover, stainl. steel. Usage: NMS5. | |
11 | 70109107 | 0型圈 Size: D158mm, d3.5mm. Material: PFA. Part: drum housing cover, stainl. steel. Usage: NMS5. | |
11 | 017803-0033 | O-ring, calibration window, NBR Size: D60mm, d3mm. Usage: NMS5/NMS7. | |
11 | 70106018 | 0型圈 D60-d3 CR Size: D60mm, d3mm. Material: CR (Chloroprene Rubber). Usage: NMS5. | |
11 | 017803-0041 | O-ring, calibration window, silicone Size: D60mm, d3mm. Material: Silicon rubber. Part: calibration window cover, NMS5. Usage: NMS5/NMS7. | |
11 | 017803-0036 | O-ring, calibration window, FKM Size: D60mm, d3mm. Material: FKM. Part: calibration window cover, NMS5. Usage: NMS5/NMS7. | |
11 | 56004518 | WINDOW GLASS (G60), ORING, TEFLON Size: D60mm, d3mm. Material: PTFE. Part: calibration window cover, NMS5. Usage: NMS5. | |
11 | 017803-0030 | O-ring, display cover, HNBR Size: D113.90mm, d3.53mm. Material: HNBR. Part: terminal/elec. compartment. Part: NMS/NRF display. Part: NRF/NRR/NAB terminal. Usage:NMS5/NMS7, NRF560, NRR261, NAB560. | |
11 | 017803-0040 | O-ring, terminal cover, NBR Size: D123.5mm, d3.5mm. Material: NBR. Part: terminal box. Usage: NMS5/NMS7. | |
11 | 71070894 | PTFE填充+环 St.St. Packing ring plate+PTFE packing. Usage: NMS5, NMS7. | |
21 | 017800-0111 | Cover, display module, Aluminium Display window cover. Color: E+H gray. Material: aluminium casting. Usage: NMS5/NMS7, NRF560. | |
21 | 017800-0112 | Cover, terminal box, Aluminum, NMS NMS terminal box cover. Color: E+H gray. Material: aluminium casting. Usage: NMS5/NMS7. | |
21 | 017800-0113 | Cover, drum housing, Alu, NMS531/NMS534 6x bolt M6-18, 6x washer. Material: aluminium. Usage: NMS5. | |
21 | 56004307 | 盖 Stainless steel. Usage: NMS5. | |
21 | 56004295 | 标定 4x bolt M6x14, washer. Material: aluminium casting. Usage: NMS5. | |
21 | 56004296 | 标定 6x bolt M6x14, washer. Material: SUS304. Usage: NMS5. | |
21 | 56004297 | 标定 6x bolt M6x18, washer. Material: SUS304. Usage: NMS5. | |
21 | 71070909 | 标定腔 6x bolt M6x22, washer. Material: SUS304. (Gasket type) Usage: NMS5. | |
31 | 70103940 | 电源板 Power module AC85-264V. Non EExia. Usage: NMS5/NMS7, NRF560. | |
31 | 70103942 | 电源板 Ex i Power module, AC85-264V, for EExia. Usage: NMS5/NMS7, NRF560. | |
31 | 70103941 | 电源模块 Power, DC20-60V,AC20-55V for non EExia. Usage: NMS5/NMS7, NRF560. | |
31 | 70103943 | 电源模块 Power, DC20-60V, AC20-55V. Not for EExia. Usage: NMS5/NMS7, NRF560. | |
32 | 70103937 | TCB-6, CPU 模块, (TCB-4升级版) ROM IC has to be ordered separately. Usage: NMS5/NMS7. | |
33 | 017800-0005 | COM-1, Communication module, V1 Usage: NMS5/NMS7. | |
33 | 52013661 | 连接套件,V1 Module with wiring harness and stud. Consists of: 3x stud, screw, washer. Usage: NMS5, NMS7. | |
33 | 71086763 | RS485 模块 Usage: NMS5/NMS7. | |
33 | 70106270 | 升级包 Modbus RS485 Module with wiring harness and stud. 3x stud, screw, washer. Usage: NMS5/NMS7. | |
33 | 56004484 | 分离型 HART 模块/ 无源 HART communication module upgrade. Suitable cable harness 52013650. Size: 114x97mm, software on memory chip. Usage: NMS5/NMS7. | |
33 | 52013651 | 连接套件,HART/无源 Module with wiring harness and stud. Consists of: 3x stud, screw, washer. Usage: NMS5, NMS7. | |
33 | 56004485 | 分离型 HART 模块/有源 HART communication module upgrade. Suitable cable harness 70106037. Size: 114x97mm, software on memory chip. Usage: NMS5/NMS7. | |
33 | 70106039 | 升级包 HART active output Module with wiring harness and stud, 3x stud, screw, washer. Usage: NMS5/NMS7. | |
33 | 56004534 | 通信 模块 Usage: NMS5/NMS7. | |
33 | 52013662 | 连接套件,WM550 Module with wiring harness and stud. Consists of: 3x stud, screw, washer. Usage: NMS5, NMS7. | |
33 | 56004409 | 通信模块 Usage: NMS5/NMS7. | |
33 | 52013658 | 连接套件,Mark Space Module with wiring harness and stud. Consists of: 3x stud, screw, washer. Usage: NMS5, NMS7. | |
33 | 56004355 | 通信模块 Usage: NMS5/NMS7. | |
33 | 52013649 | 连接套件,Enraf BPM Module with wiring harness and stud. Consists of: 3x stud, screw, washer. Usage: NMS5, NMS7. | |
34 | 017800-0007 | Alarm output, 4x contact, I/O 3 4x Contact output, 4x Contact Input. Usage: NMS5/NMS7. | |
34 | 70109108 | 报警输出 2x Contact output, overspill protection TUV, 2x Contact input. Usage: NMS5/NMS7. | |
35 | 017800-0017 | Output 4-20mA, I/O 5 2 channel 4-20mA current output. Usage: NMS5/NMS7. | |
35 | 52013656 | I/O 输出板 Module with wiring harness and stud. Consists of: 2x stud, screw, washer, nut. Usage: NMS5, NMS7. | |
36 | 56004356 | 通信模块 Usage: NMS5. | |
37 | 56004442 | Oper. I./C.O., spot temperature I/O-3,T-AMP spot temp, with chassis. Usage: NMS5/NMS7. | |
37 | 70106035 | 升级包 oper. I./C.O., Ex d temp. Operation input and contact output with Ex d spot temperature. T-Amp and I/O-3 module assembly with aluminium chassis. Include stud, screw, spring washer, wiring harness. Usage: NMS5/NMS7. | |
37 | 70106032 | 升级包 oper. input/contact out I/O-3 with 52013652 cable for CPU. 52013653 cable for terminal, chs., set. Usage: NMS5/NMS7. | |
37 | 56004441 | 操作 输入/出 开关 I/O-3 with chassis, stud, screw, nut. Usage: NMS5. | |
37 | 56004491 | 单点温度计 T-AMP spot temp, with chassis. Usage: NMS5/NMS7. | |
37 | 56004490 | 现场温度输入 T-AMP,with,70106033 cable, connector. Cable 70106034, connector (terminal). Chassis, spacer, washer, screw set. Usage: NMS5/NMS7. | |
37 | 70106027 | 温度板 Ex ia EExia T-AMP, with plastic case, Chassis. Usage: NMS5. | |
40 | 70106498 | 保险丝 250VAC T2A50, NMS, 10个 Usage: NMS5/NMS7. | |
40 | 70106499 | 保险丝 20-62VDC T3A15, NMS, 10 pcs. Usage: NMS5/NMS7. | |
40 | 70106500 | 保险丝盖 10set, NMS Usage: NMS5/NMS7. | |
41 | 52013660 | 电缆 Wiring harness between terminal and module. Terminal 6, 7, 2c, 10P black connector, red connector w. printed circuit board. Usage: NMS5, NMS7. | |
41 | 52013650 | 电缆 Wiring harness between terminal and module. Terminal 6, 7, 2c, 10P black connector, red connector with PCB. Usage: NMS5, NMS7. | |
41 | 70106037 | 电缆 Wiring harness between terminal and module. Terminal 6,7, 2c, 10P black connector, red connector with printed circuit board. Usage: NMS5/NMS7. | |
41 | 52013657 | 电缆 Wiring harness between terminal and module. Terminal 20, 21, 22, 23, 4c, 10P black connector, 4P brown connector. Usage: NMS5, NMS7. | |
41 | 52013653 | 电缆 Terminal 8-18, 8c (output), 3c (input), 2x 10P black connector, 13P brown connector. Usage: NMS5, NMS7. Wiring harness between terminal and module. | |
41 | 52013652 | 电缆 Wiring harness between I/O-3 and TCB. 9-wire, 9-Pin brown connector. Usage: NMS5, NMS7. | |
41 | 52013655 | 电缆 Wiring harness between terminal and 4-20mA output module. Terminal 20-23, 4c, 10P black connector, 4P brown connector. Usage: NMS5, NMS7. | |
41 | 70106036 | 电缆 Wiring harness between terminal and module. Terminal 24, 25, 2c, 5P black connector, 4P brown connector. Usage: NMS5/NMS7. | |
41 | 70106033 | 电缆 Cable with connector for TCB. Usage: NMS5/NMS7. | |
41 | 70106034 | 电缆 Wiring harness between terminal and module. Terminal 24, 25, 26, 3c, 5P black connector, 3P brown connector. Usage: NMS5/NMS7. | |
41 | 70105996 | 电缆 Terminal Block T-AMP Ex ia module cable | |
41 | 70105995 | 电缆 EExia cable with IS tube for TCB. Usage: NMS5. | |
42 | 56004508 | 终端及噪声滤波器 EExd type, without Exia sepalater wall. Usage: NMS5/NMS7. | |
42 | 56004509 | 接线端子 Usage: NMS5. | |
43 | 017800-0015 | PCB CPU Carrier set complete, spacer PCB chassis with screw. Usage: NMS5/NMS7. | |
44 | 70103938 | 显示 + 操作 模块 类型 II 4-line graphic type. NMS5/NMS7: later or equal softwareV4.27. NRF560: later or equal software V1.94. Usage: NMS5/NMS7, NRF560. | |
51 | 017800-0043 | Detector unit NMS, TCC-3 Usage: software V. 4.24 or before 4.24. | |
51 | 70103944 | 检测单元 NMS, TCC-3 v1 Usage: software V.4.27 later or now, NMS5/NMS7. | |
52 | 56004523 | 组件 Wire drum, 316L 0.15mm wire, 28m, ring. Usage: NMS5. | |
52 | 56004524 | 组件 Wire drum, PTFE 0.4mm wire, 16m, ring. Usage: NMS5. | |
52 | 56004520 | 组件 AlloyC wire 0.2mm, 22m, AlloyC ring. O-ring: FKM (used for NBR). Usage: NMS5. | |
52 | 71114404 | 轮毂 Wire 0.15mm 28m 316L, ring 316. O-ring: CR. Usage: NMS5. | |
52 | 71114405 | 轮毂 Wire 0.15mm 28m 316L, ring 316. O-ring: silicone. Usage: NMS5. | |
52 | 71136789 | 轮毂 Wire 0.15mm 28m 316L, ring 316. O-ring: FFKM. Usage: NMS5. | |
52 | 71114406 | 轮毂 Wire 0.4mm 16m PFA, ring PTFE. O-ring: CR. Usage: NMS5. | |
52 | 71114407 | 轮毂 Wire 0.4mm 16m PFA, ring PTFE. O-ring: silicone. Usage: NMS5. | |
52 | 71114408 | Wire drum, AlloyC wire, 10/16/22m, CR AlloyC wire 0.2mm, 22m, AlloyC ring. O-ring: CR. Usage: NMS5. | |
52 | 71114409 | 轮毂 AlloyC wire 0.2mm, 22m, AlloyC ring. O-ring: VQM (for silicone) Usage: NMS5. | |
52 | 71133077 | 轮毂 Wire, 0.15mm 36m 316L, ring 316. Usage: NMS5. | |
52 | 71133079 | 轮毂 Wire, 0.15mm 36m 316, ring 316. O-ring: CR. Usage: NMS5. | |
52 | 71133078 | 轮毂 Wire, 0.15mm 36m 316L, ring 316. O-ring: silicone. Usage: NMS5. | |
52 | 71136790 | 轮毂 Wire 0.15mm 36m 316L, ring 316. O-ring: FFKM. Usage: NMS5. | |
52 | 71134099 | 轮毂 Wire 0.15mm 47m 316L, ring 316. Usage: NMS5. | |
52 | 71134100 | 轮毂 Wire 0.15mm 47m 316L, ring 316. O-ring: CR. Usage: NMS5. | |
52 | 71134101 | 轮毂 Wire 0.15mm 47m 316L, ring 316. O-ring: Silicone. Usage: NMS5. | |
52 | 56004525 | 组件 2x PTFE bushing, 2x SS screw. Usage: NMS5. | |
53 | 71273742 | 测量导线 Measuring wire and ring made of AlloyC 0.2mm diameter with 22m length. Usage: Proservo NMS80/81/83. | |
53 | 71273744 | 导线圈 Wire ring made of 316L to connect measuring wire with displacer. Usage: Proservo NMS80/81. | |
53 | 71273746 | 导线圈 Wire ring made of PTFE to connect measuring wire with displacer. Usage: NMS80/81/83, NMS5/NMS7, TGM5. | |
52 | 56004527 | 组件 2x PTFE bushing, 2x SS screw. Usage: NMS5/NMS7. | |
52 | 56004526 | 组件 2x PTFE bushing, 2x SS screw. Usage: NMS5/NMS7. | |
52 | 017800-0221 | Bearing, wire drum bracket, PTFE, NMS Usage: NMS5/NMS7. | |
53 | 56004256 | PTFE不锈钢钢丝 5件 (16m/件) 5x wire d=0.4mm, 5x ring. Material: PTFE. Usage: NMS5/NMS7. | |
53 | 56004912 | 测量钢丝, Teflon covered, 16m PFA coated 0.4 wire, 16m, PTFE O-ring. Usage: NMS5, TGM5. | |
53 | 017800-0243 | Wire ring, AlloyC Wire ring made of AlloyC to connect measuring wire with displacer. Usage: NMS5/NMS7, NMS80/NMS81/NMS83. | |
53 | 71134095 | 线钩 Material: SUS304. Bolt, nut, washer. Usage: NMS5, TGM5. | |
53 | 71134096 | 线钩 Material: SS400. Bolt, nut, washer. Usage: NMS5, TGM5. | |
75 | 71067825 | 标定 Usage: NMS5. | |
53 | XPN0005- | Displacer Proservo Inventory Management Gauge, Repair + Spare Part. Usage: Proservo NMS80/81/83, NMS5/7. |