Nr | Order code | Specification | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
71367427 | Spare parts kit ring D21/di 10xgreen Packing unit: 10 pieces | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
71389488 | Extension cable TC IEC 2x type K L=180mm. Packing unit: 3 pieces | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
TPC100- | Insert TPC100 Replaceable insert (MgO)
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
TS111- | iTHERM Insert TS111 Replaceable insert acc. IEC 60751. Metric version acc. DIN 43735. ::Fastest response times for optimal process control through iTHERM QuickSens. ::Maximum robustness for highest process safety through iTHERM StrongSens.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
TN15- | Extension Neck for Thermowell Neck tube made from welded parts, with thread connection to a terminal head form DIN B and different connections to a separate thermowell.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
B | TMT82- | iTEMP TMT82, Transmitter HART 2-wire temperature transmitter. Dual universal sensor input. Galvanic isolation 2kV (input/output). Application: RTD, TC, Ohm and mV. ::Highly reliable due to drift detection and sensor back up. ::Optional also for safety critical applications by means of SIL 2/3 acc. to IEC61508.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
TMT84- | iTEMP TMT84, Transmitter PA Dual sensor input. Advanced diagnostics:sensor monitoring. PROFIBUS PA Profile 3.02. Galvanic isolation 2kV. Application: RTD, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN EN50446. Factory setup: CH1: Pt100, 3-wire, oC. CH2: inactive. Differing configuration optional selectable.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
TMT85- | iTEMP TMT85, Transmitter FF Dual sensor input. Advanced diagnostics: sensor monitoring. FOUNDATION Fieldbus protocol Galvanic isolation 2 kV. Application: RTC, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN EN50446. Factory setup: CH1: Pt100, 3-wire, oC. CH2: inactive. Differing configuration optional selectable.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
TMT182- | **iTEMP TMT182, Head Transmitter HART Product being phased out, limited availability. Temperature transmitter, Protocol HART. Application: RTD, TC, Ohm, mV. 2-wire 4-20mA, galvanicisolation. Fault reaction: NAMUR NE 43. Mounting: head form B, DIN EN50446. UL listed.
|