Nr | 订货号 | 规格 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
52020763 | 插接头 Cerabar S PMC71, PMP71/PMP75 Deltabar S PMD70/PMD75,FMD76/FMD77/FMD78 Deltapilot S FMB70 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
12 | 535720-9020 | Set of screws housing F12/T12/F23 Consists of: 1x stop screw M5x10. 1x retaining screw M8x10. Usage: FMR230/FMR231, FMR240/FMR244/FMR245, FMR250, FMU40/FMU41/FMU42/FMU43/FMU44. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65 | 52010526 | 密封组件 consists of: 1x O-ring 113.9x3.53 EPDM 1x O-ring 72.0x3.0 EPDM 1x O-ring 49.21x3.53 EPDM 1x flat gasket 47x58x2 EPDM 1x flat gasket 59x68x2.5 EPDM 2x O-ring 17,0x2,0 EPDM | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
20 | 517391-0011 | Cover F12/T12 Alu, coated, gasket Material: aluminium, coated. O-ring EPDM. Usage: FMR230/FMR231, FMR240/FMR244/FMR245, FMR250, FMU40/FMU41/FMU42/FMU43/FMU44. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
25 | 518710-0020 | Cover T3/T12 Alu, coated, gasket Material: aluminium, coated. O-ring EPDM. Usage: FMR230/FMR231,FMR240/FMR244/ FMR245, FMR250, FMR530/FMR531/FMR532/ FMR533, FMR540, FMU40/FMU41/FMU42. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
20 | 52005936 | 铝盖 Material: Aluminium for operating + display module VU331 and housing F12/T12 Micropilot M/S, Prosonic M, Levelflex M | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
11 | 52006026 | 终端腔室护盖 Hood for terminal compartment Micropilot M, Prosonic M, Levelflex M | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
11 | 52019062 | 终端腔室护盖 Hood for terminal compartment for separate display Micropilot M, Prosonic M, Levelflex M | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
11 | 52005643 | 遮罩 cable compartment, electronics side Micropilot M/S, Prosonic M, Levelflex M | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
71092209 | O型圈 Usage: cover T12/F12/F23. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
35 | 52006197 | 终端模块 with cable connection for housing F12 Micropilot M, Levelflex M, Prosonic M | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
35 | 52012156 | 终端模块 PROFIBUS PA, FOUNDATION Fieldbus Micropilot II/M, Prosonic M, Levelflex M | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
35 | 52013302 | 终端模块 for housing T12, Levelflex M, Prosonic M, Micropilot M | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
35 | 52013303 | 终端模块 2-wire, PROFIBUS PA/FOUNDATION Fieldbus Ex d limiter, for housing T12 Levelflex M, Micropilot M, Prosonic M | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
35 | 52013304 | 电源 for electronics 4-wire Levelflex M, Prosonic M | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
35 | 52013305 | 电源 for electronics 4-wire Levelflex M, Prosonic M | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
35 | 52015585 | 电源 for electronics 4-wire Levelflex M, Prosonic M | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
35 | 52015586 | 电源 for electronics 4-wire Levelflex M, Prosonic M | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
35 | 52018949 | 终端模块 4-pole, 2-wire for Aluminium T12 housing OVP = overvoltage protection Levelflex M, Prosonic M, Micropilot M | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
35 | 52018950 | 终端模块 2-pole, 2-wire PROFIBUS PA, FOUNDATION Fieldbus for Aluminium T12 housing OVP = overvoltage protection Levelflex M, Prosonic M, Micropilot M | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
35 | 71396869 | 电源模块90-250VAC (F12) v2, 非防爆 Power supply, HART, version 2. Only for "non ex area". Usage: FMU40/FMU41/FMU42/FMU43/FMU44. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
30 | 71025602 | 电路板 4-20mA, version 4.0 Prosonic M FMU40/FMU41/FMU42 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
30 | 71344231 | 电子器件 4-20mA, version 4.02. Hazardous. Usage: FMU40/FMU41/FMU42/FMU44. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
30 | 71344233 | Electronics FMU4x, Ex, PA, v4.0_2 PROFIBUS PA, version 4.02. Usage: FMU40/FMU41/FMU42/FMU43/FMU44. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
30 | 71462298 | 模块 FMU4x, Ex, FF, v4.02.2 FOUNDATION Fieldbus, version 4.02.2. Usage: FMU40/FMU41/FMU42/FMU43/FMU44. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
40 | 71386715 | 显示 VU331, version 3 Alphanumeric display, 4-line. Usage: FMU40/FMU41/FMU42/FMU43/FMU44. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
FHX40- | 远程显示仪 FHX40 remote display + local operation Micropilot M, Prosonic M, Levelflex M, Gammapilot M in Aluminium field housing IP65 NEMA4X. 4-line LC-display. :: menu driven plain text operation :: Easy setup :: User language selectable :: envelope curve display on site
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
50 | 52023965 | 超声波探头 with gasket + hexagon nut Prosonic M | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
55 | 52023919 | 法兰 Universal flange max 3bar abs. hole circle: PN16/150lbs/10K with gaskets 60x68x2,5 EPDM/FKM-Viton Prosonic M FMU42 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
55 | 52023920 | 法兰 Universal flange max 3bar abs. hole circle: PN16/150lbs/10K with gaskets 60x68x2,5 EPDM/FKM-Viton Prosonic M FMU42 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
55 | 52023921 | 法兰 Universal flange max 3bar abs. hole circle: PN16/150lbs/10K with gaskets 60x68x2,5 EPDM/FKM-Viton Prosonic M FMU42 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
55 | 52023922 | 法兰 Universal flange max 3bar abs. hole circle: PN16/150lbs/10K with gaskets 60x68x2,5 EPDM/FKM-Viton Prosonic M FMU42 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
55 | 52023923 | 法兰 Universal flange max 3bar abs. hole circle: PN16/150lbs/10K with gaskets 60x68x2,5 EPDM/FKM-Viton Prosonic M FMU42 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
55 | 52023924 | 法兰 Universal flange max 3bar abs. hole circle: PN16/150lbs/10K with gaskets 60x68x2,5 EPDM/FKM-Viton Prosonic M FMU42 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
71022967 | 安装支架 Prosonic M FMU42/FMU44 Process connection M | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
942666-0000 | Mounting bracket FAU20 Material: 316Ti. Usage: mounting FMU42/FMU43/FMU44. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
52018204 | 转接件 for modification to remote display with housing F12 + 2-wire electronics for non-hazardous area only please order FHX40 separately Levelflex M, Micropilot M, Prosonic M | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
52018205 | 转接件 for modification to remote display with housing F12 + 4-wire electronics for non-hazardous area only please order FHX40 separately Levelflex M, Prosonic M | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
52016334 | 电缆 doubled shielded connection cable for display FHX40 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
71020502 | 电缆 doubled shielded connection cable for display FHX40 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
71020503 | 电缆 doubled shielded connection cable for display FHX40 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
71020504 | 电缆 doubled shielded connection cable for display FHX40 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
71007843 | ToF 适配器 FXA291 Usage: connection Micropilot M, Micropilot S, Levelflex M, Prosonic M, Tank Side Monitor, Deltabar S, Cerabar S, Gammapilot M, Micropilot I, to Commubox FXA291. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
71000221 | 适配电缆 Connection service tool RS232(52013675)/ ToF adapter FXA291 (71007843) > Micropilot M, Prosonic M, Levelflex M, Cerabar S, Deltabar S | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
543199-0001 | Protective cover for housing T12/F12, SS Usage: Micropilot M, Micropilot S, Prosonic M, Levelflex M. Material: 316Ti. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
FXA195- | 通讯接口 FXA195 Modem to connect HART field devices to a computer via USB. Commissioning of field devices with software tool. :: To connect to a intrinsically safe signal circuit. :: SIL2, IEC61508.
|