Nr | Order code | Specification | |
71217183 | Manual Kits CPA471 2013 | ||
71162343 | Kit CPA471/472/475: Retr. pipe KCl pneum Version for direct assembling of the sensor without disassembling the pipe For pneumatic versions of CPA471/472/475 | ||
71162344 | Kit CPA471/472/475:Retr. pipe KCl manual Version for direct assembling of the sensor without disassembling the pipe for CPA471/472 und CPA475 manual except version of CPA475 manual with G11/4" process connection | ||
51503715 | KIT CPA 471/472 retr.pipe Gel pn.short | ||
51503716 | KIT CPA471/472 shaft pneum long | ||
51503717 | KIT CPA471/472 retr.pipe Gel hand short | ||
51503718 | KIT CPA471/472 lift tube gel hand long | ||
51503719 | KIT CPA471 electr. guide compl. short | ||
51503720 | KIT CPA471 electr. guide compl. long | ||
51503730 | KIT CPA47x pneu.connection G1/8 AD6 10p | ||
51503731 | KIT CPA47x:stop bolt with handle (1 pc.) | ||
51503732 | KIT CPA47x airflow throttle+dummyplug SS | ||
71329949 | KIT CPA47X: Throttel check valve | ||
51503733 | KIT CPA47x: sealing plug M12x1 (10 pcs.) | ||
51503734 | KIT CPA471/472 cyl.screw M6x30 20 pieces | ||
51503738 | KIT CPA471/472 cyl. screw M6x45 20 pcs. | ||
51503760 | KIT CPA471 rinse housing STA G11/4 O.SP | ||
51503761 | KIT CPA471 rinsing housing STA G11/4 | ||
51503762 | KIT CPA471 rinse housing STA NPT1.0 | ||
51503763 | KIT CPA471 rinse housing STA NPT1 G1/8 | ||
51503764 | KIT CPA471 rinse housing standard flange | ||
51503765 | KIT CPA471 rinse housing st.flange G1/8 | ||
51517522 | Splash protection cap for assemblies | ||
51503773 | KIT CPA471/472 cylinder PA short | ||
71107248 | Kit CPA471/472: PA cylinder long | ||
51503775 | KIT CPA471 cylinder ss short | ||
51503776 | KIT CPA471 long+474 short: Cylinder SS | ||
51502874 | Pneum. proxim. switches f.retrofitting | ||
51502873 | KIT CPA47x electr. proxim.switches | ||
71361237 | Kit Sensor output interface | ||
51503766 | KIT CPA471 flange DN50 with raised face | ||
51503767 | KIT CPA471 flange ANSI2 with raised face | ||
71064624 | CPA471...5 all seals w/o medium contact | ||
51502802 | EPDM O-ring set, standard for CPA471 | ||
51502803 | FPM O-ring set, standard for CPA471 | ||
51502804 | Kalrez O-ring set, standard for CPA471 |