Nr | Order code | Specification | |||||||||||||||||||||||||||||
7 | 71141336 | Kit base module BASE-E 2x 0/4..20 mA out, alarm relay 2x digital sensor, with connection cable CM444/CM448 | |||||||||||||||||||||||||||||
71431302 | Kit: base module BASE2-E CM44: backplane version 2 and min. firmware 01.07.00 needed. CSFxx: backplane version 2 and min. firmware 01.07.03 needed. CA80: backplane version 2, interface module version 2, control module version 2 and min. firmware 01.08.00 needed. | ||||||||||||||||||||||||||||||
14 | 71272410 | Kit: module ETH (+Webserver) extendable via upgrade code to Modbus TCP or EtherNet/IP CM442/CM444/CM448/CSF48 CM442R/CM444R/CM448R | |||||||||||||||||||||||||||||
71155580 | Kit: Connecting cable power supply CM444/CM448 | ||||||||||||||||||||||||||||||
14 | 71111053 | Kit : module AOR 2x Relay, 2x 0/4..20mA Out CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | |||||||||||||||||||||||||||||
14 | 71125375 | Kit: module 2R 2x Relay CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | |||||||||||||||||||||||||||||
14 | 71125376 | Kit: module 4R 4x Relay CM442 / CM444 / CM448 / CSF48 | |||||||||||||||||||||||||||||
14 | 71135631 | Kit: module 2DS 2x digital sensor CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | |||||||||||||||||||||||||||||
14 | 71135632 | Kit: module 2AO 2x 0/4..20mA Out CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | |||||||||||||||||||||||||||||
14 | 71135633 | Kit: module 4AO 4x 0/4..20mA Out CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | |||||||||||||||||||||||||||||
14 | 71135634 | Kit: module 485 (+Webserver) Extendable via upgrade code to Profibus DP or Modbus RS485 or Modbus TCP or EtherNet/IP CM442/CM444/CM448/CSF48 CM442R/CM444R/CM448R Successor kit: 71575177 or 71575178 | |||||||||||||||||||||||||||||
14 | 71575177 | Kit Module 485DP | |||||||||||||||||||||||||||||
14 | 71575178 | Kit Module 485MB | |||||||||||||||||||||||||||||
14 | 71135639 | Kit: module 2AI 2x 0/4..20mA In CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | |||||||||||||||||||||||||||||
14 | 71135638 | Kit: module DIO 2x digital in, 2x digital out CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | |||||||||||||||||||||||||||||
14 | 71111053 | Kit : module AOR 2x Relay, 2x 0/4..20mA Out CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | |||||||||||||||||||||||||||||
14 | 71125375 | Kit: module 2R 2x Relay CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | |||||||||||||||||||||||||||||
14 | 71125376 | Kit: module 4R 4x Relay CM442 / CM444 / CM448 / CSF48 | |||||||||||||||||||||||||||||
14 | 71135631 | Kit: module 2DS 2x digital sensor CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | |||||||||||||||||||||||||||||
14 | 71135632 | Kit: module 2AO 2x 0/4..20mA Out CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | |||||||||||||||||||||||||||||
14 | 71135633 | Kit: module 4AO 4x 0/4..20mA Out CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | |||||||||||||||||||||||||||||
14 | 71135634 | Kit: module 485 (+Webserver) Extendable via upgrade code to Profibus DP or Modbus RS485 or Modbus TCP or EtherNet/IP CM442/CM444/CM448/CSF48 CM442R/CM444R/CM448R Successor kit: 71575177 or 71575178 | |||||||||||||||||||||||||||||
14 | 71575177 | Kit Module 485DP | |||||||||||||||||||||||||||||
14 | 71575178 | Kit Module 485MB | |||||||||||||||||||||||||||||
14 | 71135639 | Kit: module 2AI 2x 0/4..20mA In CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | |||||||||||||||||||||||||||||
14 | 71135638 | Kit: module DIO 2x digital in, 2x digital out CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R | |||||||||||||||||||||||||||||
14 | 71140888 | Upgrade Kit: Modul 485 + Profibus DP (+Webserver) CM442/CM444/CM448/CSF48 CM442R/CM444R/CM448R | |||||||||||||||||||||||||||||
14 | 71140889 | Upgrade Kit: Modul 485 + Modbus RS485 (+Webserver) CM442/CM444/CM448/CSF48 CM442R/CM444R/CM448R | |||||||||||||||||||||||||||||
14 | 71279809 | **Upgrade Kit: Modul ETH + Modbus TCP (+Webserver) CM442/CM444/CM448/CSF48 CM442R/CM444R/CM448R | |||||||||||||||||||||||||||||
14 | 71279812 | **Upgrade Kit: Modul ETH + EtherNet/IP (+Webserver) CM442/CM444/CM448/CSF48 CM442R/CM444R/CM448R | |||||||||||||||||||||||||||||
9 | 71104106 | Kit CM44x: Cover complete with display CM442/CM444/CM448 | |||||||||||||||||||||||||||||
9 | 71269458 | Kit CM44x:Cover with knob, no display w/o display module! | |||||||||||||||||||||||||||||
71101762 | Kit: display cable CM442/CM444/CM448/CSF48 | ||||||||||||||||||||||||||||||
5 | 71101461 | Kit: power distribution terminals CM442/CM444/CM448 | |||||||||||||||||||||||||||||
2 | 71101734 | Kit: field housing lower part plastic CM442/CM444/CM448 | |||||||||||||||||||||||||||||
1 | 71101763 | Kit: Mounting plate CM442/CM444/CM448 | |||||||||||||||||||||||||||||
10,12 | 71101765 | Kit: mechanical inner housing parts Cable mounting rail with double clamps Insert side panels CM442/CM444/CM448 | |||||||||||||||||||||||||||||
15 | 71101768 | Kit: set cable glands M complete complete set for field housing CM442/CM444/CM448 | |||||||||||||||||||||||||||||
15 | 71101770 | Kit: Set cable glands NPT complete complete set for field housing CM442/CM444/CM448 | |||||||||||||||||||||||||||||
15 | 71101771 | Kit: Set cable glands G complete complete set for field housing CM442/CM444/CM448 | |||||||||||||||||||||||||||||
71104942 | Kit: 6x closing plugs for cable entry CM442 / CM444 / CM448 | ||||||||||||||||||||||||||||||
71107452 | Kit: 1x set of terminals basic module CM442/CM444/CM448/CSF48/CSP44 | ||||||||||||||||||||||||||||||
71107453 | Kit: 1x set of terminals module AOR CM442/CM444/CM448/CSF48 | ||||||||||||||||||||||||||||||
71155581 | Kit: 1x set of terminals module 4R CM442/CM444/CM448/CSF48 | ||||||||||||||||||||||||||||||
71155582 | Kit: 1x set of terminals module 4AO CM442/CM444/CM448/CSF48 | ||||||||||||||||||||||||||||||
71155583 | Kit: 1x set of terminals module 2xAI,485 CM442/CM444/CM448/CSF48 | ||||||||||||||||||||||||||||||
71219784 | Kit: 1x set of terminals module DIO | ||||||||||||||||||||||||||||||
71184490 | Kit: Set wiring stickers CM44x modules | ||||||||||||||||||||||||||||||
71107454 | Kit: Set 10x hinges for housingcover CM442/CM444/CM448 | ||||||||||||||||||||||||||||||
6,13 | 71107455 | Kit: set 5*end and blind cover CM442/CM444/CM448/CSF48 | |||||||||||||||||||||||||||||
16 | 71107456 | Kit: M12 external jack f. digital sensor fully assembled CM442 / CM444 / CM448 | |||||||||||||||||||||||||||||
16 | 71107456 | Kit: M12 external jack f. digital sensor fully assembled CM442 / CM444 / CM448 | |||||||||||||||||||||||||||||
71140892 | Kit M12 ext.jack ProfibusDP/Modbus RS485 B-coded, fully assembled CM442/CM444/CM448/CSF48 | ||||||||||||||||||||||||||||||
71140892 | Kit M12 ext.jack ProfibusDP/Modbus RS485 B-coded, fully assembled CM442/CM444/CM448/CSF48 | ||||||||||||||||||||||||||||||
71140893 | Kit: M12 external jack for Ethernet D-coded, fully assembled CM442/CM444/CM448/CSF48 | ||||||||||||||||||||||||||||||
71140893 | Kit: M12 external jack for Ethernet D-coded, fully assembled CM442/CM444/CM448/CSF48 | ||||||||||||||||||||||||||||||
71128428 | **Upgrade code: HART digital communication (provide serial number of device) CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R Successor: XPC0023 Activation code HART | ||||||||||||||||||||||||||||||
71135635 | **Upgrade code: Profibus DP module 485 Enter this code to change active fieldbus protocol to Profibus DP (provide serial number of device) CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R Successor kit: Activation code PROFIBUS DP f 485 module | ||||||||||||||||||||||||||||||
71135636 | **Upgrade code: Modbus RS 485 module 485 Enter this code to change active fieldbus protocol to Modbus RS485 (provide serial number of device) CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R Successor kit: XPC0025 Activation code ModbusRS485 f 485 module | ||||||||||||||||||||||||||||||
71135637 | **Upgrade code: Modbus TCP f.module 485 Enter this code to change active fieldbus protocol to Modbus TCP (provide serial number of device) CM442 / CM444 / CM448 / CSF48 CM442R / CM444R / CM448R Successor Kit: XPC0020 activation code Modbus TCP + Webserver | ||||||||||||||||||||||||||||||
71140891 | **Upgrade code: 2x 0/4..20mA Output for module BASE-E (provide serial number of device) CM444 / CM448 / CM444R / CM448R Successor kit: XPC0026 activation code Liquiline input /outputs | ||||||||||||||||||||||||||||||
71211288 | Upgrade code: Feedforward control Upgrade code: Feedforward control requires 0/4..20mA Input or digital communication (provide serial number of device) CM442/CM444/CM448/CSF48 CM442R/CM444R-CM448R | ||||||||||||||||||||||||||||||
71211289 | Upgrade code: Measuring Range Switch Upgrade code: Measuring Range Switch requires digital Input or digital communication (provide serial number of device CM442/CM444/CM448/CSF48 CM442R/CM444R/CM448R | ||||||||||||||||||||||||||||||
71219871 | **Upgrade code: EtherNet/IP f.module 485 Enter this code to change active fieldbus protocol to EtherNet/IP (provide serial number of device) CM442/CM444/CM448/CSF48 CM442R/CM444R/CM448R Successor kit: XPC0018 activation code EtherNet/IP + Webserver | ||||||||||||||||||||||||||||||
71279813 | **Upgrade code Modbus TCP f.module ETH Enter this code to change active fieldbus protocol to Modbus TCP (provide serial number of device) CM442/CM444/CM448/CSF48 CM442R/CM444R/CM448R Successor kit: XPC0020 activation code Modbus TCP + Webserver | ||||||||||||||||||||||||||||||
71279830 | **Upgrade code EtherNet/IP f. module ETH Enter this code to change active fieldbus protocol to EtherNet/IP (provide serial number of device) CM442/CM444/CM448/CSF48 CM442R/CM444R/CM448R Successor kit: XPC0018 activation code EtherNet IP + Webserver | ||||||||||||||||||||||||||||||
71239104 | Upgrade code: Chemoclean Plus requires relays or digital outputs or digital fieldbus communication and optional digital inputs (provide serial number of device) CM442/CM444/CM448/CSF48 CM442R/CM444R/CM448R | ||||||||||||||||||||||||||||||
71367524 | Upgradecode Heartbeat Verifi.+Monitoring (provide serial number of device) CM442/CM444/CM448/CSF48/CA80 CM442R/CM444R/CM448R | ||||||||||||||||||||||||||||||
71367541 | Upgradecode Mathematic | ||||||||||||||||||||||||||||||
71449914 | **Upgr.code:EtherNet/IP+Webserver BASE2 Successor kit: Kit: XPC0018 activation code EtherNet/IP + Webserver | ||||||||||||||||||||||||||||||
71449915 | **Upgr.code Modbus TCP+Webserver BASE2 Successor kit: XPC0020 activation code Modbus TCP + Webserver | ||||||||||||||||||||||||||||||
71449918 | **Upgrade code: Webserver for BASE2 Successor kit: XPC0021 activation code Webserver for BASE2 | ||||||||||||||||||||||||||||||
71449901 | **Upgr.code: PROFINET+Webserver f. BASE2 Successor kit: XPC0022 activation code PROFINET + Webserver | ||||||||||||||||||||||||||||||
71110815 | SD-Card, 1GB, Industrial Flash Drive . | ||||||||||||||||||||||||||||||
71127100 | SD-Card with Firmware, 1GB Industrial Flash Drive, Liquiline firmware for 4-wire platform CM442 / CM444 / CM448 / CSF48 | ||||||||||||||||||||||||||||||
51517507 | Kit: external CDI jack complete Retrofit for CDI-interface connection, with ready-made cable ends. CM42 / CM442 / CM444 / CM448 / CSF48 | ||||||||||||||||||||||||||||||
XPRFID- | Spare RFID TAG Consists of: RFID TAG, fixing wire, crimp sleeve.
| ||||||||||||||||||||||||||||||
XPSPEC- | Spare IEC TAG Attention: Only 1 piece per position orderable in offer/order because of item category group ZTA1. Consists of: TAG, fixing wire, crimp sleeve.
| ||||||||||||||||||||||||||||||
CYY101-A | Stainless steel 1.4301, 320x300x270mm | ||||||||||||||||||||||||||||||
71092051 | Velco cable connector, 4 pieces 4 pieces, for sensor cable | ||||||||||||||||||||||||||||||
71096920 | Pipe mounting kit CM442/CM444/CM448 | ||||||||||||||||||||||||||||||
71477718 | Kit module 2DS Ex-i | ||||||||||||||||||||||||||||||
71520947 | IEC61406 Stainl.steel TAG | ||||||||||||||||||||||||||||||
71520949 | IEC61406 Stainl.steel+NFC TAG | ||||||||||||||||||||||||||||||
71520950 | IEC61406 Stainl.steel, stainl.steel TAG | ||||||||||||||||||||||||||||||
71520951 | IEC61406 Stainl.steel+NFC, stainl.steel | ||||||||||||||||||||||||||||||
XPC0018- | Activation code EtherNet/IP + Webserver You get the codes for EtherNet/IP + Webserver for your device You don't get any hardware. To feature 20 Communication used until now: Correct information required for code selection To feature 30 Modules used until now: Correct information required for code selection If you are not sure, wich modules are used please follow this path in the device: Menu/Diagnostics/System information/ System modules.
| ||||||||||||||||||||||||||||||
XPC0020- | Activation code Modbus TCP + Webserver You get the activation codes for Modbus TCP + Webserver for your device You don't get any hardware. To feature 20 Communication used until now: Correct information required for code selection. To feature 30 Modules used until now: Correct information required for code selection. If you are not sure, which modules are used, please follow this path in the device: Menu/Diagnostics/System information/ System modules.
| ||||||||||||||||||||||||||||||
XPC0021- | Activation code Webserver for BASE2 You get the activation code for the Webserver for your device. You don't get any hardware. To feature 20 Modules that were installed: Correct information required for code selection.
| ||||||||||||||||||||||||||||||
XPC0022- | Activation code PROFINET+Webserver BASE2 You get the activation codes for PROFINET + Webserver for your device You don't get any hardware
| ||||||||||||||||||||||||||||||
XPC0023- | Activation code HART You get the activation code for HART for your device. You don't get any hardware. Current output on BASE(2) module has to be active.
| ||||||||||||||||||||||||||||||
XPC0024- | Activation code PROFIBUS DP 485 modules You get the activation codes for PROFIBUS DP + Webserver for your device. You don't get any hardware. 485 module has to be installed. Hint: This fieldbus can only be activated on 485 module and 485 DP module
| ||||||||||||||||||||||||||||||
XPC0025- | Activation code ModbusRS485 485 modules You get the activation codes for Modbus RS485 + Webserver for your device You don't get any hardware Hint: This fieldbus can only be activated on 485 module and 485 MB module
| ||||||||||||||||||||||||||||||
XPC0026- | Activation code Liquiline inputs/outputs You get the activation code(s) for inputs / outputs on the BASE(2) module / control module. The required hardware must be installed to use the functionality.
|