![]() |
| Nr | 订货号 | 规格 | |||||
| 51516983 | 通讯接口 FXA291 Serial USB Computer Interface Technical Data: - USB Version1.1 or higher - Power supply via USB - IP51; NEMA/Typ 3 - Ambient temperature: -20....+60oC - Ex: II(2) G (EEx ia) II C - ATEX: BVS 05 ATEX E 095 Scope of deliovery: Commubox FXA 291 MS Windows USB driver Device is submitted for CSA/FM application. The device may not be modified and may be used with intrinsically safe circuits with corresponding characteristics only (see safety certificate). | ||||||
| 71535693 | M12 elbow plug ready for cable, IP67,PG7 | ||||||
| 51005148 | 5米线缆,4x0.34m㎡,PVC 5米线缆,4x0.34m㎡,PVC M12x1 拐角航空插头, 螺栓 Cu Sn/NI,IP67 | ||||||
| 71535688 | Gasket rubber cap CDI-connector Packing unit: 5 pieces | ||||||
| TXU10- | 仪表调试包 TXU10 用于可以PC编程调试的设备 程序设置+用于带USB接口的PC的连接线
| ||||||