Nr | 订货号 | 规格 |
| 71044061 | 设备包 2x screws, 2x springs, 2x spring rings, 1x sealing CDI-connector |
| TXU10- | 仪表调试包 TXU10 用于可以PC编程调试的设备 程序设置+用于带USB接口的PC的连接线
Version: | AA | 4 pin plug + ReadWin2000 |
|
| TMT180- | 模块温度变送器 TMT180 Temperature transmitter,PC-programable. Application: RTD. 2-wire 4-20mA. Fault reaction: NAMUR NE 43. Mounting: head form B, DIN EN50446. UL listed. Approval: | A | Non-hazardous area | Programming: | 1 | Via PC | 2 | Blocked | Measuring Range; Accuracy: | 1 | -200...650oC; 0.2K / 0,08% span | 2 | -50...250oC; 0.1K / 0,08% span | Configuration Connection: | 3 | RTD 3-wire | 4 | RTD 4-wire | Configuration Range: | XX | See additional spec., min span 10K | Additional Option: | A | Standard - DIN mounting set |
|
| TMT181- | 模块温度变送器 TMT181 Temperature transmitter,PC-programmable. Application: RTD, TC, Ohm, mV. 2-wire 4-20mA, galvanic isolation. Fault reaction: NAMUR NE 43. Mounting: head form B, DIN EN50446. UL listed. Approval: | A | Non-hazardous area | B | ATEX II1G Ex ia IIC T4/T5/T6 | I | FM+CSA IS,NI,Class I,Div.1+2,Group ABCD | Configuration Connection: | 3 | RTD 3-wire | 4 | RTD 4-wire | Configuration Sensor Type: | 1 | Pt100, -200...850oC, min. span 10K, IEC751 (a = 0,00385) | Configuration: | B | Measuring range, see additional spec. | Additional Option: | A | Standard - DIN mounting set |
|
| TMT84- | 模块温度变送器 TMT84 Dual sensor input. Advanced diagnostics: sensor monitoring. Galvanic isolation 2kV. Application: RTC, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN43729. Factory setup: CH1: Pt100, 3-wire, oC CH2: inactive Differing configuration optional selectable. Approval: | A1 | Non-hazardous area | B1 | ATEX II1G Ex ia IIC T4/T5/T6 | Output Signal: | A | PROFIBUS PA | Electrical Connection: | 1 | Spring terminals, housing form B, DIN EN 50446 | 2 | Screw terminals, housing form B, DIN EN 50446 | Field Housing: | A | W/o, mounting set DIN standard | >Configuration Input: | B1 | Ch1: RTD 3-wire, Ch2: inactive | C1 | Ch1: RTD 4-wire, Ch2: inactive |
|
| TMT85- | 模块温度变送器 TMT85 Temperature transmitter with dual sensor input and advanced diagnostics for sensor monitoring. FOUNDATION Fieldbus protocol (ITK 5.0). Galvanic isolation 2 kV (sensor input to the output). Application: RTC, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN43729. UL listed, CSA General Purpose. Approval: | A1 | Non-hazardous area | B1 | ATEX II1G Ex ia IIC T4/T5/T6 | Output Signal: | A | FOUNDATION Fieldbus H1 | Electrical Connection: | 1 | Spring terminals, housing form B, DIN EN 50446 | 2 | Screw terminals, housing form B, DIN EN 50446 | Field Housing: | A | W/o, mounting set DIN standard | >Configuration Input: | B1 | Ch1: RTD 3-wire, Ch2: inactive | C1 | Ch1: RTD 4-wire, Ch2: inactive |
|
| FXA195- | 通讯接口 FXA195 Modem to connect HART field devices to a computer via USB. Commissioning of field devices with software tool. :: To connect to a intrinsically safe signal circuit. :: SIL2, IEC61508. Approval: | G | ATEX II (1)GD [EEx ia] IIC | Additional Option: | 1 | Basic version |
|
| READWIN- | Readwin 2000调试包 READWIN Readwin 2000 Operation + Read. software Memory Medium: | 1 | CD | Software: | AA | E+H |
|
| TA20A- | **接线盒 TA20A Product being phased out, limited availability. Connection head to mount a measuring insert with head transmitter or a connection socket. To be mounted on an armature or protective sleeve. Material: Aluminium epoxy resin coating Area temperature : max. +100 oC; ATEX: +95 oC. Thermometer Connection: | A | M24x1.5 | Cable Entry: | 5 | Gland M20 | Colour: | A | Housing blue, cap grey | Labelling: | 1 | Standard E+H |
|
| TA30A- | 接线头 TA30A Retainer for terminal block or head transmitter + optional display. Cover: low, hinged, optional window. Material: aluminium. Coating: polyester powder-coating. Colour: body blue, cover grey. Ambient temp.: -50...150 oC (housing). Protection: IP66/68, NEMA 4X (housing). Connection Protection Tube Assembly: | 1 | Thread M24x1.5 | Electrical Connection: | A | 1x thread M20x1.5 | C | 1x thread G1/2 | Display window: | 1 | W/o | >Cable Gland; Temp.Range; Protect. Type: | A1 | 1x Polyamide; -40...+100oC; IP68 | A2 | 1x Polyamide ATEX; -20...+95oC; IP68 für dust-Ex | A3 | 1x brass ATEX; -20...+130oC; IP68, NEMA 4X for dust Ex |
|
| TMT182- | 模块温度变送器 TMT182 Temperature transmitter, Protocol HART. Application: RTD, TC, Ohm, mV. 2-wire 4-20mA, SIL2, galvanic isolation Fault reaction: NAMUR NE 43. Mounting: head form B, DIN43729. UL listed. GL (German Llyod) Marine. Approval: | A | Non-hazardous area | B | ATEX II1G Ex ia IIC T4/T5/T6 | I | FM+CSA IS,NI,Class I,Div.1+2,Group ABCD | Configuration Connection: | E | RTD 3-wire, non-SIL | F | RTD 4-wire, non-SIL | Configuration Sensor Type: | 1 | Pt100, -200...850oC, min. span 10K, IEC751 (a = 0,00385) | Configuration: | B | Measuring range, see additional spec. | Additional Option: | A | Standard - DIN mounting set |
|
B | TMT82- | 模块温度变送器 TMT82 2-wire temperature transmitter. Dual universal sensor input. Galvanic isolation 2kV (input/output). Application: RTD, TC, Ohm and mV. ::Highly reliable due to drift detection and sensor back up. ::Optional also for safety critical applications by means of SIL 2/3 acc. to IEC61508. Approval: | 8C | FM+CSA IS, NI I/1+2/A-D | AA | Non-hazardous area | BA | ATEX II1G Ex ia IIC T4/T5/T6 | Communication; Output Signal: | A | HART; 1x 4-20 mA | Electrical Connection: | 1 | Spring terminals, housing form B, DIN EN 50446 | 2 | Screw terminals, housing form B, DIN EN 50446 | Field Housing: | A | W/o, mounting set DIN standard | Configuration Universal Input: | B1 | Ch1: RTD 3-wire, Ch2: inactive | C1 | Ch1: RTD 4-wire, Ch2: inactive | Sensor Type Input 1: | A1 | Pt100, -200...850oC, min. span 10K, IEC60751 (a = 0.00385) | Sensor Type Input 2: | AA | Inactive | Input; Interconnection: | A1 | PV = CH1; CH2 inactive | >>Additional Approval: | LA | SIL conformity |
|